LIS3MDL

NRND
Design Win

Digital output magnetic sensor: ultralow-power, high-performance 3-axis magnetometer

Download datasheet

Product overview

Description

The LIS3MDL is an ultralow-power high-performance 3-axis magnetic sensor with user-selectable full scales of ±4/±8/±12/±16 gauss.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The device may be configured to generate interrupt signals for magnetic field detection.

The LIS3MDL includes an I²C serial bus interface that supports standard and fast mode (100 kHz and 400 kHz) and SPI serial standard interfaces.

The device is available in a small thin plastic, land grid array (LGA) package and is guaranteed to operate over an extended temperature range of -40°C to +85°C.

  • All features

    • Wide supply voltage, 1.9 V to 3.6 V
    • Independent IO supply (1.8 V)
    • ±4/±8/±12/±16 gauss selectable magnetic full scales
    • Continuous and single-conversion modes
    • 16-bit data output
    • Interrupt generator
    • Self-test
    • I²C/SPI digital output interface
    • Power-down mode / low-power mode
    • ECOPACK and RoHS compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS3MDL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LIS3MDLTR
NRND
VFLGA 2X2X1 12LD PITCH 0.5MM Ecopack2

LIS3MDLTR

Package:

VFLGA 2X2X1 12LD PITCH 0.5MM

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFLGA 2X2X1 12LD PITCH 0.5MM

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LIS3MDLTR
Available at distributors

Distributor availability of LIS3MDLTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LIS3MDLTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LIS3MDLTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors