LM135

Obsolete
Design Win

Precision Temperature Sensor

Download datasheet

This product is

Obsolete

We recommend you that replacement part: 

STTS22H

Product overview

Description

The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.

The circuit has a dynamic impedance of less than 1Ω and operates within a range of current from 450µA to 5mA without alteration of its characteristics.

Calibrated at +25°C, the LM135, LM235, and LM335 have a typical error of less than 1°C over a 100°C temperature range. Unlike other sensors, the LM135, LM235, LM335 have a linear output.

  • All features

    • Directly calibrated in °K
    • Operates from 450µA to 5mA
    • 1°C initial accuracy
    • Less than 1Ω dynamic impedance

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - LM135

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models