LPS001WP

Obsolete

MEMS pressure sensor, 300-1100 mbar absolute digital output barometer

Download datasheet

Product overview

Description

The LPS001WP is an ultra compact absolute piezoresistive pressure sensor. It includes a monolithic sensing element and an IC interface able to take information from the sensing element and to provide a digital signal to the external world.

The sensing element consists of a suspended membrane realized inside a single mono-silicon substrate. It is capable of detecting pressure and is manufactured using a dedicated process developed by ST, called VENSENS.

The VENSENS process allows the building of a mono-silicon membrane above an air cavity with controlled gap and defined pressure. The membrane is very small compared to the traditionally built silicon micromachined membranes. Membrane breakage is prevented by intrinsic mechanical stoppers.

The IC interface is manufactured using a standard CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LPS001WP is available in a small plastic land grid array (HCLGA) package and is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element.

The LPS001WP belongs to a family of products suitable for a variety of applications.

  • All features

    • Piezoresistive pressure sensor
    • 300-1100 mbar absolute pressure range
    • 0.065 mbar resolution
    • Embedded offset and span temperature compensation
    • Embedded 16-bit ADC
    • SPI and I2C interfaces
    • Supply voltage 2.2 V to 3.6 V
    • High shock survivability (10000 g)
    • Small and thin package
    • ECOPACK® lead-free compliant