LSM6DSOX

Active
Education

6-axis IMU (inertial measurement unit) with embedded AI: always-on 3-axis accelerometer and 3-axis gyroscope

Download datasheet Order Direct

Product overview

Description

The LSM6DSOX is a 6-axis IMU (inertial measurement unit) system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.

The LSM6DSOX supports the main OS requirements, offering real, virtual, and batch sensors with 9 KB for dynamic data batching. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes. The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit, which is trimmed to better match the characteristics of the sensing element.

The LSM6DSOX has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.

The LSM6DSOX fully supports EIS and OIS applications as the module includes a dedicated configurable signal processing path for the OIS and auxiliary SPI, configurable for both the gyroscope and accelerometer. The LSM6DSOX OIS can be configured from the auxiliary SPI and primary interface (SPI / I²C & MIPI I3CSM).

High robustness to mechanical shock makes the LSM6DSOX the preferred choice of system designers for the creation and manufacturing of reliable products. The LSM6DSOX is available in a plastic, land grid array (LGA) package.

  • All features

    • Supply current: 0.55 mA in combo high-performance mode
    • “Always-on" experience with low power consumption for both accelerometer and gyroscope
    • Smart FIFO up to 9 KB
    • Android compliant
    • ±2/±4/±8/±16 g full scale
    • ±125/±250/±500/±1000/±2000 dps full scale
    • Analog supply voltage: 1.71 V to 3.6 V
    • Independent IO supply (1.62 V)
    • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
    • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
    • Auxiliary SPI for OIS data output for gyroscope and accelerometer
    • OIS configurable from aux SPI, primary interface (SPI / I²C & MIPI I3CSM)
    • Advanced pedometer, step detector, and step counter
    • Significant motion detection, tilt detection
    • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double-click
    • Programmable finite state machine: accelerometer, gyroscope, and external sensors
    • Machine learning core
    • S4S data synchronization
    • Embedded temperature sensor
    • ECOPACK and RoHS compliant

You might also like...

Free tools, case studies, and resources to enable edge AI on MCUs, MPUs, and smart sensors.
Smart rings: when AI and accuracy meets the application
By SOXAI and ST
Context-aware: How PCs are leading the way with in-sensor AI
By HP and ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-AI-SENSING1

      Active

      STM32Cube function pack for ultra-low power IoT node with artificial intelligence (AI) application based on audio and motion sensing

      STM32Cube function pack software ST
      FP-AI-SENSING1

      Description:

      STM32Cube function pack for ultra-low power IoT node with artificial intelligence (AI) application based on audio and motion sensing

      FP-SNS-STBOX1

      Active

      STM32Cube function pack for the Pro Mode of wireless multi sensor development kits

      STM32Cube function pack software ST
      FP-SNS-STBOX1

      Description:

      STM32Cube function pack for the Pro Mode of wireless multi sensor development kits

      X-CUBE-ALGOBUILD

      Active

      AlgoBuilder firmware template generator expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-ALGOBUILD

      Description:

      AlgoBuilder firmware template generator expansion for STM32Cube

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      AndroidHAL-IIO

      NRND

      Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

      Drivers for MEMS ST
      AndroidHAL-IIO

      Description:

      Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

      AndroidLinuxHAL

      Active

      Android / Linux sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

      Drivers for MEMS ST
      AndroidLinuxHAL

      Description:

      Android / Linux sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      FSM-Examples

      Active

      Configuration examples for embedded Finite State Machine feature

      Libraries for MEMS and sensors ST
      FSM-Examples

      Description:

      Configuration examples for embedded Finite State Machine feature

      LinuxDriverIIO

      Active

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

      Drivers for MEMS ST
      LinuxDriverIIO

      Description:

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

      LinuxDriverInput

      Active

      Linux device drivers for MEMS motion and environmental sensors (Input framework)

      Drivers for MEMS ST
      LinuxDriverInput

      Description:

      Linux device drivers for MEMS motion and environmental sensors (Input framework)

      MLC-Examples

      Active

      Configuration examples for embedded Machine Learning Core feature

      Libraries for MEMS and sensors ST
      MLC-Examples

      Description:

      Configuration examples for embedded Machine Learning Core feature
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L073RZ

      Active

      STM32 Nucleo-64 development board with STM32L073RZ MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo boards ST
      NUCLEO-L073RZ

      Description:

      STM32 Nucleo-64 development board with STM32L073RZ MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L152RE

      Active

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo boards ST
      NUCLEO-L152RE

      Description:

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STEVAL-MKI109V3

      NRND

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      MEMS motion sensor eval boards ST
      STEVAL-MKI109V3

      Description:

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      STEVAL-MKI197V1

      Active

      LSM6DSOX adapter board for a standard DIL24 socket

      MEMS motion sensor eval boards ST
      STEVAL-MKI197V1

      Description:

      LSM6DSOX adapter board for a standard DIL24 socket

      STEVAL-MKI217V1

      Active

      Adapter board for standard DIL24 socket based on LSM6DSOX and LIS2MDL in sensor hub mode

      MEMS motion sensor eval boards ST
      STEVAL-MKI217V1

      Description:

      Adapter board for standard DIL24 socket based on LSM6DSOX and LIS2MDL in sensor hub mode

      STEVAL-MKIT01V2

      Active

      MEMS sensor sample kit

      MEMS motion sensor eval boards ST
      STEVAL-MKIT01V2

      Description:

      MEMS sensor sample kit

      STEVAL-MKSBOX1V1

      Active

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications

      MEMS motion sensor eval boards ST
      STEVAL-MKSBOX1V1

      Description:

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications
    • Part number
      Status
      Description
      Type
      Supplier

      AlgoBuilder

      NRND

      Application for the graphical design of algorithms

      Sensor software development tools ST
      AlgoBuilder

      Description:

      Application for the graphical design of algorithms

      MEMS-Studio

      Active

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

      Sensor software development tools ST
      MEMS-Studio

      Description:

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

      Unicleo-GUI

      NRND

      GUI for X-CUBE-MEMS1, motion MEMS and environmental sensor software expansion for STM32Cube

      Sensor software development tools ST
      Unicleo-GUI

      Description:

      GUI for X-CUBE-MEMS1, motion MEMS and environmental sensor software expansion for STM32Cube

      Unico-GUI

      Active

      MEMS evaluation kit software package for Linux, Mac OSX and Windows

      Sensor software development tools ST
      Unico-GUI

      Description:

      MEMS evaluation kit software package for Linux, Mac OSX and Windows
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A3

      NRND

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      STBLESensor

      Active

      BLE sensor application for Android and iOS

      Wireless Connectivity Software ST
      STBLESensor

      Description:

      BLE sensor application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM6DSOX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LSM6DSOXTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2

LSM6DSOXTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM6DSOXTR
Active
2.7 / 1k
Available at 6 distributors

Distributor availability of LSM6DSOXTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 65528 1
ANGLIA Live EUROPE 2152 1
MOUSER WORLDWIDE 4773 1
DIGIKEY WORLDWIDE 10976 1
Newark Element14 AMERICA 7286 0
YOSUN ASIA/PACIFIC 70 1

Distributor reported inventory date: 3/26/2025

LGA 14L 2.5x3x0.86 mm Tape and Reel PHILIPPINES EAR99 NEC -40 85

LSM6DSOXTR Active

Budgetary Price (US$)*/Qty:
2.7 / 1k
Package:
LGA 14L 2.5x3x0.86 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LSM6DSOXTR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Farnell Element14

Stock

65528

Min.Order

1

ANGLIA Live

Stock

2152

Min.Order

1

MOUSER

Stock

4773

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

10976

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

7286

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

70

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/26/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Looking to embed AI in your project? Discover free tools, case studies, and resources to fast-track your development.