LSM6DSTX

Active
Design Win Education

iNEMO inertial module with Machine Learning Core, Finite State Machine and advanced Digital Functions. Ultra-low power for battery operated IoT, Gaming, Wearable and Personal Electronics.

Download datasheet

Product overview

Description

The LSM6DSTX is a system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.

The LSM6DSTX supports main OS requirements, offering real, virtual, and batch sensors with 9 KB for dynamic data batching. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes. The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit, which is trimmed to better match the characteristics of the sensing element.

The LSM6DSTX has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.

The LSM6DSTX fully supports EIS and OIS applications as the module includes a dedicated configurable signal processing path for OIS and an auxiliary SPI, configurable for both the gyroscope and accelerometer. The LSM6DSTX OIS can be configured from the auxiliary SPI and primary interface (SPI / I²C & MIPI I3CSM).

The LSM6DSTX embeds a machine learning core able to identify if a data pattern matches an activity in a user-defined set of classes, reducing power consumption and increasing performance of the sensor.

High robustness to mechanical shock makes the LSM6DSTX the preferred choice of system designers for the creation and manufacturing of reliable products. The LSM6DSTX is available in a plastic land grid array (LGA) package.

  • All features

    • Power consumption: 0.55 mA in combo high-performance mode
    • “Always-on" experience with low power consumption for both accelerometer and gyroscope
    • Smart FIFO up to 9 KB
    • Android compliant
    • ±2/±4/±8/±16 g full scale
    • ±125/±250/±500/±1000/±2000 dps full scale
    • Analog supply voltage: 1.71 V to 3.6 V
    • Independent IO supply (1.62 V)
    • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
    • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
    • Auxiliary SPI for OIS data output for gyroscope and accelerometer
    • OIS configurable from aux SPI, primary interface (SPI / I²C & MIPI I3CSM)
    • Advanced pedometer, step detector and step counter
    • Significant motion detection, tilt detection
    • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
    • Programmable finite state machine: accelerometer, gyroscope and external sensors
    • Machine learning core
    • Embedded temperature sensor
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM6DSTX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LSM6DSTXTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2

LSM6DSTXTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM6DSTXTR
Available at distributors

Distributor availability of LSM6DSTXTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LSM6DSTXTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LSM6DSTXTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors