MP23DB02MM

Active

MEMS audio sensor multi performance mode digital microphone

Download datasheet Order Direct

Product overview

Description

The MP23DB02MM is an ultracompact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface with optional stereo configuration.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to produce audio sensors.

The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.

The MP23DB02MM offers multiple performance modes enabled by different clock frequency ranges (power-down, low-power and normal mode). The device has a narrow sensitivity range of ±1 dB, high SNR, and low distortion for all operative modes.

The MP23DB02MM is available in a bottom-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40°C to +85°C.

  • All features

    • Omnidirectional digital microphone
    • Sensitivity: –26 dBFS ±1dB
    • “Always-on" experience with low power consumption
    • Multiple performance modes (sleep, low power, normal)
    • Typical current consumption
      • 2 μA (sleep mode)
      • 285 µA (low-power mode)
      • 800 µA (normal mode)
    • 122 dBSPL acoustic overload point for all operative modes
    • PDM single-bit output with option for stereo configuration
    • RHLGA package
      • Bottom-port design
      • SMD-compliant
      • EMI-shielded
      • ECOPACK and RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.