Product overview
Description
The STLM20 is a precision analog output temperature sensor for low current applications where maximizing battery life is important. It operates over a –55 °C to 130 °C (grade 7) or –40 °C to 85 °C (grade 9) temperature range. The power supply operating range is 2.4 V to 5.5 V. The maximum temperature accuracy of the STLM20 is ± 1.5 °C (±0.5 °C typ) at an ambient temperature of 25 °C and VCCof 2.7 V. The temperature error increases linearly and reaches a maximum of ±2.5 °C at the temperature range extremes. The temperature range is affected by the power supply voltage. For the temperature grade 7 device, a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are +130 °C and –55 °C (decreasing the power supply voltage from 2.7 V to 2.4 V changes the low end of the operating temperature range from –55 °C to –30 °C, while the positive remains at +130 °C).
The STLM20 has a maximum quiescent supply current of 8 μA. Therefore, self-heating is negligible.
-
All features
- Precision analog voltage output temperature sensor
- ±1.5 °C maximum temperature accuracy at 25 °C (±0.5 °C typical)
- Ultra-low quiescent supply current: 4.8 μA (typ) and 8.0 μA (max)
- Operating voltage range: 2.4 V to 5.5 V
- Operating temperature range: –55 °C to 130 °C (grade 7) –40 °C to 85 °C (grade 9)
- SOT323-5L 5-lead package
- UDFN-4L 4-lead package
You might also like...
Temperature probe kit based on STLM20
Recommended for you
Related Applications
Industrial
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu STEVAL-MKI199V1K
ActiveTemperature probe kit based on STLM20
MEMS motion sensor eval boards ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
13.1 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.4 | 13 Dec 2024 | 13 Dec 2024 | ||
1.0 | 22 Sep 2015 | 22 Sep 2015 | ||
1.0 | 02 Apr 2020 | 02 Apr 2020 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Jan 2013 | 31 Jan 2013 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Dec 2024 | 12 Dec 2024 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 07 Dec 2021 | 07 Dec 2021 | ||
12.21 | 09 Dec 2021 | 09 Dec 2021 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STLM20
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
STLM20DD9F | Active | UFDFPN 4 1x1.3 | Ecopack2 | |
STLM20W87F | Active | SOT323-5L | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||
STLM20DD9F | | | Available at 3 distributors Distributor availability of STLM20DD9F
Distributor reported inventory date: 3/29/2025 | | | | Buy from Distributor | | |||||||||||||||||||||||||||||||||||
STLM20W87F | | | Available at 4 distributors Distributor availability of STLM20W87F
Distributor reported inventory date: 3/29/2025 | | | | Buy from Distributor | |
STLM20DD9F Active
Part Number:
STLM20DD9F
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
19352Min.Order
1DIGIKEY
Stock
35718Min.Order
1YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 3/29/2025
Stock
Min.Order
STLM20W87F Active
Part Number:
STLM20W87F
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
37673Min.Order
1DIGIKEY
Stock
15342Min.Order
1Newark Element14
Stock
1120Min.Order
0YOSUN
Stock
175Min.Order
1Distributor reported inventory date: 3/29/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors