Product overview
Description
The ST7MCx device is member of the ST7 microcontroller family designed for mid-range applications with a Motor Control dedicated peripheral.
All devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set and are available with FLASH, ROM or FASTROM program memory.
Under software control, all devices can be placed in WAIT, SLOW, ACTIVE-HALT or HALT mode, reducing power consumption when the application is in idle or stand-by state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
The devices feature an on-chip Debug Module (DM) to support in-circuit debugging (ICD). For a description of the DM registers, refer to the ST7 ICC Protocol Reference Manual.
-
All features
- Instruction set
8-bit Data Manipulation 63 Basic Instructions with illegal opcode detection 17 main Addressing Modes 8 x 8 Unsigned Multiply Instruction True Bit Manipulation - In-circuit Debug
- Development tools
Full hardware/software development package - Brushless motor control peripheral
6 high sink PWM output channels for sinewave or trapezoidal inverter control Motor safety including asynchronous emergency stop and write-once registers 4 analog inputs for rotor position detection (sensorless/hall/tacho/encoder) Permanent magnet motor coprocessor including multiplier, programmable filters, blanking windows and event counters Operational amplifier and comparator for current/voltage mode regulation and limitation - 2 Communication interfaces
SPI synchronous serial interface LINSCI asynchronous serial interface - Memories
8K to 60K dual voltage FLASH Program memory or ROM with read-out protection capability, In-Application Programming and In-Circuit Programming. 384 to 1.5K RAM HDFlash endurance: 100 cycles, data retention: 40 years at 85˚C
- Interrupt management
Nested interrupt controller 14 interrupt vectors plus TRAP and RESET MCES top level interrupt pin 16 external interrupt lines (on 3 vectors) - Clock, reset and supply management
Enhanced reset system Enhanced low voltage supervisor (LVD) for main supply and auxiliary voltage detector (AVD) with interrupt capability Clock sources: crystal/ceramic resonator oscillators and by-pass for external clock, clock security system. Four power saving modes: Halt, Active-Halt, Wait and Slow - 5 Timers
Main Clock Controller with: Real time base, Beep and Clock-out capabilities Configurable window watchdog timer Two 16-bit timers with: 2 input captures, 2 output compares, external clock input, PWM and pulse generator modes 8-bit PWM Auto-Reload timer with: 2 input captures, 4 PWM outputs, output compare and time base interrupt, external clock with event detector - Analog peripheral
10-bit ADC with 16 input pins - Up to 60 I/O ports
up to 60 multifunctional bidirectional I/O lines up to 41 alternate function lines up to 12 high sink outputs
- Instruction set
Circuit Diagram
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
13.2 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (5 of 68)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.5 | 09 Sep 2023 | 09 Sep 2023 | ||
1.3 | 21 Oct 2015 | 21 Oct 2015 | ||
1.4 | 21 Oct 2015 | 21 Oct 2015 | ||
1.5 | 10 Jun 2023 | 10 Jun 2023 | ||
2.4 | 10 Oct 2022 | 10 Oct 2022 | ||
1.3 | 21 Oct 2015 | 21 Oct 2015 | ||
1.4 | 21 Oct 2015 | 21 Oct 2015 | ||
1.4 | 13 Sep 2018 | 13 Sep 2018 | ||
1.4 | 13 Sep 2018 | 13 Sep 2018 | ||
1.4 | 10 Sep 2015 | 10 Sep 2015 | ||
1.6 | 10 Sep 2015 | 10 Sep 2015 | ||
1.5 | 21 Oct 2015 | 21 Oct 2015 | ||
1.4 | 14 Nov 2014 | 14 Nov 2014 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.5 | 13 Sep 2018 | 13 Sep 2018 | ||
1.6 | 09 Sep 2023 | 09 Sep 2023 | ||
1.4 | 10 Sep 2015 | 10 Sep 2015 | ||
1.7 | 01 Jan 2022 | 01 Jan 2022 | ||
1.4 | 21 Oct 2015 | 21 Oct 2015 | ||
1.5 | 14 Nov 2014 | 14 Nov 2014 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.4 | 13 Oct 2017 | 13 Oct 2017 | ||
1.6 | 09 Sep 2023 | 09 Sep 2023 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.4 | 21 Oct 2015 | 21 Oct 2015 | ||
1.5 | 21 Oct 2015 | 21 Oct 2015 | ||
2.4 | 08 Jul 2015 | 08 Jul 2015 | ||
3.3 | 10 Jun 2023 | 10 Jun 2023 | ||
2.3 | 10 Oct 2022 | 10 Oct 2022 | ||
1.4 | 21 Oct 2015 | 21 Oct 2015 | ||
1.4 | 10 Sep 2015 | 10 Sep 2015 | ||
1.4 | 10 Sep 2015 | 10 Sep 2015 | ||
1.4 | 21 Oct 2015 | 21 Oct 2015 | ||
1.3 | 21 Oct 2015 | 21 Oct 2015 | ||
1.5 | 10 Sep 2015 | 10 Sep 2015 | ||
1.3 | 28 Sep 2015 | 28 Sep 2015 | ||
1.4 | 10 Sep 2015 | 10 Sep 2015 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.4 | 10 Sep 2015 | 10 Sep 2015 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
2.5 | 05 Sep 2016 | 05 Sep 2016 | ||
1.4 | 21 Oct 2015 | 21 Oct 2015 | ||
1.5 | 28 Sep 2015 | 28 Sep 2015 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.10 | 24 Nov 2021 | 24 Nov 2021 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.5 | 28 Sep 2015 | 28 Sep 2015 | ||
5.3 | 30 Mar 2016 | 30 Mar 2016 | ||
1.4 | 28 Sep 2015 | 28 Sep 2015 | ||
1.5 | 21 Oct 2015 | 21 Oct 2015 | ||
2.5 | 10 Oct 2022 | 10 Oct 2022 | ||
3.4 | 05 Dec 2022 | 05 Dec 2022 | ||
1.4 | 08 Jun 2016 | 08 Jun 2016 | ||
1.3 | 03 Jan 2018 | 03 Jan 2018 | ||
2.4 | 10 Oct 2022 | 10 Oct 2022 | ||
3.3 | 16 Jun 2015 | 16 Jun 2015 | ||
1.7 | 29 Oct 2024 | 29 Oct 2024 | ||
3.5 | 29 Oct 2024 | 29 Oct 2024 | ||
1.7 | 10 Jun 2023 | 10 Jun 2023 | ||
1.6 | 24 Oct 2024 | 24 Oct 2024 | ||
1.7 | 10 Jun 2023 | 10 Jun 2023 | ||
1.6 | 10 Jun 2023 | 10 Jun 2023 | ||
1.6 | 10 Jun 2023 | 10 Jun 2023 | ||
1.4 | 05 Sep 2016 | 05 Sep 2016 | ||
1.4 | 13 Sep 2018 | 13 Sep 2018 | ||
1.7 | 10 Jun 2023 | 10 Jun 2023 | ||
1.4 | 10 Sep 2015 | 10 Sep 2015 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.5 | 21 May 2022 | 21 May 2022 | ||
1.3 | 09 May 2017 | 09 May 2017 |
Programming Manuals (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.7 | 29 Oct 2024 | 29 Oct 2024 | ||
2.7 | 29 Oct 2024 | 29 Oct 2024 | ||
3.6 | 29 Oct 2024 | 29 Oct 2024 | ||
2.7 | 29 Oct 2024 | 29 Oct 2024 |
Application Notes for related Tools & Software (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.5 | 13 Sep 2018 | 13 Sep 2018 | ||
1.7 | 01 Jan 2022 | 01 Jan 2022 | ||
1.10 | 24 Nov 2021 | 24 Nov 2021 | ||
3.4 | 05 Dec 2022 | 05 Dec 2022 | ||
2.2 | 04 May 2022 | 04 May 2022 | ||
1.7 | 10 Jun 2023 | 10 Jun 2023 | ||
1.6 | 03 Aug 2022 | 03 Aug 2022 |
Training Material (5 of 9)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 | ||
1.0 | 28 Dec 2015 | 28 Dec 2015 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST7MC2M9
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.