STM32C051K6

Active
Education

Mainstream Arm Cortex-M0+ MCU with 32 Kbytes of Flash memory, 12 Kbytes RAM, 48 MHz CPU, 2x USART, timers, ADC, comm. I/F, USB FS, 2-3.6V

Download datasheet Order Direct

Product overview

Description

The STM32C051x6/x8 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 48 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.

The devices incorporate a memory protection unit (MPU), high-speed embedded memories (12 Kbytes of SRAM and up to 64 Kbytes of flash program memory with read and write protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (two I2Cs, two SPI / one I2S, and two USARTs), one 12-bit ADC (2.5 MSps) with up to 21 channels, a low-power RTC, an advanced control PWM timer, four general-purpose 16-bit timers, a 32-bit general-purpose timer, two watchdog timers, and a SysTick timer.

The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 2.0 V to 3.6 V. Optimized dynamic consumption combined with power-saving modes allows the design of low-power applications.

The devices are housed in packages with 15 to 48 pins.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 48 MHz
    • -40°C to 85°C/105°C/125°C operating temperature
    • Memories
      • Up to 64 Kbytes of flash memory with protection and securable area
      • 12 Kbytes of SRAM with hardware parity check
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 2.0 V to 3.6 V
      • Power-on / power-down reset (POR/PDR)
      • Programmable brownout reset (BOR)
      • Low-power modes: Sleep, Stop, Standby, Shutdown
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator with calibration
      • Internal 48 MHz RC oscillator (±1 %)
      • Internal 32 kHz RC oscillator (±5 %)
    • Up to 45 fast I/Os
      • All mappable on external interrupt vectors
      • All 5 V-tolerant
    • 5-channel DMA controller with flexible mapping
    • 12-bit, 0.4 µs ADC (up to 19 ext. channels)
      • Conversion range: 0 to 3.6 V
    • 9 timers: 16-bit for advanced motor control, one 32-bit timer and four 16-bit general-purpose, two watchdogs, SysTick timer
    • Calendar RTC with alarm
    • Communication interfaces
      • Two I2C-bus interface supporting Fast-mode Plus (1 Mbit/s) with extra current sink; one supporting SMBus/PMBus™ and wake-up from Stop mode
      • Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wake-up feature
      • Two SPIs (24 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I²S interface; two extra SPIs through USARTs
    • Development support: serial wire debug (SWD)
    • 96-bit unique ID
    • All packages ECOPACK 2 compliant

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32C051K6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32C051K6T6
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2
STM32C051K6U6
Active
UFQFPN 32 5x5x0.55 mm Industrial Ecopack2

STM32C051K6T6

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32C051K6U6

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32C051K6U6
Active
0.4645 / 10k
Available at 6 distributors

Distributor availability of STM32C051K6U6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 250 1
ANGLIA Live EUROPE 25 1
MOUSER WORLDWIDE 250 1
FUTURE WORLDWIDE 250 0
AVNET AMERICA 250 0
DIGIKEY WORLDWIDE 250 1

Distributor reported inventory date: 4/9/2025

UFQFPN 32 5x5x0.55 mm Tray TAIWAN 3A991.a.2 NEC -40 85

1

2 2 20 1

STM32C051K6T6
Active
0.4645 / 10k
Available at 6 distributors

Distributor availability of STM32C051K6T6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 250 1
ANGLIA Live EUROPE 25 1
MOUSER WORLDWIDE 250 1
FUTURE WORLDWIDE 250 0
AVNET AMERICA 250 0
DIGIKEY WORLDWIDE 250 1

Distributor reported inventory date: 4/9/2025

LQFP 32 7x7x1.4 mm Tray TAIWAN 3A991.a.2 NEC -40 85

5 1

2 2 20 1

STM32C051K6U6 Active

Budgetary Price (US$)*/Qty:
0.4645 / 10k
Package:
UFQFPN 32 5x5x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32C051K6U6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

20

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

250

Min.Order

1

ANGLIA Live

Stock

25

Min.Order

1

MOUSER

Stock

250

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

250

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

250

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

250

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/9/2025

STM32C051K6T6 Active

Budgetary Price (US$)*/Qty:
0.4645 / 10k
Package:
LQFP 32 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32C051K6T6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

20

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

250

Min.Order

1

ANGLIA Live

Stock

25

Min.Order

1

MOUSER

Stock

250

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

250

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

250

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

250

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/9/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors