Product overview
Description
The STM32C071x8/xB mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 48 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.
The devices incorporate a memory protection unit (MPU), high-speed embedded memories (24 Kbytes of SRAM and up to 128 Kbytes of flash program memory with read and write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (two I2Cs, two SPI / one I2S, one full-speed USB, and two USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, a low-power RTC, an advanced control PWM timer, four general-purpose 16-bit timers, a 32-bit general-purpose timer, two watchdog timers, and a SysTick timer.
The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 2.0 V to 3.6 V. Optimized dynamic consumption combined with power-saving modes allows the design of low-power applications.
The devices are housed in packages with 19 to 64 pins.
-
All features
- Includes ST state-of-the-art patented technology
- Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 48 MHz
- -40°C to 85°C/105°C/125°C operating temperature
- Memories
- Up to 128 Kbytes of flash memory with protection and securable area
- 24 Kbytes of SRAM with hardware parity check
- CRC calculation unit
- Reset and power management
- Voltage range: 2.0 V to 3.6 V
- Separate I/O supply pin (1.65 V to 3.6 V)
- Power-on / power-down reset (POR/PDR)
- Programmable brownout reset (BOR)
- Low-power modes: Sleep, Stop, Standby, Shutdown
- Clock management
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator with calibration
- Internal 48 MHz RC oscillator (±1 %)
- Internal 48 MHz RC oscillator with clock recovery system
- Internal 32 kHz RC oscillator (±5 %)
- Up to 61 fast I/Os
- All mappable on external interrupt vectors
- All 5 V-tolerant
- 5-channel DMA controller with flexible mapping
- 12-bit, 0.4 µs ADC (up to 19 ext. channels)
- Conversion range: 0 to 3.6 V
- 9 timers: 16-bit for advanced motor control, one 32-bit timer and four 16-bit general-purpose, two watchdogs, SysTick timer
- Calendar RTC with alarm
- Communication interfaces
- Two I2C-bus interface supporting Fast-mode Plus (1 Mbit/s) with extra current sink; one supporting SMBus/PMBus™ and wake-up from Stop mode
- Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wake-up feature
- Two SPIs (24 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I²S interface; two extra SPIs through USARTs
- USB 2.0 FS device (crystal-less) and host controller
- Development support: serial wire debug (SWD)
- 96-bit unique ID
- All packages ECOPACK 2 compliant
Circuit Diagram
You might also like...
Featured Videos
Enhancing the STM32C0 portfolio, the new STM32C071 product line supports USB connectivity for both host and device modes without requiring an external crystal. It offers up to 128 Kbytes of flash memory and 24 Kbytes of RAM, available in packages ranging from 20 to 64 pins.
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 01 Oct 2024 | 01 Oct 2024 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 11 Dec 2024 | 11 Dec 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32C071K8T3 | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32C071K8T3TR | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32C071K8T6 | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32C071K8T6N | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32C071K8U3 | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
STM32C071K8U3TR | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
STM32C071K8U6 | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
STM32C071K8U6N | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
STM32C071K8T3
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM32C071K8T3TR
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM32C071K8T6
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM32C071K8T6N
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM32C071K8U3
Package:
UFQFPN 32 5x5x0.55 mmMaterial Declaration**:
STM32C071K8U3TR
Package:
UFQFPN 32 5x5x0.55 mmMaterial Declaration**:
STM32C071K8U6
Package:
UFQFPN 32 5x5x0.55 mmMaterial Declaration**:
STM32C071K8U6N
Package:
UFQFPN 32 5x5x0.55 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32C071K8T3 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32C071K8U6 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32C071K8U3TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32C071K8T6 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32C071K8T3TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32C071K8U3 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32C071K8T6N | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32C071K8U6N | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
STM32C071K8T3 Active
STM32C071K8U6 Active
STM32C071K8U3TR Active
STM32C071K8T6 Active
STM32C071K8T3TR Active
STM32C071K8U3 Active
STM32C071K8T6N Active
STM32C071K8U6N Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors