Product overview
Description
The STM32C091xB/xC STM32C092xB/xC mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 48 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.
The devices incorporate a memory protection unit (MPU), high-speed embedded memories (up to 36 Kbytes of SRAM and up to 256 Kbytes of flash program memory with read and write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (two I2Cs, two SPI / one I2S, one FDCAN, and four USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, a low-power RTC, an advanced control PWM timer, five general-purpose 16-bit timers, a 32-bit general-purpose timer, two watchdog timers, and a SysTick timer.
The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 2.0 V to 3.6 V. Optimized dynamic consumption combined with power-saving modes allows the design of low-power applications.
The devices are housed in packages with 20 to 64 pins.
-
All features
- Includes ST state-of-the-art patented technology
- Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 48 MHz
- -40°C to 85°C/105°C/125°C operating temperature
- Memories
- Up to 256 Kbytes of flash memory with protection and securable area
- Up to 36 Kbytes of SRAM with hardware parity check
- CRC calculation unit
- Reset and power management
- Voltage range: 2.0 V to 3.6 V
- Power-on / power-down reset (POR/PDR)
- Programmable brownout reset (BOR)
- Low-power modes: Sleep, Stop, Standby, Shutdown
- Clock management
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator with calibration
- Internal 48 MHz RC oscillator (±1 %)
- Internal 32 kHz RC oscillator (±5 %)
- Up to 61 fast I/Os
- All mappable on external interrupt vectors
- All 5 V-tolerant
- 7-channel DMA controller with flexible mapping
- 12-bit, 0.4 µs ADC (up to 19 ext. channels)
- Conversion range: 0 to 3.6 V
- 10 timers: 16-bit for advanced motor control, one 32-bit timer and five 16-bit general-purpose, two watchdogs, SysTick timer
- Calendar RTC with alarm
- Communication interfaces
- Two I2C-bus interface supporting Fast-mode Plus (1 Mbit/s) with extra current sink; one supporting SMBus/PMBus™ and wake-up from Stop mode
- Four USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wake-up feature
- Two SPIs (24 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I²S interface; four extra SPIs through USARTs
- One FDCAN controller (STM32C092xx only)
- Development support: serial wire debug (SWD)
- 96-bit unique ID
- All packages ECOPACK 2 compliant
Circuit Diagram
You might also like...
Recommended for you
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 14 Feb 2025 | 14 Feb 2025 |
Application Notes (5 of 35)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
3.0 | 11 Sep 2024 | 11 Sep 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
11.0 | 24 Mar 2025 | 24 Mar 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
9.0 | 14 Mar 2024 | 14 Mar 2024 | ||
6.0 | 14 Mar 2024 | 14 Mar 2024 | ||
5.0 | 09 Dec 2024 | 09 Dec 2024 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.0 | 29 Oct 2024 | 29 Oct 2024 | ||
4.0 | 12 Aug 2024 | 12 Aug 2024 | ||
1.0 | 22 Dec 2022 | 22 Dec 2022 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
9.0 | 04 Apr 2025 | 04 Apr 2025 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 11 Jan 2023 | 11 Jan 2023 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 05 Feb 2025 | 05 Feb 2025 | ||
1.1 | 09 Mar 2023 | 09 Mar 2023 | ||
1.0 | 10 Mar 2023 | 10 Mar 2023 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 20 Dec 2024 | 20 Dec 2024 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
9.0 | 20 Jun 2024 | 20 Jun 2024 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Dec 2024 | 20 Dec 2024 |
Application Notes for related Tools & Software (5 of 21)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
2.0 | 30 Aug 2016 | 30 Aug 2016 | ||
2.0 | 28 Apr 2015 | 28 Apr 2015 | ||
1.1 | 08 Apr 2025 | 08 Apr 2025 | ||
2.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 03 May 2023 | 03 May 2023 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
4.0 | 07 Mar 2025 | 07 Mar 2025 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
1.1 | 11 Jan 2023 | 11 Jan 2023 | ||
1.0 | 25 Jun 2019 | 25 Jun 2019 |
Presentations (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Apr 2025 | 01 Apr 2025 | ||
1.0 | 07 Jun 2024 | 07 Jun 2024 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 | ||
1.0 | 19 Feb 2025 | 19 Feb 2025 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2020 | 18 Nov 2020 | ||
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 | ||
1.0 | 13 Feb 2025 | 13 Feb 2025 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 01 Oct 2024 | 01 Oct 2024 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 28 Jan 2025 | 28 Jan 2025 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STM32C091GCU6 | Active | UFQFPN 28 4x4x0.6 mm | Industrial | Ecopack2 | 10 | 2025-02-19T00:00:00.000+01:00 | |
STM32C091GCU6
Package:
UFQFPN 28 4x4x0.6 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32C091GCU6 | Active | 0.7159 / 10k | 2 distributors | UFQFPN 28 4x4x0.6 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 85 |
| 6 | 1 |
|
|
|
|
|
|
| 2 | 4 | 17 | 1 |
|
|
|
STM32C091GCU6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors