STM32C091RB

Active
Education

Mainstream Arm Cortex-M0+ MCU with 256 Kbytes of Flash memory, 36 Kbytes RAM, 48 MHz CPU, 4x USART, timers, ADC, comm. I/F, 2-3.6V

Download datasheet Order Direct

Product overview

Description

The STM32C091xB/xC STM32C092xB/xC mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 48 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.

The devices incorporate a memory protection unit (MPU), high-speed embedded memories (up to 36 Kbytes of SRAM and up to 256 Kbytes of flash program memory with read and write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (two I2Cs, two SPI / one I2S, one FDCAN, and four USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, a low-power RTC, an advanced control PWM timer, five general-purpose 16-bit timers, a 32-bit general-purpose timer, two watchdog timers, and a SysTick timer.

The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 2.0 V to 3.6 V. Optimized dynamic consumption combined with power-saving modes allows the design of low-power applications.

The devices are housed in packages with 20 to 64 pins.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 48 MHz
    • -40°C to 85°C/105°C/125°C operating temperature
    • Memories
      • Up to 256 Kbytes of flash memory with protection and securable area
      • Up to 36 Kbytes of SRAM with hardware parity check
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 2.0 V to 3.6 V
      • Power-on / power-down reset (POR/PDR)
      • Programmable brownout reset (BOR)
      • Low-power modes: Sleep, Stop, Standby, Shutdown
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator with calibration
      • Internal 48 MHz RC oscillator (±1 %)
      • Internal 32 kHz RC oscillator (±5 %)
    • Up to 61 fast I/Os
      • All mappable on external interrupt vectors
      • All 5 V-tolerant
    • 7-channel DMA controller with flexible mapping
    • 12-bit, 0.4 µs ADC (up to 19 ext. channels)
      • Conversion range: 0 to 3.6 V
    • 10 timers: 16-bit for advanced motor control, one 32-bit timer and five 16-bit general-purpose, two watchdogs, SysTick timer
    • Calendar RTC with alarm
    • Communication interfaces
      • Two I2C-bus interface supporting Fast-mode Plus (1 Mbit/s) with extra current sink; one supporting SMBus/PMBus™ and wake-up from Stop mode
      • Four USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wake-up feature
      • Two SPIs (24 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I²S interface; four extra SPIs through USARTs
    • One FDCAN controller (STM32C092xx only)
    • Development support: serial wire debug (SWD)
    • 96-bit unique ID
    • All packages ECOPACK 2 compliant

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32C091RB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32C091RBI6
Active
UFBGA 64 5x5x0.6 P 0.5 mm Industrial Ecopack2
STM32C091RBT6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2

STM32C091RBI6

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32C091RBT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
STM32C091RBI6
Active
0.7841 / 10k
Available at distributors

Distributor availability of STM32C091RBI6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFBGA 64 5x5x0.6 P 0.5 mm Tray TAIWAN 3A991.a.2 NEC

23

STM32C091RBT6
Active
0.7841 / 10k
Available at 6 distributors

Distributor availability of STM32C091RBT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 50 1
ANGLIA Live EUROPE 25 1
MOUSER WORLDWIDE 50 1
FUTURE WORLDWIDE 50 0
AVNET AMERICA 50 0
DIGIKEY WORLDWIDE 50 1

Distributor reported inventory date: 4/10/2025

LQFP 64 10x10x1.4 mm Tray TAIWAN 3A991.a.2 NEC

23

STM32C091RBI6 Active

Budgetary Price (US$)*/Qty:
0.7841 / 10k
Package:
UFBGA 64 5x5x0.6 P 0.5 mm
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32C091RBI6

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

23

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32C091RBT6 Active

Budgetary Price (US$)*/Qty:
0.7841 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32C091RBT6

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

23

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

50

Min.Order

1

ANGLIA Live

Stock

25

Min.Order

1

MOUSER

Stock

50

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

50

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

50

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

50

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/10/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors