User Manual
Technical Note
- TN1163 Description of WLCSP for microcontrollers and recommendations for its use
- TN1204 Tape and reel shipping media for STM32 microcontrollers in BGA packages
- TN1205 Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- TN1206 Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- TN1207 Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
Product Presentation
Application Note
- AN1709 EMC design guide for STM8, STM32 and legacy MCUs
- AN2548 Introduction to DMA controller for STM32 MCUs
- AN2606 STM32 microcontroller system memory boot mode
- AN2639 Soldering recommendations and package information for lead-free ECOPACK2 MCUs and MPUs
- AN2834 How to optimize the ADC accuracy in the STM32 MCUs
Errata Sheet
Reference Manual
Datasheet
- DS13866 Arm®Cortex®-M0+ 32-bit MCU, 32 KB flash, 6 KB RAM, 2 x USART, timers, ADC, comm. I/Fs, 2-3.6 V
- DS13867 Arm® Cortex®-M0+ 32-bit MCU, 32 KB Flash, 12 KB RAM, 2 x USART, timers, ADC, comm. I/Fs, 2-3.6 V
- DS14693 Arm®Cortex®-M0+ 32-bit MCU, 128 KB flash, 24 KB RAM, 2 x USART, timers, ADC, USB FS, comm. I/Fs, 2-3.6V