STM32F031G6

Active
Design Win Education

Mainstream Arm Cortex-M0 Access line MCU with 32 Kbytes of Flash memory, 48 MHz CPU, motor control

Download datasheet Order Direct

Product overview

Description

The STM32F031x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 4 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (one I2C, one SPI/ I2S and one USART), one 12-bit ADC, five 16-bit timers, one 32-bit timer and an advanced-control PWM timer.

The STM32F031x4/x6 microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The STM32F031x4/x6 microcontrollers include devices in six different packages ranging from 20 pins to 48 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.

These features make the STM32F031x4/x6 microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.

  • All features

    • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
    • Memories
      • 16 to 32 Kbytes of Flash memory
      • 4 Kbytes of SRAM with HW parity
    • CRC calculation unit
    • Reset and power management
      • Digital and I/Os supply: 2.0 to 3.6 V
      • Analog supply: VDDA = from VDDto 3.6 V
      • Power-on/Power-down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • Low power modes: Sleep, Stop and Standby
      • VBATsupply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x6 PLL option
      • Internal 40 kHz RC oscillator
    • Up to 39 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 26 I/Os with 5 V tolerant capability
    • 5-channel DMA controller
    • 1 × 12-bit, 1.0 μs ADC (up to 10 channels)
      • Conversion range: 0 to 3.6V
      • Separate analog supply from 2.4 up to 3.6 V
    • Up to 9 timers
      • 1 x 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
      • 1 x 32-bit and 1 x 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
      • 1 x 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
      • 1 x 16-bit timer, with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
      • 1 x 16-bit timer with 1 IC/OC
      • Independent and system watchdog timers
      • SysTick timer: 24-bit downcounter
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby
    • Communication interfaces
      • 1 x I2C interface, supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, and wakeup from Stop mode
      • 1 x USART supporting master synchronous SPI and modem control, ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
      • 1 x SPI (18 Mbit/s) with 4 to 16 programmable bit frames, with I2S interface multiplexed
    • Serial wire debug (SWD)
    • 96-bit unique ID
    • Extended temperature range: -40 to +105°C
    • All packages ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F031G6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F031G6U6
Active
UFQFPN 28 4x4x0.55 mm Industrial Ecopack2
STM32F031G6U6TR
Active
UFQFPN 28 4x4x0.55 mm Industrial Ecopack2
STM32F031G6U7
Active
UFQFPN 28 4x4x0.55 mm Industrial Ecopack2
STM32F031G6U7TR
Active
UFQFPN 28 4x4x0.55 mm Industrial Ecopack2

STM32F031G6U6

Package:

UFQFPN 28 4x4x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 28 4x4x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F031G6U6TR

Package:

UFQFPN 28 4x4x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 28 4x4x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F031G6U7

Package:

UFQFPN 28 4x4x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 28 4x4x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F031G6U7TR

Package:

UFQFPN 28 4x4x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 28 4x4x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F031G6U6TR
Available at distributors

Distributor availability of STM32F031G6U6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F031G6U7
Available at distributors

Distributor availability of STM32F031G6U7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F031G6U7TR
Available at distributors

Distributor availability of STM32F031G6U7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F031G6U6
Available at distributors

Distributor availability of STM32F031G6U6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F031G6U6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F031G6U6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F031G6U7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F031G6U7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F031G6U7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F031G6U7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F031G6U6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F031G6U6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors