STM32F038F6

Active
Education

Mainstream Arm Cortex-M0 Low-voltage line 1,8V MCU with 32 Kbytes of Flash memory, 48 MHz CPU, USB, CAN and CEC functions

Download datasheet

Product overview

Description

The STM32F038x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (32 Kbytes of Flash memory and 4 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (one I2C, one SPI/ I2S and one USART), one 12-bit ADC, five 16-bit timers, one 32-bit timer and an advanced-control PWM timer.

The STM32F038x6 microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges at a 1.8 V ± 8% power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The STM32F038x6 microcontrollers include devices in five different packages ranging from 20 pins to 48 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.

These features make the STM32F038x6 microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.

  • All features

    • Core: ARM® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
    • Memories
      • 32 Kbytes of Flash memory
      • 4 Kbytes of SRAM with HW parity
    • CRC calculation unit
    • Power management
      • Digital and I/Os supply: VDD= 1.8 V ±8%
      • Analog supply: VDDA = from VDDto 3.6 V
      • Low power modes: Sleep, Stop
      • VBATsupply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x6 PLL option
      • Internal 40 kHz RC oscillator
    • Up to 38 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 25 I/Os with 5 V tolerant capability
    • 5-channel DMA controller
    • 1 × 12-bit, 1.0 μs ADC (up to 10 channels)
      • Conversion range: 0 to 3.6V
      • Separate analog supply from 2.4 up to 3.6 V
    • Up to 9 timers
      • 1 x 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
      • 1 x 32-bit and 1 x 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
      • 1 x 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
      • 1 x 16-bit timer, with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
      • 1 x 16-bit timer with 1 IC/OC
      • Independent and system watchdog timers
      • SysTick timer: 24-bit downcounter
    • Calendar RTC with alarm and periodic wakeup from Stop
    • Communication interfaces
      • 1 x I2C interface, supporting Fast Mode Plus (1 Mbit/s) with extra current sink, SMBus/PMBus, and wakeup from Stop mode
      • 1 x USART supporting master synchronous SPI and modem control, ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
      • 1 x SPI (18 Mbit/s) with 4 to 16 programmable bit frames, with I2S interface multiplexed
    • Serial wire debug (SWD)
    • 96-bit unique ID
    • Extended temperature range: -40 to +105°C
    • All packages ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F038F6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F038F6P6
Active
TSSOP-20 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F038F6P6TR
Active
TSSOP-20 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32F038F6P6

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F038F6P6TR

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F038F6P6
Active
1.0552 / 10k
Available at 2 distributors

Distributor availability of STM32F038F6P6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 95 1
DIGIKEY WORLDWIDE 2243 1

Distributor reported inventory date: 4/16/2025

TSSOP-20 Tube CHINA 3A991.a.2 NEC -40 85

5 1

14

1 1 8 1

STM32F038F6P6TR
Active
1.0552 / 10k
Available at 1 distributors

Distributor availability of STM32F038F6P6TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2475 1

Distributor reported inventory date: 4/16/2025

TSSOP-20 Tape and Reel CHINA 3A991.a.2 NEC -40 85

5 1

14

1 1 8 1

STM32F038F6P6 Active

Budgetary Price (US$)*/Qty:
1.0552 / 10k
Package:
TSSOP-20
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F038F6P6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

14

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

8

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

95

Min.Order

1

DIGIKEY

Stock

2243

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F038F6P6TR Active

Budgetary Price (US$)*/Qty:
1.0552 / 10k
Package:
TSSOP-20
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F038F6P6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

14

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

8

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

DIGIKEY

Stock

2475

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors