STM32F058R8

Active
Education

Mainstream Arm Cortex-M0 Low-voltage line 1,8V MCU with 64 Kbytes of Flash memory, 48 MHz CPU and CEC functions

Download datasheet Order Direct

Product overview

Description

The STM32F058C8/R8/T8 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories 64 Kbytes of Flash memory and 8 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (up to two I2Cs, up to two SPIs, one I2S, one HDMI CEC and up to two USARTs), one 12-bit ADC, one 12-bit DAC, six 16-bit timers, one 32-bit timer and an advanced-control PWM timer.

The STM32F058C8/R8/T8 microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges at a 1.8 V ± 8% power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The STM32F058C8/R8/T8 microcontrollers include devices in four different packages ranging from 36 pins to 64 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.

These features make the STM32F058C8/R8/T8 microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.

  • All features

    • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
    • Memories
      • 64 Kbytes of Flash memory
      • 8 Kbytes of SRAM with HW parity checking
    • CRC calculation unit
    • Power management
      • Digital and I/O supply: VDD= 1.8 V ± 8%
      • Analog supply: VDDA= from VDDto 3.6 V
      • Low power modes: Sleep, Stop
      • VBATsupply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x6 PLL option
      • Internal 40 kHz RC oscillator
    • Up to 54 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 35 I/Os with 5 V tolerant capability
    • 5-channel DMA controller
    • One 12-bit, 1.0 μs ADC (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Separate analog supply from 2.4 up to 3.6
    • One 12-bit DAC channel
    • Two fast low-power analog comparators with programmable input and output
    • Up to 17 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
    • Up to 11 timers
      • One 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
      • One 32-bit and one 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
      • One 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
      • Two 16-bit timers, each with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
      • One 16-bit timer with 1 IC/OC
      • Independent and system watchdog timers
      • SysTick timer: 24-bit downcounter
      • One 16-bit basic timer to drive the DAC
    • Calendar RTC with alarm and periodic wakeup from Stop
    • Communication interfaces
      • Up to two I2C interfaces, one supporting Fast Mode Plus (1 Mbit/s) with extra current sink, SMBus/PMBus and wakeup from Stop mode
      • Up to two USARTs supporting master synchronous SPI and modem control, one with ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
      • Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frame, one with I2S interface multiplexed
    • HDMI CEC interface, wakeup on header reception
    • Serial wire debug (SWD)
    • 96-bit unique ID
    • All packages ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F058R8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F058R8H6
Active
UFBGA 64 5x5x0.6 P 0.5 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F058R8H6TR
Active
UFBGA 64 5x5x0.6 P 0.5 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F058R8H7
Active
UFBGA 64 5x5x0.6 P 0.5 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F058R8H7TR
Active
UFBGA 64 5x5x0.6 P 0.5 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F058R8T6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32F058R8H6

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F058R8H6TR

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F058R8H7

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F058R8H7TR

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F058R8T6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F058R8H6TR
Available at distributors

Distributor availability of STM32F058R8H6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F058R8H7
Available at distributors

Distributor availability of STM32F058R8H7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F058R8H7TR
Available at distributors

Distributor availability of STM32F058R8H7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F058R8T6
Available at 2 distributors

Distributor availability of STM32F058R8T6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 934 1
DIGIKEY WORLDWIDE 215 1

Distributor reported inventory date: 4/16/2025

STM32F058R8H6
Available at distributors

Distributor availability of STM32F058R8H6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F058R8H6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F058R8H6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

54

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F058R8H7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F058R8H7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

54

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F058R8H7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F058R8H7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

54

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F058R8T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F058R8T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

54

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

MOUSER

Stock

934

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

215

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F058R8H6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F058R8H6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

54

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors