STM32F071C8

Active
Design Win Education

Mainstream Arm Cortex-M0 Access line MCU with 64 Kbytes of Flash memory, 48 MHz CPU and CEC functions

Download datasheet Order Direct

Product overview

Description

The STM32F071x8/xB microcontrollers incorporate the high-performance Arm®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 128 Kbytes of Flash memory and 16 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (two I2Cs, two SPI/one I2S, one HDMI CEC and four USARTs), one 12-bit ADC, one 12-bit DAC with two channels, seven 16-bit timers, one 32-bit timer and an advanced-control PWM timer.

The STM32F071x8/xB microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The STM32F071x8/xB microcontrollers include devices in six different packages ranging from 48 pins to 100 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.

These features make the STM32F071x8/xB microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.

  • All features

    • Core: Arm® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
    • Memories
      • 64 to 128 Kbytes of Flash memory
      • 16 Kbytes of SRAM with HW parity
    • CRC calculation unit
    • Reset and power management
      • Digital and I/O supply: VDD = 2.0 V to 3.6 V
      • Analog supply: VDDA = VDD to 3.6 V
      • Selected I/Os: VDDIO2 = 1.65 V to 3.6 V
      • Power-on/Power down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • Low power modes: Sleep, Stop, Standby
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x6 PLL option
      • Internal 40 kHz RC oscillator
      • Internal 48 MHz oscillator with automatic trimming based on ext. synchronization
    • Up to 87 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 68 I/Os with 5V tolerant capability and 19 with independent supply VDDIO2
    • 7-channel DMA controller
    • One 12-bit, 1.0 µs ADC (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Separate analog supply: 2.4 V to 3.6 V
    • One 12-bit D/A converter (with 2 channels)
    • 2 fast low-power analog comparators with programmable input and output
    • Up to 24 capacitive sensing channels for touchkey, linear and rotary touch sensors
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby
    • 12 timers
      • One 16-bit advanced-control timer for six-channel PWM output
      • One 32-bit and seven 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding or DAC control
      • Independent and system watchdog timers
      • SysTick timer
    • Communication interfaces
      • 2 I2C interfaces supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, one supporting SMBus/PMBus and wakeup
      • 4 USARTs supporting master synchronous SPI and modem control, two with ISO7816 interface, LIN, IrDA, auto baud rate detection and wakeup feature
      • 2 SPIs (18 Mbit/s) with 4 to 16 programmable bit frame s, and with I2S interface multiplexed
    • HDMI CEC, wakeup on header reception
    • Serial wire debug (SWD)
    • 96-bit unique ID

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F071C8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F071C8T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F071C8T6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F071C8U6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32F071C8U7
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32F071C8U7TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2

STM32F071C8T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F071C8T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F071C8U6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F071C8U7

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F071C8U7TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F071C8U7TR
Available at distributors

Distributor availability of STM32F071C8U7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F071C8T6TR
Available at distributors

Distributor availability of STM32F071C8T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F071C8T6
Available at distributors

Distributor availability of STM32F071C8T6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F071C8U6
Available at distributors

Distributor availability of STM32F071C8U6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F071C8U7
Available at distributors

Distributor availability of STM32F071C8U7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F071C8U7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F071C8U7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F071C8T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F071C8T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F071C8T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F071C8T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F071C8U6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F071C8U6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F071C8U7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F071C8U7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors