Product overview
Description
The STM32F078CB/RB/VB microcontrollers incorporate the high-performance Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (128 Kbytes of Flash memory and 16 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (two I2Cs, two SPI/I2S, one HDMI CEC and four USARTs), one USB Full-speed device (crystal-less), one 12-bit ADC, one 12-bit DAC with two channels, seven 16-bit timers, one 32-bit timer and an advanced-control PWM timer.
The STM32F078CB/RB/VB microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 1.8 V ± 8% power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
The STM32F078CB/RB/VB microcontrollers include devices in seven different packages ranging from 48 pins to 100 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.
These features make the STM32F078CB/RB/VB microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.
-
All features
- Core: Arm® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
- Memories
- 128 Kbytes of Flash memory
- 16 Kbytes of SRAM with HW parity
- CRC calculation unit
- Power management
- Digital and I/O supply: VDD = 1.8 V ± 8%
- Analog supply: VDDA = VDD to 3.6 V
- Selected I/Os: VDDIO2 = 1.65 V to 3.6 V
- Low power modes: Sleep, Stop
- VBAT supply for RTC and backup registers
- Clock management
- 4 to 32 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- Internal 8 MHz RC with x6 PLL option
- Internal 40 kHz RC oscillator
- Internal 48 MHz oscillator with automatic trimming based on ext. synchronization
- Up to 86 fast I/Os
- All mappable on external interrupt vectors
- Up to 67 I/Os with 5V tolerant capability and 19 with independent supply VDDIO2
- 7-channel DMA controller
- One 12-bit, 1.0 μs ADC (up to 16 channels)
- Conversion range: 0 to 3.6 V
- Separate analog supply: 2.4 V to 3.6 V
- 2 independent 12-bit DAC channels
- 2 fast low-power analog comparators with programmable input and output
- Up to 23 capacitive sensing channels for touchkey, linear and rotary touch sensors
- Calendar RTC with alarm and periodic wakeup from Stop
- 12 timers
- One 16-bit advanced-control timer for six-channel PWM output
- One 32-bit and seven 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding or DAC control
- Independent and system watchdog timers
- SysTick timer
- Communication interfaces
- 2 I2C interfaces supporting Fast Mode Plus (1 Mbit/s), one supporting SMBus/PMBus and wakeup
- 4 USARTs supporting master synchronous SPI and modem control, two with ISO7816 interface, LIN, IrDA, auto baud rate detection and wakeup feature
- 2 SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, and with I2S interface multiplexed
- USB 2.0 full-speed interface, able to run from internal 48 MHz oscillator and with BCD and LPM support
- HDMI CEC wakeup on header reception
- Serial wire debug (SWD)
- 96-bit unique ID
- All packages ECOPACK®2
Circuit Diagram
Recommended for you
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 03 Sep 2019 | 03 Sep 2019 |
Application Notes (5 of 48)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
2.0 | 10 Feb 2015 | 10 Feb 2015 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
4.0 | 07 Nov 2014 | 07 Nov 2014 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
3.0 | 16 Mar 2016 | 16 Mar 2016 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
9.0 | 14 Mar 2024 | 14 Mar 2024 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
1.0 | 12 Feb 2015 | 12 Feb 2015 | ||
3.0 | 10 Feb 2015 | 10 Feb 2015 | ||
3.4 | 28 Mar 2024 | 28 Mar 2024 | ||
2.0 | 29 Nov 2016 | 29 Nov 2016 | ||
2.0 | 04 Feb 2022 | 04 Feb 2022 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
6.0 | 31 Jul 2017 | 31 Jul 2017 | ||
1.6 | 20 May 2024 | 20 May 2024 | ||
9.0 | 04 Apr 2025 | 04 Apr 2025 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.0 | 20 Sep 2016 | 20 Sep 2016 | ||
5.4 | 22 Aug 2024 | 22 Aug 2024 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 18 May 2022 | 18 May 2022 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 26 Feb 2023 | 26 Feb 2023 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 26 Oct 2020 | 26 Oct 2020 |
Application Notes for related Tools & Software (5 of 36)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
2.0 | 10 Feb 2015 | 10 Feb 2015 | ||
1.4 | 22 Aug 2022 | 22 Aug 2022 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.4 | 22 Aug 2022 | 22 Aug 2022 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
6.0 | 20 Aug 2019 | 20 Aug 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
2.0 | 24 Mar 2021 | 24 Mar 2021 | ||
2.3 | 03 Aug 2022 | 03 Aug 2022 | ||
2.0 | 24 Nov 2020 | 24 Nov 2020 | ||
2.4 | 15 Sep 2022 | 15 Sep 2022 | ||
1.3 | 12 Aug 2022 | 12 Aug 2022 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
2.0 | 29 Nov 2016 | 29 Nov 2016 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.2 | 02 Sep 2015 | 02 Sep 2015 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
6.0 | 31 Jul 2017 | 31 Jul 2017 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
1.4 | 03 Aug 2022 | 03 Aug 2022 | ||
2.7 | 03 Aug 2022 | 03 Aug 2022 | ||
1.6 | 03 Mar 2023 | 03 Mar 2023 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 |
Presentations (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Jan 2016 | 13 Jan 2016 | ||
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 01 Apr 2025 | 01 Apr 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 | ||
2.0 | 05 Jul 2024 | 05 Jul 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2020 | 18 Nov 2020 | ||
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.3 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STM32F078VBH6 | Active | UFBGA 100 7x7x0.6 P 0.5 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32F078VBH6TR | Active | UFBGA 100 7x7x0.6 P 0.5 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32F078VBT6 | Active | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F078VBT6 | Active | 2.5715 / 10k | 2 distributors | LQFP 100 14x14x1.4 mm | Tray | PHILIPPINES | 3A991.a.2 | NEC | -40 | 85 | 2 | 8 | 1 |
|
|
|
| 86 |
| 2 | 2 | 4 | 16 | 2 |
|
|
| ||||
STM32F078VBH6TR | Active | 2.3906 / 10k | distributors No availability of distributors reported, please contact our sales office | UFBGA 100 7x7x0.6 P 0.5 mm | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 85 | 2 | 8 | 1 |
|
|
|
| 86 |
| 2 | 2 | 4 | 16 | 2 |
|
|
| ||||
STM32F078VBH6 | Active | 2.3906 / 10k | distributors No availability of distributors reported, please contact our sales office | UFBGA 100 7x7x0.6 P 0.5 mm | Tray | PHILIPPINES | 3A991.a.2 | NEC | -40 | 85 | 2 | 8 | 1 |
|
|
|
| 86 |
| 2 | 2 | 4 | 16 | 2 |
|
|
|
STM32F078VBT6 Active
STM32F078VBH6TR Active
STM32F078VBH6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors