Product overview
Description
The STM32F100x4, STM32F100x6, STM32F100x8 and STM32F100xB microcontrollers incorporate the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 8 Kbytes), and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, two SPIs, one HDMI CEC, and up to three USARTs), one 12-bit ADC, two 12-bit DACs, up to six general-purpose 16-bit timers and an advanced-control PWM timer.
The STM32F100xx low- and medium-density devices operate in the – 40 to + 85 °C and – 40 to + 105 °C temperature ranges, from a 2.0 to 3.6 V power supply.
A comprehensive set of power-saving mode allows the design of low-power applications.
These microcontrollers include devices in three different packages ranging from 48 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included.
These features make these microcontrollers suitable for a wide range of applications such as application control and user interfaces, medical and hand-held equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.
-
All features
- Core: ARM®32-bit Cortex®-M3 CPU
- 24 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance
- Single-cycle multiplication and hardware division
- Memories
- 16 to 128 Kbytes of Flash memory
- 4 to 8 Kbytes of SRAM
- Clock, reset and supply management
- 2.0 to 3.6 V application supply and I/Os
- POR, PDR and programmable voltage detector (PVD)
- 4-to-24 MHz crystal oscillator
- Internal 8 MHz factory-trimmed RC
- Internal 40 kHz RC
- PLL for CPU clock
- 32 kHz oscillator for RTC with calibration
- Low power
- Sleep, Stop and Standby modes
- VBATsupply for RTC and backup registers
- Debug mode
- Serial wire debug (SWD) and JTAG interfaces
- DMA
- 7-channel DMA controller
- Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
- 1 × 12-bit, 1.2 μs A/D converter (up to 16 channels)
- Conversion range: 0 to 3.6 V
- Temperature sensor
- 2 × 12-bit D/A converters
- Up to 80 fast I/O ports
- 37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
- Up to 12 timers
- Up to three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
- 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
- One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
- Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
- 2 watchdog timers (Independent and Window)
- SysTick timer: 24-bit downcounter
- Two 16-bit basic timers to drive the DAC
- Up to 8 communications interfaces
- Up to two I2C interfaces (SMBus/PMBus)
- Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
- Up to 2 SPIs (12 Mbit/s)
- Consumer electronics control (CEC) interface
- CRC calculation unit, 96-bit unique ID
- ECOPACK®packages
- Core: ARM®32-bit Cortex®-M3 CPU
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
System View Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.2 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 13 Aug 2024 | 13 Aug 2024 |
BSDL files (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.1 | 10 Nov 2025 | 10 Nov 2025 |
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||||||||||||||
| STM32F100C6T7BTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32F100C6T6B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32F100C6T7B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32F100C6T6BTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32F100C6T7BTR Active
STM32F100C6T6B Active
STM32F100C6T7B Active
STM32F100C6T6BTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors