STM32F100R8

Active
Design Win Education

Mainstream Value line, Arm Cortex-M3 MCU with 64 Kbytes of Flash memory, 24 MHz CPU, motor control and CEC functions

Download datasheet Order Direct

Product overview

Description

The STM32F100x4, STM32F100x6, STM32F100x8 and STM32F100xB microcontrollers incorporate the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 8 Kbytes), and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, two SPIs, one HDMI CEC, and up to three USARTs), one 12-bit ADC, two 12-bit DACs, up to six general-purpose 16-bit timers and an advanced-control PWM timer.

The STM32F100xx low- and medium-density devices operate in the – 40 to + 85 °C and – 40 to + 105 °C temperature ranges, from a 2.0 to 3.6 V power supply.

A comprehensive set of power-saving mode allows the design of low-power applications.

These microcontrollers include devices in three different packages ranging from 48 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included.

These features make these microcontrollers suitable for a wide range of applications such as application control and user interfaces, medical and hand-held equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

  • All features

    • Core: ARM®32-bit Cortex®-M3 CPU
      • 24 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance
      • Single-cycle multiplication and hardware division
    • Memories
      • 16 to 128 Kbytes of Flash memory
      • 4 to 8 Kbytes of SRAM
    • Clock, reset and supply management
      • 2.0 to 3.6 V application supply and I/Os
      • POR, PDR and programmable voltage detector (PVD)
      • 4-to-24 MHz crystal oscillator
      • Internal 8 MHz factory-trimmed RC
      • Internal 40 kHz RC
      • PLL for CPU clock
      • 32 kHz oscillator for RTC with calibration
    • Low power
      • Sleep, Stop and Standby modes
      • VBATsupply for RTC and backup registers
    • Debug mode
      • Serial wire debug (SWD) and JTAG interfaces
    • DMA
      • 7-channel DMA controller
      • Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
    • 1 × 12-bit, 1.2 μs A/D converter (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Temperature sensor
    • 2 × 12-bit D/A converters
    • Up to 80 fast I/O ports
      • 37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
    • Up to 12 timers
      • Up to three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
      • 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
      • One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
      • Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
      • 2 watchdog timers (Independent and Window)
      • SysTick timer: 24-bit downcounter
      • Two 16-bit basic timers to drive the DAC
    • Up to 8 communications interfaces
      • Up to two I2C interfaces (SMBus/PMBus)
      • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
      • Up to 2 SPIs (12 Mbit/s)
      • Consumer electronics control (CEC) interface
    • CRC calculation unit, 96-bit unique ID
    • ECOPACK®packages

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F100R8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F100R8H6B
Active
TFBGA 64 5x5x1.2 P 0.5 mm Industrial Ecopack2
STM32F100R8H7B
Active
TFBGA 64 5x5x1.2 P 0.5 mm Industrial Ecopack2
STM32F100R8T6B
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F100R8T6BTR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F100R8T7B
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F100R8T7BTR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2

STM32F100R8H6B

Package:

TFBGA 64 5x5x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 64 5x5x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F100R8H7B

Package:

TFBGA 64 5x5x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 64 5x5x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F100R8T6B

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F100R8T6BTR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F100R8T7B

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F100R8T7BTR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F100R8T6B
Available at distributors

Distributor availability of STM32F100R8T6B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100R8H7B
Available at distributors

Distributor availability of STM32F100R8H7B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100R8T7BTR
Available at distributors

Distributor availability of STM32F100R8T7BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100R8T6BTR
Available at distributors

Distributor availability of STM32F100R8T6BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100R8H6B
Available at distributors

Distributor availability of STM32F100R8H6B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100R8T7B
Available at distributors

Distributor availability of STM32F100R8T7B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100R8T6B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100R8T6B

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F100R8H7B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100R8H7B

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

STM32F100R8T7BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100R8T7BTR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

STM32F100R8T6BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100R8T6BTR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F100R8H6B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100R8H6B

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F100R8T7B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100R8T7B

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors