Product overview
Description
The STM32F100xx value line family incorporates the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 32 Kbytes), a flexible static memory control (FSMC) interface (for devices offered in packages of 100 pins and more) and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, three SPIs, one HDMI CEC, up to three USARTs and 2 UARTS), one 12-bit ADC, two 12-bit DACs, up to 9 general-purpose 16-bit timers and an advanced-control PWM timer.
The STM32F100xx high-density value line family operates in the –40 to +85 °C and –40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.
The STM32F100xx value line family includes devices in three different packages ranging from 64 pins to 144 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.
These features make the STM32F100xx value line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.
-
All features
- Core: Arm® 32-bit Cortex®-M3 CPU
- 24 MHz maximum frequency, 1.25 DMIPS /MHz (Dhrystone 2.1) performance
- Single-cycle multiplication and hardware division
- Memories
- 256 to 512 Kbytes of Flash memory
- 24 to 32 Kbytes of SRAM
- Flexible static memory controller with 4 Chip Selects. Supports SRAM, PSRAM and NOR memories
- LCD parallel interface, 8080/6800 modes
- Clock, reset and supply management
- 2.0 to 3.6 V application supply and I/Os
- POR, PDR and programmable voltage detector (PVD)
- 4-to-24 MHz crystal oscillator
- Internal 8 MHz factory-trimmed RC
- Internal 40 kHz RC
- PLL for CPU clock
- 32 kHz oscillator for RTC with calibration
- Low power
- Sleep, Stop and Standby modes
- VBAT supply for RTC and backup registers
- Serial wire debug (SWD) and JTAG I/F
- DMA
- 12-channel DMA controller
- Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
- 1 × 12-bit, 1.2 μs A/D converter (up to 16 ch.)
- Conversion range: 0 to 3.6 V
- Temperature sensor
- 2 × 12-bit D/A converters
- Up to 112 fast I/O ports
- 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
- Up to 16 timers
- Up to seven 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
- One 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
- One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
- Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
- Two watchdog timers
- SysTick timer: 24-bit downcounter
- Two 16-bit basic timers to drive the DAC
- Up to 11 communications interfaces
- Up to two I2C interfaces (SMBus/PMBus)
- Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
- Up to 2 UARTs
- Up to 3 SPIs (12 Mbit/s)
- Consumer electronics control (CEC) I/F
- CRC calculation unit, 96-bit unique ID
- Core: Arm® 32-bit Cortex®-M3 CPU
Circuit Diagram
Recommended for you
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.0 | 16 Oct 2018 | 16 Oct 2018 |
Application Notes (5 of 42)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
8.0 | 09 Dec 2022 | 09 Dec 2022 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
9.0 | 06 Feb 2025 | 06 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
9.0 | 14 Mar 2024 | 14 Mar 2024 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
1.4 | 15 Nov 2023 | 15 Nov 2023 | ||
3.0 | 10 Feb 2015 | 10 Feb 2015 | ||
6.0 | 10 Feb 2017 | 10 Feb 2017 | ||
7.0 | 20 Sep 2018 | 20 Sep 2018 | ||
3.4 | 28 Mar 2024 | 28 Mar 2024 | ||
2.0 | 02 Dec 2016 | 02 Dec 2016 | ||
2.4 | 10 Jan 2024 | 10 Jan 2024 | ||
1.2 | 13 Sep 2018 | 13 Sep 2018 | ||
5.1 | 08 Apr 2019 | 08 Apr 2019 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 20 May 2017 | 20 May 2017 | ||
2.0 | 17 Jul 2017 | 17 Jul 2017 | ||
1.6 | 20 May 2024 | 20 May 2024 | ||
8.0 | 07 Nov 2024 | 07 Nov 2024 | ||
1.6 | 31 Oct 2024 | 31 Oct 2024 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
4.3 | 04 Jun 2023 | 04 Jun 2023 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Sep 2015 | 18 Sep 2015 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 16 Dec 2022 | 16 Dec 2022 |
Programming Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 04 Jun 2023 | 04 Jun 2023 | ||
7.0 | 03 Dec 2024 | 03 Dec 2024 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 28 Oct 2022 | 28 Oct 2022 |
Application Notes for related Tools & Software (5 of 39)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 23 Nov 2016 | 23 Nov 2016 | ||
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
2.5 | 15 Sep 2022 | 15 Sep 2022 | ||
2.2 | 13 Sep 2018 | 13 Sep 2018 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
2.3 | 10 Nov 2013 | 10 Nov 2013 | ||
6.0 | 20 Aug 2019 | 20 Aug 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
1.3 | 03 Oct 2013 | 03 Oct 2013 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
2.4 | 15 Sep 2022 | 15 Sep 2022 | ||
2.0 | 02 Apr 2015 | 02 Apr 2015 | ||
2.6 | 28 Jul 2022 | 28 Jul 2022 | ||
3.0 | 12 Dec 2017 | 12 Dec 2017 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
1.2 | 02 Sep 2015 | 02 Sep 2015 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
2.0 | 17 Jul 2017 | 17 Jul 2017 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
8.5 | 03 Aug 2022 | 03 Aug 2022 | ||
4.7 | 16 Dec 2022 | 16 Dec 2022 | ||
2.7 | 03 Aug 2022 | 03 Aug 2022 | ||
1.8 | 04 Jun 2023 | 04 Jun 2023 | ||
1.6 | 03 Mar 2023 | 03 Mar 2023 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 | ||
1.3 | 13 Sep 2018 | 13 Sep 2018 | ||
2.6 | 03 Aug 2022 | 03 Aug 2022 |
Presentations (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 01 Apr 2025 | 01 Apr 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2020 | 18 Nov 2020 | ||
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Product Certifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Aug 2024 | 13 Aug 2024 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F100VCT6 | NRND | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | |
STM32F100VCT6B | Active | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | |
STM32F100VCT6BTR | Active | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F100VCT6B | Active | 3.4549 / 10k | 6 distributors | LQFP 100 14x14x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | 85 | 2 | 16 |
|
|
|
| 2 | 80 |
|
| 3 | 3 | 16 |
|
|
|
| ||||
STM32F100VCT6 | NRND | 3.4549 / 10k | 1 distributors | LQFP 100 14x14x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | 85 | 2 | 16 |
|
|
|
| 2 | 80 |
|
| 3 | 3 | 16 |
|
|
|
| ||||
STM32F100VCT6BTR | Active | 3.4549 / 10k | 4 distributors | LQFP 100 14x14x1.4 mm | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | 2 | 16 |
|
|
|
| 2 | 80 |
|
| 3 | 3 | 16 |
|
|
|
|
STM32F100VCT6B Active
STM32F100VCT6 NRND
STM32F100VCT6BTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors