STM32F100ZE

Active
Design Win Education

Mainstream Value line, Arm Cortex-M3 MCU with 512 Kbytes of Flash memory, 24 MHz CPU, motor control and CEC functions

Download datasheet

Product overview

Description

The STM32F100xx value line family incorporates the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 32 Kbytes), a flexible static memory control (FSMC) interface (for devices offered in packages of 100 pins and more) and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, three SPIs, one HDMI CEC, up to three USARTs and 2 UARTS), one 12-bit ADC, two 12-bit DACs, up to 9 general-purpose 16-bit timers and an advanced-control PWM timer.

The STM32F100xx high-density value line family operates in the –40 to +85 °C and –40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F100xx value line family includes devices in three different packages ranging from 64 pins to 144 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F100xx value line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

  • All features

    • Core: Arm® 32-bit Cortex®-M3 CPU
      • 24 MHz maximum frequency, 1.25 DMIPS /MHz (Dhrystone 2.1) performance
      • Single-cycle multiplication and hardware division
    • Memories
      • 256 to 512 Kbytes of Flash memory
      • 24 to 32 Kbytes of SRAM
      • Flexible static memory controller with 4 Chip Selects. Supports SRAM, PSRAM and NOR memories
      • LCD parallel interface, 8080/6800 modes
    • Clock, reset and supply management
      • 2.0 to 3.6 V application supply and I/Os
      • POR, PDR and programmable voltage detector (PVD)
      • 4-to-24 MHz crystal oscillator
      • Internal 8 MHz factory-trimmed RC
      • Internal 40 kHz RC
      • PLL for CPU clock
      • 32 kHz oscillator for RTC with calibration
    • Low power
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC and backup registers
    • Serial wire debug (SWD) and JTAG I/F
    • DMA
      • 12-channel DMA controller
      • Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
    • 1 × 12-bit, 1.2 μs A/D converter (up to 16 ch.)
      • Conversion range: 0 to 3.6 V
      • Temperature sensor
    • 2 × 12-bit D/A converters
    • Up to 112 fast I/O ports
      • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
    • Up to 16 timers
      • Up to seven 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
      • One 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
      • One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
      • Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
      • Two watchdog timers
      • SysTick timer: 24-bit downcounter
      • Two 16-bit basic timers to drive the DAC
    • Up to 11 communications interfaces
      • Up to two I2C interfaces (SMBus/PMBus)
      • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
      • Up to 2 UARTs
      • Up to 3 SPIs (12 Mbit/s)
      • Consumer electronics control (CEC) I/F
    • CRC calculation unit, 96-bit unique ID

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F100ZE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F100ZET6B
Active
LQFP 144 20x20x1.4 mm Industrial Ecopack2
STM32F100ZET6BTR
Active
LQFP 144 20x20x1.4 mm Industrial Ecopack2
STM32F100ZET7B
Active
LQFP 144 20x20x1.4 mm Industrial Ecopack2

STM32F100ZET6B

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F100ZET6BTR

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F100ZET7B

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F100ZET7B
Available at distributors

Distributor availability of STM32F100ZET7B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100ZET6B
Available at distributors

Distributor availability of STM32F100ZET6B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100ZET6BTR
Available at distributors

Distributor availability of STM32F100ZET6BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F100ZET7B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100ZET7B

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

16

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

112

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

STM32F100ZET6B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100ZET6B

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

16

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

112

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F100ZET6BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F100ZET6BTR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

16

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

112

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors