STM32F101C8

Active
Education

Mainstream Access line, Arm Cortex-M3 MCU with 64 Kbytes of Flash memory, 36 MHz CPU

Download datasheet Order Direct

Product overview

Description

The STM32F101xB and STM32F101x8 medium-density access line family incorporates the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 36 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 16 Kbytes), and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (two I2Cs, two SPIs, and up to three USARTs), one 12-bit ADC and three general-purpose 16-bit timers.

The STM32F101xx medium-density access line family operates in the –40 to +85 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F101xx medium-density access line family includes devices in four different packages ranging from 36 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F101xx medium-density access line microcontroller family suitable for a wide range of applications such as application control and user interface, medical and handheld equipment, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, Video intercoms, and HVACs.

  • All features

    • Core: ARM®32-bit Cortex®-M3 CPU
      • 36 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
      • Single-cycle multiplication and hardware division
    • Memories
      • 64 to 128 Kbytes of Flash memory
      • 10 to 16 Kbytes of SRAM
    • Clock, reset and supply management
      • 2.0 to 3.6 V application supply and I/Os
      • POR, PDR and programmable voltage detector (PVD)
      • 4-to-16 MHz crystal oscillator
      • Internal 8 MHz factory-trimmed RC
      • Internal 40 kHz RC
      • PLL for CPU clock
      • 32 kHz oscillator for RTC with calibration
    • Low power
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC and backup registers
    • Debug mode
      • Serial wire debug (SWD) and JTAG interfaces
    • DMA
      • 7-channel DMA controller
      • Peripherals supported: timers, ADC, SPIs, I2Cs and USARTs
    • 1 × 12-bit, 1 μs A/D converter (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Temperature sensor
    • Up to 80 fast I/O ports
      • 26/37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
    • Six timers
      • Three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
      • 2 watchdog timers (Independent and Window)
      • SysTick timer: 24-bit downcounter
    • Up to 7 communication interfaces
      • Up to 2 x I2C interfaces (SMBus/PMBus)
      • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
      • Up to 2 SPIs (18 Mbit/s)
    • CRC calculation unit, 96-bit unique ID
    • ECOPACK®packages

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F101C8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F101C8T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F101C8T6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F101C8U6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32F101C8U6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2

STM32F101C8T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F101C8T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F101C8U6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F101C8U6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F101C8U6
Available at 1 distributors

Distributor availability of STM32F101C8U6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1560 1

Distributor reported inventory date: 3/29/2025

STM32F101C8U6TR
Available at 1 distributors

Distributor availability of STM32F101C8U6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2500 1

Distributor reported inventory date: 3/30/2025

STM32F101C8T6TR
Available at 1 distributors

Distributor availability of STM32F101C8T6TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2395 1

Distributor reported inventory date: 3/29/2025

STM32F101C8T6
Available at 4 distributors

Distributor availability of STM32F101C8T6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 11498 1
MOUSER WORLDWIDE 796 1
AVNET AMERICA 1500 0
DIGIKEY WORLDWIDE 1439 1

Distributor reported inventory date: 3/30/2025

STM32F101C8U6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F101C8U6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

DIGIKEY

Stock

1560

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/29/2025

STM32F101C8U6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F101C8U6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

MOUSER

Stock

2500

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F101C8T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F101C8T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

DIGIKEY

Stock

2395

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/29/2025

STM32F101C8T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F101C8T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

11498

Min.Order

1

MOUSER

Stock

796

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

1500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

1439

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors