STM32F101RD

Active
Education

Mainstream Access line, Arm Cortex-M3 MCU with 384 Kbytes of Flash memory, 36 MHz CPU

Download datasheet Order Direct

Product overview

Description

The STM32F101xC, STM32F101xD and STM32F101xE access line family incorporates the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 36 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 48 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer one 12-bit ADC, four general-purpose 16-bit timers, as well as standard and advanced communication interfaces: up to two I2Cs, three SPIs and five USARTs.

The STM32F101xx high-density access line family operates in the –40 to +85 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

These features make the STM32F101xx high-density access line microcontroller family suitable for a wide range of applications such as medical and handheld equipment, PC peripherals and gaming, GPS platforms, industrial applications, PLC, printers, scanners alarm systems and video intercom.

  • All features

    • Core: ARM®32-bit Cortex®-M3 CPU
      • 36 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance
      • Single-cycle multiplication and hardware division
    • Memories
      • 256 to 512 Kbytes of Flash memory
      • up to 48 Kbytes of SRAM
      • Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
      • LCD parallel interface, 8080/6800 modes
    • Clock, reset and supply management
      • 2.0 to 3.6 V application supply and I/Os
      • POR, PDR, and programmable voltage detector (PVD)
      • 4-to-16 MHz crystal oscillator
      • Internal 8 MHz factory-trimmed RC
      • Internal 40 kHz RC with calibration capability
      • 32 kHz oscillator for RTC with calibration
    • Low power
      • Sleep, Stop and Standby modes
      • VBATsupply for RTC and backup registers
    • 1 x 12-bit, 1 μs A/D converters (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Temperature sensor
    • 2 × 12-bit D/A converters
    • DMA
      • 12-channel DMA controller
      • Peripherals supported: timers, ADC, DAC, SPIs, I2Cs and USARTs
    • Up to 112 fast I/O ports
      • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
    • Debug mode
      • Serial wire debug (SWD) & JTAG interfaces
      • Cortex-M3 Embedded Trace Macrocell™
    • Up to 9 timers
      • Up to four 16-bit timers, each with up to 4 IC/OC/PWM or pulse counters
      • 2 × watchdog timers (Independent and Window)
      • SysTick timer: a 24-bit downcounter
      • 2 × 16-bit basic timers to drive the DAC
    • Up to 10 communication interfaces
      • Up to 2 x I2C interfaces (SMSTM32F101xC, STM32F101xD, STM32F101xE7816 interface, LIN, IrDA capability, modem control)
      • Up to 3 SPIs (18 Mbit/s)
    • CRC calculation unit, 96-bit unique ID
    • ECOPACK®packages

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F101RD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F101RDT6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F101RDT6TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2

STM32F101RDT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F101RDT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F101RDT6
Available at 2 distributors

Distributor availability of STM32F101RDT6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 389 1
DIGIKEY WORLDWIDE 994 1

Distributor reported inventory date: 3/30/2025

STM32F101RDT6TR
Available at 3 distributors

Distributor availability of STM32F101RDT6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 998 1
FUTURE WORLDWIDE 47000 0
DIGIKEY WORLDWIDE 2130 1

Distributor reported inventory date: 3/30/2025

STM32F101RDT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F101RDT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

5

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

MOUSER

Stock

389

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

994

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F101RDT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F101RDT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

5

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

MOUSER

Stock

998

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

47000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2130

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors