STM32F103V8

Active
Education

Mainstream Performance line, Arm Cortex-M3 MCU with 64 Kbytes of Flash memory, 72 MHz CPU, motor control, USB and CAN

Download datasheet Order Direct

Product overview

Description

The STM32F103xx medium-density performance line family incorporates the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 20 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer two 12-bit ADCs, three general purpose 16-bit timers plus one PWM timer, as well as standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs, an USB and a CAN.

The devices operate from a 2.0 to 3.6 V power supply. They are available in both the –40 to +85°C temperature range and the –40 to +105 °C extended temperature range. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F103xx medium-density performance line family includes devices in six different package types: from 36 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F103xx medium-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

  • All features

    • Arm® 32-bit Cortex®-M3 CPU core
      • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
      • Single-cycle multiplication and hardware division
    • Memories
      • 64 or 128 Kbytes of Flash memory
      • 20 Kbytes of SRAM
    • Clock, reset and supply management
      • 2.0 to 3.6 V application supply and I/Os
      • POR, PDR, and programmable voltage detector (PVD)
      • 4 to 16 MHz crystal oscillator
      • Internal 8 MHz factory-trimmed RC
      • Internal 40 kHz RC
      • PLL for CPU clock
      • 32 kHz oscillator for RTC with calibration
    • Low-power
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC and backup registers
    • 2x 12-bit, 1 µs A/D converters (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Dual-sample and hold capability
      • Temperature sensor
    • DMA
      • 7-channel DMA controller
      • Peripherals supported: timers, ADC, SPIs, I2Cs and USARTs
    • Up to 80 fast I/O ports
      • 26/37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
    • Debug mode:
      • Serial wire debug (SWD) and JTAG interfaces
    • Seven timers
      • Three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 16-bit, motor control PWM timer with dead-time generation and emergency stop
      • Two watchdog timers (independent and window)
      • SysTick timer 24-bit downcounter
    • Up to nine communication interfaces
      • Up to two I2C interfaces (SMBus/PMBus®)
      • Up to three USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
      • Up to two SPIs (18 Mbit/s)
      • CAN interface (2.0B Active)
      • USB 2.0 full-speed interface
    • CRC calculation unit, 96-bit unique ID
    • Packages are ECOPACK®

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F103V8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F103V8H6
Active
LFBGA 100 10x10x1.7 P 0.8 mm Industrial Ecopack2
STM32F103V8H6TR
Active
LFBGA 100 10x10x1.7 P 0.8 mm Industrial Ecopack2
STM32F103V8T6
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F103V8T6TR
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2

STM32F103V8H6

Package:

LFBGA 100 10x10x1.7 P 0.8 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LFBGA 100 10x10x1.7 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103V8H6TR

Package:

LFBGA 100 10x10x1.7 P 0.8 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LFBGA 100 10x10x1.7 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103V8T6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103V8T6TR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F103V8T6
Available at 1 distributors

Distributor availability of STM32F103V8T6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 604 1

Distributor reported inventory date: 3/28/2025

STM32F103V8H6TR
Available at distributors

Distributor availability of STM32F103V8H6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F103V8T6TR
Available at 2 distributors

Distributor availability of STM32F103V8T6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1665 1
DIGIKEY WORLDWIDE 69 1

Distributor reported inventory date: 3/28/2025

STM32F103V8H6
Available at 1 distributors

Distributor availability of STM32F103V8H6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1350 1

Distributor reported inventory date: 3/28/2025

STM32F103V8T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F103V8T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

604

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/28/2025

STM32F103V8H6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F103V8H6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F103V8T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F103V8T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

1665

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

69

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/28/2025

STM32F103V8H6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F103V8H6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

1350

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/28/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors