STM32F105V8

Active
Education

Mainstream Connectivity line, Arm Cortex-M3 MCU with 64 Kbytes of Flash memory, 72 MHz CPU, CAN, USB 2.0 OTG

Download datasheet Order Direct

Product overview

Description

The STM32F105xx and STM32F107xx connectivity line family incorporates the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 256 Kbytes and SRAM 64 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer two 12-bit ADCs, four general-purpose 16-bit timers plus a PWM timer, as well as standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2Ss, five USARTs, an USB OTG FS and two CANs. Ethernet is available on the STM32F107xx only.

The STM32F105xx and STM32F107xx connectivity line family operates in the –40 to +105 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F105xx and STM32F107xx connectivity line family offers devices in three different package types: from 64 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F105xx and STM32F107xx connectivity line microcontroller family suitable for a wide range of applications such as motor drives and application control, medical and handheld equipment, industrial applications, PLCs, inverters, printers, and scanners, alarm systems, video intercom, HVAC and home audio equipment.

Figure 1 shows the general block diagram of the device family.

  • All features

    • Core: ARM® 32-bit Cortex®-M3 CPU
      • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
      • Single-cycle multiplication and hardware division
    • Memories
      • 64 to 256 Kbytes of Flash memory
      • 64 Kbytes of general-purpose SRAM
    • Clock, reset and supply management
      • 2.0 to 3.6 V application supply and I/Os
      • POR, PDR, and programmable voltage detector (PVD)
      • 3-to-25 MHz crystal oscillator
      • Internal 8 MHz factory-trimmed RC
      • Internal 40 kHz RC with calibration
      • 32 kHz oscillator for RTC with calibration
    • Low power
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC and backup registers
    • 2 × 12-bit, 1 μs A/D converters (16 channels)
      • Conversion range: 0 to 3.6 V
      • Sample and hold capability
      • Temperature sensor
      • up to 2 MSPS in interleaved mode
    • 2 × 12-bit D/A converters
    • DMA: 12-channel DMA controller
      • Supported peripherals: timers, ADCs, DAC, I2Ss, SPIs, I2Cs and USARTs
    • Debug mode
      • Serial wire debug (SWD) & JTAG interfaces
      • Cortex®-M3 Embedded Trace Macrocell™
    • Up to 80 fast I/O ports
      • 51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
    • CRC calculation unit, 96-bit unique ID
    • Up to 10 timers with pinout remap capability
      • Up to four 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 1 × 16-bit motor control PWM timer with dead-time generation and emergency stop
      • 2 × watchdog timers (Independent and Window)
      • SysTick timer: a 24-bit downcounter
      • 2 × 16-bit basic timers to drive the DAC
    • Up to 14 communication interfaces with pinout remap capability
      • Up to 2 × I2C interfaces (SMBus/PMBus)
      • Up to 5 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
      • Up to 3 SPIs (18 Mbit/s), 2 with a multiplexed I2S interface that offers audio class accuracy via advanced PLL schemes
      • 2 × CAN interfaces (2.0B Active) with 512 bytes of dedicated SRAM
      • USB 2.0 full-speed device/host/OTG controller with on-chip PHY that supports HNP/SRP/ID with 1.25 Kbytes of dedicated SRAM
      • 10/100 Ethernet MAC with dedicated DMA and SRAM (4 Kbytes): IEEE1588 hardware support, MII/RMII available on all packages

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F105V8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F105V8H7
Proposal
- Industrial -
STM32F105V8T6
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F105V8T6TR
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F105V8T7
Proposal
- Industrial -

STM32F105V8H7

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

STM32F105V8T6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F105V8T6TR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F105V8T7

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F105V8T7
Available at distributors

Distributor availability of STM32F105V8T7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F105V8H7
Available at distributors

Distributor availability of STM32F105V8H7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F105V8T6
Available at distributors

Distributor availability of STM32F105V8T6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F105V8T6TR
Available at distributors

Distributor availability of STM32F105V8T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F105V8T7 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F105V8T7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F105V8H7 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F105V8H7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F105V8T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F105V8T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F105V8T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F105V8T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

80

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors