STM32F205RG

Active
Education

High-performance Arm Cortex-M3 MCU with 1 Mbyte of Flash memory, 120 MHz CPU, ART Accelerator

Download datasheet Order Direct

Product overview

Description

The STM32F20x family is based on the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a frequency of up to 120 MHz. The family incorporates high-speed embedded memories (Flash memory up to 1 Mbyte, up to 128 Kbytes of system SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.

The devices also feature an adaptive real-time memory accelerator (ART Accelerator™) that allows to achieve a performance equivalent to 0 wait state program execution from Flash memory at a CPU frequency up to 120 MHz. This performance has been validated using the CoreMark® benchmark.

All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers. a true number random generator (RNG). They also feature standard and advanced communication interfaces. New advanced peripherals include an SDIO, an enhanced flexible static memory control (FSMC) interface (for devices offered in packages of 100 pins and more), and a camera interface for CMOS sensors. The devices also feature standard peripherals.

  • All features

    • Core: Arm® 32-bit Cortex®-M3 CPU (120 MHz max) with Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution performance from Flash memory, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memories
      • Up to 1 Mbyte of Flash memory
      • 512 bytes of OTP memory
      • Up to 128 + 4 Kbytes of SRAM
      • Flexible static memory controller that supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
      • LCD parallel interface, 8080/6800 modes
    • Clock, reset and supply management
      • From 1.8 to 3.6 V application supply + I/Os
      • POR, PDR, PVD and BOR
      • 4 to 26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
    • Low-power modes
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC, 20 × 32 bit backup registers, and optional 4 Kbytes backup SRAM
    • 3 × 12-bit, 0.5 µs ADCs with up to 24 channels and up to 6 MSPS in triple interleaved mode
    • 2 × 12-bit D/A converters
    • General-purpose DMA: 16-stream controller with centralized FIFOs and burst support
    • Up to 17 timers
      • Up to twelve 16-bit and two 32-bit timers, up to 120 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • Debug mode: Serial wire debug (SWD), JTAG, and Cortex®-M3 Embedded Trace Macrocell™
    • Up to 140 I/O ports with interrupt capability:
      • Up to 136 fast I/Os up to 60 MHz
      • Up to 138 5 V-tolerant I/Os
    • Up to 15 communication interfaces
      • Up to three I2C interfaces (SMBus/PMBus)
      • Up to four USARTs and two UARTs (7.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
      • Up to three SPIs (30 Mbit/s), two with muxed I2S to achieve audio class accuracy via audio PLL or external PLL
      • 2 × CAN interfaces (2.0B Active)
      • SDIO interface
    • Advanced connectivity
      • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
      • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
      • 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
    • 8- to 14-bit parallel camera interface (48 Mbyte/s max.)
    • CRC calculation unit
    • 96-bit unique ID

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F205RG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F205RGT6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F205RGT6TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F205RGT6V
NRND
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F205RGT6W
NRND
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F205RGT7
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F205RGY6TR
Active
WLCSP 66 4x3.7x0.6 P 0.4 mm Industrial Ecopack2
STM32F205RGY6VTR
Proposal
- Industrial -
STM32F205RGY6WTR
Proposal
- Industrial -

STM32F205RGT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F205RGT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F205RGT6V

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F205RGT6W

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F205RGT7

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F205RGY6TR

Package:

WLCSP 66 4x3.7x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 66 4x3.7x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F205RGY6VTR

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

STM32F205RGY6WTR

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F205RGY6WTR
Proposal
Available at distributors

Distributor availability of STM32F205RGY6WTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F205RGT6
Active
6.6765 / 10k
Available at 7 distributors

Distributor availability of STM32F205RGT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2309 1
ANGLIA Live EUROPE 89 1
MOUSER WORLDWIDE 4006 1
FUTURE WORLDWIDE 640 0
AVNET AMERICA 605 0
DIGIKEY WORLDWIDE 1210 1
Newark Element14 AMERICA 145 0

Distributor reported inventory date: 3/30/2025

LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85 2 12 2

2 51

3 4 16 2

2

STM32F205RGT6V
NRND
7.3907 / 10k
Available at distributors

Distributor availability of STM32F205RGT6V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85 2 12 2

2 51

3 4 16 2

2

STM32F205RGY6VTR
Proposal
Available at distributors

Distributor availability of STM32F205RGY6VTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F205RGT7
Active
7.1438 / 10k
Available at 3 distributors

Distributor availability of STM32F205RGT7

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 760 1
MOUSER WORLDWIDE 4161 1
AVNET AMERICA 2880 0

Distributor reported inventory date: 3/30/2025

LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 105 2 12 2

2 51

3 4 16 2

2

STM32F205RGY6TR
Active
6.0439 / 10k
Available at 4 distributors

Distributor availability of STM32F205RGY6TR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 3 1
MOUSER WORLDWIDE 2959 1
FUTURE WORLDWIDE 3000 0
DIGIKEY WORLDWIDE 2939 1

Distributor reported inventory date: 3/30/2025

WLCSP 66 4x3.7x0.6 P 0.4 mm Tape and Reel TAIWAN 3A991.a.2 NEC -40 85 2 12 2

2 51

3 4 16 2

2

STM32F205RGT6W
NRND
7.7479 / 10k
Available at 3 distributors

Distributor availability of STM32F205RGT6W

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1414 1
MOUSER WORLDWIDE 44 1
DIGIKEY WORLDWIDE 306 1

Distributor reported inventory date: 3/30/2025

LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85 2 12 2

2 51

3 4 16 2

2

STM32F205RGT6TR
Active
6.6765 / 10k
Available at 2 distributors

Distributor availability of STM32F205RGT6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1125 1
AVNET AMERICA 8000 0

Distributor reported inventory date: 3/30/2025

LQFP 64 10x10x1.4 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85 2 12 2

2 51

3 4 16 2

2

STM32F205RGY6WTR Proposal

Budgetary Price (US$)*/Qty:
-
Package:
-
Packing Type:
-
RoHS:
Country of Origin:
-
ECCN (US):
-
ECCN (EU):
-

Part Number:

STM32F205RGY6WTR

Operating Temperature (°C)

Min:

-

Max:

-

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F205RGT6 Active

Budgetary Price (US$)*/Qty:
6.6765 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F205RGT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

Farnell Element14

Stock

2309

Min.Order

1

ANGLIA Live

Stock

89

Min.Order

1

MOUSER

Stock

4006

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

640

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

605

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

1210

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

145

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F205RGT6V NRND

Budgetary Price (US$)*/Qty:
7.3907 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F205RGT6V

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F205RGY6VTR Proposal

Budgetary Price (US$)*/Qty:
-
Package:
-
Packing Type:
-
RoHS:
Country of Origin:
-
ECCN (US):
-
ECCN (EU):
-

Part Number:

STM32F205RGY6VTR

Operating Temperature (°C)

Min:

-

Max:

-

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F205RGT7 Active

Budgetary Price (US$)*/Qty:
7.1438 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F205RGT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

ANGLIA Live

Stock

760

Min.Order

1

MOUSER

Stock

4161

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2880

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F205RGY6TR Active

Budgetary Price (US$)*/Qty:
6.0439 / 10k
Package:
WLCSP 66 4x3.7x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F205RGY6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

ANGLIA Live

Stock

3

Min.Order

1

MOUSER

Stock

2959

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

3000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2939

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F205RGT6W NRND

Budgetary Price (US$)*/Qty:
7.7479 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F205RGT6W

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

Farnell Element14

Stock

1414

Min.Order

1

MOUSER

Stock

44

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

306

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F205RGT6TR Active

Budgetary Price (US$)*/Qty:
6.6765 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F205RGT6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

1125

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

8000

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors