STM32F301C6

Active
Education

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, 12-bit ADC 5 MSPS, Comparator, Op-Amp

Download datasheet Order Direct

Product overview

Description

The STM32F301x6/8 family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 72 MHz and embedding a floating point unit (FPU). The family incorporates high-speed embedded memories (up to 64 Kbytes of Flash memory, 16 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The devices offer a fast 12-bit ADC (5 Msps), three comparators, an operational amplifier, up to 18 capacitive sensing channels, one DAC channel, a low-power RTC, one general-purpose 32-bit timer, one timer dedicated to motor control, and up to three general-purpose 16-bit timers, and one timer to drive the DAC. They also feature standard and advanced communication interfaces: three I2Cs, up to three USARTs, up to two SPIs with multiplexed full-duplex I2S, and an infrared transmitter.

The STM32F301x6/8 family operates in the –40 to +85°C and –40 to +105°C temperature ranges from at a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F301x6/8 family offers devices in 32-, 48-, 49- and 64-pin packages.

The set of included peripherals changes with the device chosen.

  • All features

    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU (72 MHz max.), single-cycle multiplication and HW division, DSP instruction
    • Memories
      • 32 to 64 Kbytes of Flash memory
      • 16 Kbytes of SRAM on data bus
    • CRC calculation unit
    • Reset and power management
      • VDD, VDDA voltage range: 2.0 to 3.6 V
      • Power-on/Power down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • Low-power: Sleep, Stop, and Standby
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x 16 PLL option
      • Internal 40 kHz oscillator
    • Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
    • Interconnect matrix
    • 7-channel DMA controller supporting timers, ADCs, SPIs, I2Cs, USARTs and DAC
    • 1 × ADC 0.20 μs (up to 15 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential mode, separate analog supply from 2.0 to 3.6 V
    • Temperature sensor
    • 1 x 12-bit DAC channel with analog supply from 2.4 to 3.6 V
    • Three fast rail-to-rail analog comparators with analog supply from 2.0 to 3.6 V
    • 1 x operational amplifier that can be used in PGA mode, all terminal accessible with analog supply from 2.4 to 3.6 V
    • Up to 18 capacitive sensing channels supporting touchkey, linear and rotary sensors
    • Up to 9 timers
      • One 32-bit timer with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
      • Three 16-bit timers with IC/OC/OCN or PWM, deadtime gen. and emergency stop
      • One 16-bit basic timer to drive the DAC
      • 2 watchdog timers (independent, window)
      • SysTick timer: 24-bit downcounter
    • Calendar RTC with alarm, periodic wakeup from Stop/Standby
    • Communication interfaces
      • Three I2Cs with 20 mA current sink to support Fast mode plus
      • Up to 3 USARTs, 1 with ISO 7816 I/F, auto baudrate detect and Dual clock domain
      • Up to two SPIs with multiplexed full duplex I2S
      • Infrared transmitter
    • Serial wire debug (SWD), JTAG
    • 96-bit unique ID

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F301C6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F301C6T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F301C6T6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F301C6T7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32F301C6T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F301C6T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F301C6T7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F301C6T6
Available at 2 distributors

Distributor availability of STM32F301C6T6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1488 1
DIGIKEY WORLDWIDE 923 1

Distributor reported inventory date: 4/16/2025

STM32F301C6T7
Available at distributors

Distributor availability of STM32F301C6T7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F301C6T6TR
Available at distributors

Distributor availability of STM32F301C6T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F301C6T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F301C6T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

1

Comparator:

3

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

11

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

MOUSER

Stock

1488

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

923

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F301C6T7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F301C6T7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

1

Comparator:

3

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

11

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F301C6T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F301C6T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

1

Comparator:

3

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

11

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors