STM32F302CB

Active
Education

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 128 Kbytes of Flash memory, 72 MHz CPU, MPU, CCM, 12-bit ADC 5 MSPS, PGA, comparators

Download datasheet Order Direct

Product overview

Description

The STM32F302xB/STM32F302xC family is based on the high-performance ARM®Cortex®-M4 32-bit RISC core with FPU operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 40 Kbytes of SRAM) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The devices offer up to two fast 12-bit ADCs (5 Msps), four comparators, two operational amplifiers, up to one DAC channel, a low-power RTC, up to five general-purpose 16-bit timers, one general-purpose 32-bit timer, and one timer dedicated to motor control. They also feature standard and advanced communication interfaces: up to two I2Cs, up to three SPIs (two SPIs are with multiplexed full-duplex I2Ss), three USARTs, up to two UARTs, CAN and USB. To achieve audio class accuracy, the I2S peripherals can be clocked via an external PLL.

The STM32F302xB/STM32F302xC family operates in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F302xB/STM32F302xC family offers devices in three packages ranging from 48 pins to 100 pins.

The set of included peripherals changes with the device chosen.

  • All features

    • Core: ARM®Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction and MPU (memory protection unit)
    • Operating conditions:
      • VDD, VDDAvoltage range: 2.0 V to 3.6 V
    • Memories
      • 128 to 256 Kbytes of Flash memory
      • Up to 40 Kbytes of SRAM, with HW parity check implemented on the first 16 Kbytes.
    • CRC calculation unit
    • Reset and supply management
      • Power-on/Power-down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • Low-power modes: Sleep, Stop and Standby
      • VBATsupply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x 16 PLL option
      • Internal 40 kHz oscillator
    • Up to 87 fast I/Os
      • All mappable on external interrupt vectors
      • Several 5 V-tolerant
    • Interconnect matrix
    • 12-channel DMA controller
    • Two ADCs 0.20 μS (up to 17 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential input, separate analog supply from 2 to 3.6 V
    • One 12-bit DAC channel with analog supply from 2.4 to 3.6 V
    • Four fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
    • Two operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
    • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
    • Up to 11 timers
      • One 32-bit timer and two 16-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
      • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation and emergency stop
      • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
      • Two watchdog timers (independent, window)
      • SysTick timer: 24-bit downcounter
      • One 16-bit basic timer to drive the DAC
    • Calendar RTC with Alarm, periodic wakeup from Stop/Standby
    • Communication interfaces
      • CAN interface (2.0B Active)
      • Two I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
      • Up to five USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
      • Up to three SPIs, two with multiplexed half/full duplex I2S interface, 4 to 16 programmable bit frames
      • USB 2.0 full speed interface
      • Infrared transmitter
    • Serial wire debug, Cortex®-M4 with FPU ETM, JTAG
    • 96-bit unique ID

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F302CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F302CBT6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F302CBT6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F302CBT7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32F302CBT6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F302CBT6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F302CBT7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F302CBT6
Available at 5 distributors

Distributor availability of STM32F302CBT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 7070 1
ANGLIA Live EUROPE 103 1
MOUSER WORLDWIDE 4253 1
AVNET AMERICA 500 0
DIGIKEY WORLDWIDE 818 1

Distributor reported inventory date: 4/16/2025

STM32F302CBT6TR
Available at 2 distributors

Distributor availability of STM32F302CBT6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2083 1
DIGIKEY WORLDWIDE 2347 1

Distributor reported inventory date: 4/16/2025

STM32F302CBT7
Available at 2 distributors

Distributor availability of STM32F302CBT7

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1286 1
DIGIKEY WORLDWIDE 1191 1

Distributor reported inventory date: 4/16/2025

STM32F302CBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F302CBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

2

Comparator:

4

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

9

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

7070

Min.Order

1

ANGLIA Live

Stock

103

Min.Order

1

MOUSER

Stock

4253

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

818

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F302CBT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F302CBT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

2

Comparator:

4

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

9

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

2083

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2347

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F302CBT7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F302CBT7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

2

Comparator:

4

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

9

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

1286

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1191

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors