STM32F373CB

Active
Education

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 128 KBytes of Flash memory, 72MHz CPU, MPU, 16-bit ADC, comparators

Download datasheet Order Direct

Product overview

Description

The STM32F373xx family is based on the high-performance ARM® Cortex®-M4 32-bit RISC core operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an Embedded Trace Macrocell™ (ETM). The family incorporates high-speed embedded memories (up to 256 Kbyte of Flash memory, up to 32 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The STM32F373xx devices offer one fast 12-bit ADC (1 Msps), three 16-bit Sigma delta ADCs, two comparators, two DACs (DAC1 with 2 channels and DAC2 with 1 channel), a low-power RTC, 9 general-purpose 16-bit timers, two general-purpose 32-bit timers, three basic timers.

They also feature standard and advanced communication interfaces: two I2Cs, three SPIs, all with muxed I2Ss, three USARTs, CAN and USB.

The STM32F373xx family operates in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F373xx family offers devices in five packages ranging from 48 pins to 100 pins. The set of included peripherals changes with the device chosen.

  • All features

    • Core: ARM®32-bit Cortex®-M4 CPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction with FPU (floating-point unit) and MPU (memory protection unit)
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memories
      • 64 to 256 Kbytes of Flash memory
      • 32 Kbytes of SRAM with HW parity check
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 2.0 to 3.6 V
      • Power-on/Power down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • Low power modes: Sleep, Stop, Standby
      • VBATsupply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x16 PLL option
      • Internal 40 kHz oscillator
    • Up to 84 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 45 I/Os with 5 V tolerant capability
    • 12-channel DMA controller
    • One 12-bit, 1.0 μs ADC (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Separate analog supply from 2.4 up to 3.6
    • Three 16-bit Sigma Delta ADC
      • Separate analog supply from 2.2 to 3.6 V, up to 21 single/ 11 diff channels
    • Three 12-bit DAC channels
    • Two fast rail-to-rail analog comparators with programmable input and output
    • Up to 24 capacitive sensing channels
    • 17 timers
      • Two 32-bit timers and three 16-bit timers with up to 4 IC/OC/PWM or pulse counters
      • Two 16-bit timers with up to 2 IC/OC/PWM or pulse counters
      • Four 16-bit timers with up to 1 IC/OC/PWM or pulse counter
      • Independent and system watchdog timers
      • SysTick timer: 24-bit down counter
      • Three 16-bit basic timers to drive the DAC
    • Calendar RTC with Alarm and periodic wakeup from Stop/Standby
    • Communication interfaces
      • CAN interface (2.0B Active)
      • Two I2Cs supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
      • Three USARTs supporting synchronous mode, modem control, ISO/IEC 7816, LIN, IrDA, auto baud rate, wakeup feature
      • Three SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, muxed I2S
      • HDMI-CEC bus interface
      • USB 2.0 full speed interface
    • Serial wire devices, JTAG, Cortex®-M4 ETM
    • 96-bit unique ID

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F373CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F373CBT6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F373CBT7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32F373CBT6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F373CBT7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F373CBT6
Available at 4 distributors

Distributor availability of STM32F373CBT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3203 1
MOUSER WORLDWIDE 7088 1
FUTURE WORLDWIDE 5743 0
DIGIKEY WORLDWIDE 2171 1

Distributor reported inventory date: 4/16/2025

STM32F373CBT7
Available at distributors

Distributor availability of STM32F373CBT7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F373CBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F373CBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

3

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

8

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

9

I2S (typ):

3

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

3203

Min.Order

1

MOUSER

Stock

7088

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

5743

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2171

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32F373CBT7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F373CBT7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

3

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

8

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

9

I2S (typ):

3

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors