STM32F410TB

Active
Education

STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 128 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator

Download datasheet Order Direct

Product overview

Description

The STM32F410x8/B devices are based on the high-performance ARM®Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all ARM single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.

The STM32F410x8/B belong to the STM32 Dynamic Efficiency™ product line (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing to save even more power consumption during data batching.

The STM32F410x8/B incorporate high-speed embedded memories (up to 128 Kbytes of Flash memory, 32 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, one AHB bus and a 32-bit multi-AHB bus matrix.

All devices offer one 12-bit ADC, one 12-bit DAC, a low-power RTC, three general-purpose 16-bit timers, one PWM timer for motor control, one general-purpose 32-bit timers and one 16-bit low-power timer. They also feature standard and advanced communication interfaces.

  • All features

    • Dynamic Efficiency Line with BAM (Batch Acquisition Mode)
    • Core: ARM®32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 128 Kbytes of Flash memory
      • 512 bytes of OTP memory
      • 32 Kbytes of SRAM
    • Clock, reset and supply management
      • 1.7 V to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • 4-to-26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
    • Power consumption
      • Run: 89 μA/MHz (peripheral off)
      • Stop (Flash in Stop mode, fast wakeup time): 40 μA Typ @ 25 °C; 49 μA max @25 °C
      • Stop (Flash in Deep power down mode, fast wakeup time): down to 6 μA @ 25 °C; 14 μA max @25 °C
      • Standby: 2.4 μA @25 °C / 1.7 V without RTC; 12 μA @85 °C @1.7 V
      • VBATsupply for RTC: 1 μA @25 °C
    • 1×12-bit, 2.4 MSPS ADC: up to 16 channels
    • 1×12-bit D/A converter
    • General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
    • Up to 9 timers
      • One 16-bit advanced motor-control timer
      • One low-power timer (available in Stop mode)
      • Three 16-bit general purpose timers
      • One 32-bit timer up to 100 MHz with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • Two watchdog timers (independent window)
      • SysTick timer.
    • Debug mode
      • Serial wire debug (SWD) & JTAG interfaces
      • Cortex®-M4 Embedded Trace Macrocell™
    • Up to 50 I/O ports with interrupt capability
      • Up to 45 fast I/Os up to 100 MHz
      • Up to 49 5 V-tolerant I/Os
    • Up to 9 communication interfaces
      • Up to 3x I2C interfaces (SMBus/PMBus) including 1x I2C Fast-mode at 1 MHz
      • Up to 3 USARTs (2 x 12.5 Mbit/s, 1 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
      • Up to 3 SPI/I2Ss (up to 50 Mbit/s SPI or I2S audio protocol)
    • True random number generator
    • CRC calculation unit
    • 96-bit unique ID
    • RTC: subsecond accuracy, hardware calendar
    • All packages are ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F410TB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F410TBY3TR
Active
WLCSP 36 2.6x2.6x0.6 P 0.4 mm Industrial Ecopack2
STM32F410TBY6TR
Active
WLCSP 36 2.6x2.6x0.6 P 0.4 mm Industrial Ecopack2
STM32F410TBY7TR
Active
WLCSP 36 2.6x2.6x0.6 P 0.4 mm Industrial Ecopack2

STM32F410TBY3TR

Package:

WLCSP 36 2.6x2.6x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 36 2.6x2.6x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F410TBY6TR

Package:

WLCSP 36 2.6x2.6x0.6 P 0.4 mm

Material Declaration**:

Marketing Status

Active

Package

WLCSP 36 2.6x2.6x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F410TBY7TR

Package:

WLCSP 36 2.6x2.6x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 36 2.6x2.6x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F410TBY7TR
Active
1.6211 / 10k
Available at distributors

Distributor availability of STM32F410TBY7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 36 2.6x2.6x0.6 P 0.4 mm Tape and Reel TAIWAN 3A991.a.2 NEC -40 105 1 4 1

23

1 2 4 1

STM32F410TBY6TR
Active
1.5151 / 10k
Available at 1 distributors

Distributor availability of STM32F410TBY6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 7207 1

Distributor reported inventory date: 3/30/2025

WLCSP 36 2.6x2.6x0.6 P 0.4 mm Tape and Reel TAIWAN 3A991.a.2 NEC -40 85 1 4 1

23

1 2 4 1

STM32F410TBY3TR
Active
1.7423 / 10k
Available at distributors

Distributor availability of STM32F410TBY3TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 36 2.6x2.6x0.6 P 0.4 mm Tape and Reel TAIWAN 3A991.a.2 NEC -40 125 1 4 1

23

1 2 4 1

STM32F410TBY7TR Active

Budgetary Price (US$)*/Qty:
1.6211 / 10k
Package:
WLCSP 36 2.6x2.6x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F410TBY7TR

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

2

Number of Channels (typ):

4

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F410TBY6TR Active

Budgetary Price (US$)*/Qty:
1.5151 / 10k
Package:
WLCSP 36 2.6x2.6x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F410TBY6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

2

Number of Channels (typ):

4

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

7207

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F410TBY3TR Active

Budgetary Price (US$)*/Qty:
1.7423 / 10k
Package:
WLCSP 36 2.6x2.6x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F410TBY3TR

Operating Temperature (°C)

Min:

-40

Max:

125

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

2

Number of Channels (typ):

4

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors