STM32F412VG

Active
Education

STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 1 Mbyte of Flash memory, 100 MHz CPU, Art Accelerator, DFSDM

Download datasheet Order Direct

Product overview

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F412VG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F412VGH6
Active
UFBGA 100 7x7x0.6 P 0.5 mm Industrial Ecopack2
STM32F412VGH6TR
Active
UFBGA 100 7x7x0.6 P 0.5 mm Industrial Ecopack2
STM32F412VGT6
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F412VGT6TR
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2
STM32F412VGT7
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2

STM32F412VGH6

Package:

UFBGA 100 7x7x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 100 7x7x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F412VGH6TR

Package:

UFBGA 100 7x7x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 100 7x7x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F412VGT6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F412VGT6TR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F412VGT7

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F412VGT7
Active
4.8217 / 10k
Available at distributors

Distributor availability of STM32F412VGT7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 100 14x14x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 105

12 2

81

5 4 16 5

2

STM32F412VGT6TR
Active
4.5063 / 10k
Available at 3 distributors

Distributor availability of STM32F412VGT6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 788 1
AVNET AMERICA 1000 0
DIGIKEY WORLDWIDE 690 1

Distributor reported inventory date: 3/30/2025

LQFP 100 14x14x1.4 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 85

12 2

81

5 4 16 5

2

STM32F412VGH6
Active
4.4322 / 10k
Available at 2 distributors

Distributor availability of STM32F412VGH6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1473 1
DIGIKEY WORLDWIDE 868 1

Distributor reported inventory date: 3/30/2025

UFBGA 100 7x7x0.6 P 0.5 mm Tray PHILIPPINES 3A991.a.2 NEC -40 85

12 2

81

5 4 16 5

2

STM32F412VGT6
Active
4.5063 / 10k
Available at 4 distributors

Distributor availability of STM32F412VGT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 83 1
MOUSER WORLDWIDE 3046 1
AVNET AMERICA 540 0
DIGIKEY WORLDWIDE 2100 1

Distributor reported inventory date: 3/30/2025

LQFP 100 14x14x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 85

12 2

81

5 4 16 5

2

STM32F412VGH6TR
Active
4.4322 / 10k
Available at distributors

Distributor availability of STM32F412VGH6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFBGA 100 7x7x0.6 P 0.5 mm Tape and Reel PHILIPPINES 3A991.a.2 NEC -40 85

12 2

81

5 4 16 5

2

STM32F412VGT7 Active

Budgetary Price (US$)*/Qty:
4.8217 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F412VGT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

81

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F412VGT6TR Active

Budgetary Price (US$)*/Qty:
4.5063 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F412VGT6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

81

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

788

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

1000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

690

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F412VGH6 Active

Budgetary Price (US$)*/Qty:
4.4322 / 10k
Package:
UFBGA 100 7x7x0.6 P 0.5 mm
Packing Type:
Tray
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F412VGH6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

81

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

1473

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

868

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F412VGT6 Active

Budgetary Price (US$)*/Qty:
4.5063 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F412VGT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

81

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

Farnell Element14

Stock

83

Min.Order

1

MOUSER

Stock

3046

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

540

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

2100

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32F412VGH6TR Active

Budgetary Price (US$)*/Qty:
4.4322 / 10k
Package:
UFBGA 100 7x7x0.6 P 0.5 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F412VGH6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

81

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors