STM32F413ZG

Active
Education

High-performance access line, Arm Cortex-M4 core with DSP and FPU, 1 MByte of Flash memory, 100 MHz CPU, ART Accelerator, DFSDM

Download datasheet Order Direct

Product overview

Description

The STM32F413xG/H devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a floating-point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.

The STM32F413xG/H devices belong to the STM32F4 access product lines (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing to save even more power consumption during data batching.

The STM32F413xG/H devices incorporate high-speed embedded memories (up to 1.5 Mbytes of flash memory, 320 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.

All devices offer a 12-bit ADC, two 12-bit DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timer for motor control, two general-purpose 32-bit timers and a low-power timer.

They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology
    • Dynamic Efficiency Line with eBAM (enhanced Batch Acquisition Mode)
      • 1.7 V to 3.6 V power supply
      • -40 °C to 85/105/125 °C temperature range
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 1.5 Mbytes of flash memory
      • 320 Kbytes of SRAM
      • Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR Flash memory
      • Dual mode Quad-SPI interface
      • 512 bytes of OTP memory
    • LCD parallel interface, 8080/6800 modes
    • Clock, reset and supply management
      • 1.7 to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • 4-to-26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
    • Power consumption
      • Run: 112 µA/MHz (peripheral off)
      • Stop (Flash in Stop mode, fast wakeup time): 42 µA Typ.; 80 µA max @25 °C
      • Stop (Flash in Deep power down mode, slow wakeup time): 15 µA Typ.; 46 µA max @25 °C
      • Standby without RTC: 1.1 µA Typ.; 14.7 µA max at @85 °C
      • VBAT supply for RTC: 1 µA @25 °C
    • 2x12-bit D/A converters
    • 1×12-bit, 2.4 MSPS ADC: up to 16 channels
    • 6x digital filters for sigma delta modulator, 12x PDM interfaces, with stereo microphone and sound source localization support
    • General-purpose DMA: 16-stream DMA
    • Up to 18 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer, and a low-power timer
    • Debug mode
      • Serial wire debug (SWD) & JTAG
      • Cortex®-M4 Embedded Trace Macrocell™
    • Up to 114 I/O ports with interrupt capability
      • Up to 109 fast I/Os up to 50 MHz
      • Up to 114 five V-tolerant I/Os
    • Up to 24 communication interfaces
      • Up to 4x I2C interfaces (SMBus/PMBus)
      • Up to 10 UARTS: 4 USARTs / 6 UARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
      • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
      • SDIO interface (SD/MMC/eMMC)
      • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
      • 3x CAN (2.0B Active), 1xSAI
    • True random number generator
    • CRC calculation unit, 96-bit unique ID
    • RTC: subsecond accuracy, hardware calendarAll packages are ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F413ZG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F413ZGJ3
Proposal
UFBGA 144 10x10x0.6 P 0.8 mm Industrial -
STM32F413ZGJ6
Active
UFBGA 144 10x10x0.6 P 0.8 mm Industrial Ecopack2
STM32F413ZGJ6TR
Active
UFBGA 144 10x10x0.6 P 0.8 mm Industrial Ecopack2
STM32F413ZGT3
Proposal
LQFP 144 20x20x1.4 mm Industrial -
STM32F413ZGT6
Active
LQFP 144 20x20x1.4 mm Industrial Ecopack2

STM32F413ZGJ3

Package:

UFBGA 144 10x10x0.6 P 0.8 mm

Material Declaration**:

Marketing Status

Proposal

Package

UFBGA 144 10x10x0.6 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

-

STM32F413ZGJ6

Package:

UFBGA 144 10x10x0.6 P 0.8 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 144 10x10x0.6 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F413ZGJ6TR

Package:

UFBGA 144 10x10x0.6 P 0.8 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 144 10x10x0.6 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F413ZGT3

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

Marketing Status

Proposal

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

-

STM32F413ZGT6

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F413ZGJ3
Available at distributors

Distributor availability of STM32F413ZGJ3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F413ZGT3
Available at distributors

Distributor availability of STM32F413ZGT3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F413ZGJ6TR
Available at distributors

Distributor availability of STM32F413ZGJ6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F413ZGT6
Available at 2 distributors

Distributor availability of STM32F413ZGT6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 603 1
DIGIKEY WORLDWIDE 15696 1

Distributor reported inventory date: 3/20/2025

STM32F413ZGJ6
Available at 2 distributors

Distributor availability of STM32F413ZGJ6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3042 1
AVNET AMERICA 8420 0

Distributor reported inventory date: 3/20/2025

STM32F413ZGJ3 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F413ZGJ3

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

6

I/Os (High Current):

114

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

3

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F413ZGT3 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F413ZGT3

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

6

I/Os (High Current):

114

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

3

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F413ZGJ6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F413ZGJ6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

6

I/Os (High Current):

114

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

3

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F413ZGT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F413ZGT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

6

I/Os (High Current):

114

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

3

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

603

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

15696

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/20/2025

STM32F413ZGJ6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F413ZGJ6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

6

I/Os (High Current):

114

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

3

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

3042

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

8420

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 3/20/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors