Product overview
Description
The STM32F415xx and STM32F417xx family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 168 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.
The STM32F415xx and STM32F417xx family incorporates high-speed embedded memories (Flash memory up to 1 Mbyte, up to 192 Kbytes of SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.
All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers. a true random number generator (RNG), and a cryptographic acceleration cell. They also feature standard and advanced communication interfaces.
-
All features
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from Flash memory, frequency up to 168 MHz, memory protection unit, 210 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- Up to 1 Mbyte of Flash memory
- Up to 192+4 Kbytes of SRAM including 64-Kbyte of CCM (core coupled memory) data RAM
- 512 bytes of OTP memory
- Flexible static memory controller supporting Compact Flash, SRAM, PSRAM, NOR and NAND memories
- LCD parallel interface, 8080/6800 modes
- Clock, reset and supply management
- 1.8 V to 3.6 V application supply and I/Os
- POR, PDR, PVD and BOR
- 4-to-26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC (1% accuracy)
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Low-power operation
- Sleep, Stop and Standby modes
- VBAT supply for RTC, 20×32 bit backup registers + optional 4 KB backup SRAM
- 3×12-bit, 2.4 MSPS A/D converters: up to 24 channels and 7.2 MSPS in triple interleaved mode
- 2×12-bit D/A converters
- General-purpose DMA: 16-stream DMA controller with FIFOs and burst support
- Up to 17 timers: up to twelve 16-bit and two 32-bit timers up to 168 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- Debug mode
- Serial wire debug (SWD) & JTAG interfaces
- Cortex-M4 Embedded Trace Macrocell™
- Up to 140 I/O ports with interrupt capability
- Up to 136 fast I/Os up to 84 MHz
- Up to 138 5 V-tolerant I/Os
- Up to 15 communication interfaces
- Up to 3 × I2C interfaces (SMBus/PMBus)
- Up to 4 USARTs/2 UARTs (10.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
- Up to 3 SPIs (42 Mbits/s), 2 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
- 2 × CAN interfaces (2.0B Active)
- SDIO interface
- Advanced connectivity
- USB 2.0 full-speed device/host/OTG controller with on-chip PHY
- USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
- 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
- 8- to 14-bit parallel camera interface up to 54 Mbytes/s
- Cryptographic acceleration: hardware acceleration for AES 128, 192, 256, Triple DES, HASH (MD5, SHA-1), and HMAC
- True random number generator
- CRC calculation unit
- 96-bit unique ID
- RTC: subsecond accuracy, hardware calendar
Circuit Diagram
You might also like...
Recommended for you
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
9.0 | 03 Sep 2020 | 03 Sep 2020 |
Application Notes (5 of 50)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
1.2 | 09 May 2018 | 09 May 2018 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
7.0 | 04 Oct 2018 | 04 Oct 2018 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
23.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
5.3 | 24 Aug 2022 | 24 Aug 2022 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
9.0 | 06 Feb 2025 | 06 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 09 Dec 2024 | 09 Dec 2024 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
12.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
5.0 | 20 Sep 2018 | 20 Sep 2018 | ||
1.3 | 18 Apr 2023 | 18 Apr 2023 | ||
3.4 | 28 Mar 2024 | 28 Mar 2024 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
3.0 | 18 Aug 2015 | 18 Aug 2015 | ||
2.0 | 28 Jun 2018 | 28 Jun 2018 | ||
15.0 | 06 Feb 2025 | 06 Feb 2025 | ||
1.0 | 29 Jul 2016 | 29 Jul 2016 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
4.0 | 27 Mar 2017 | 27 Mar 2017 | ||
1.6 | 20 May 2024 | 20 May 2024 | ||
8.0 | 07 Nov 2024 | 07 Nov 2024 | ||
1.6 | 31 Oct 2024 | 31 Oct 2024 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.0 | 03 Jul 2017 | 03 Jul 2017 | ||
3.0 | 24 Jun 2016 | 24 Jun 2016 | ||
5.4 | 22 Aug 2024 | 22 Aug 2024 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
4.3 | 04 Jun 2023 | 04 Jun 2023 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Feb 2025 | 05 Feb 2025 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
21.0 | 10 Jun 2024 | 10 Jun 2024 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 23 Mar 2020 | 23 Mar 2020 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
18.0 | 17 Mar 2025 | 17 Mar 2025 |
Application Notes for related Tools & Software (5 of 46)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
1.2 | 09 May 2018 | 09 May 2018 | ||
2.3 | 03 Aug 2022 | 03 Aug 2022 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.7 | 22 Aug 2022 | 22 Aug 2022 | ||
2.0 | 30 May 2016 | 30 May 2016 | ||
1.0 | 06 Aug 2015 | 06 Aug 2015 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
6.0 | 20 Aug 2019 | 20 Aug 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
2.0 | 22 Aug 2016 | 22 Aug 2016 | ||
2.4 | 15 Sep 2022 | 15 Sep 2022 | ||
8.0 | 20 Dec 2021 | 20 Dec 2021 | ||
2.4 | 22 Aug 2022 | 22 Aug 2022 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
3.4 | 28 Mar 2024 | 28 Mar 2024 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
1.0 | 18 Jan 2016 | 18 Jan 2016 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.0 | 20 Feb 2017 | 20 Feb 2017 | ||
6.0 | 12 Jul 2021 | 12 Jul 2021 | ||
3.0 | 02 Dec 2016 | 02 Dec 2016 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
1.2 | 02 Sep 2015 | 02 Sep 2015 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
4.0 | 27 Mar 2017 | 27 Mar 2017 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
2.7 | 03 Aug 2022 | 03 Aug 2022 | ||
1.4 | 22 Aug 2022 | 22 Aug 2022 | ||
1.5 | 22 Aug 2022 | 22 Aug 2022 | ||
1.6 | 03 Mar 2023 | 03 Mar 2023 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 | ||
1.4 | 22 Aug 2022 | 22 Aug 2022 | ||
2.6 | 03 Aug 2022 | 03 Aug 2022 | ||
1.8 | 22 Aug 2022 | 22 Aug 2022 | ||
2.2 | 01 Jun 2017 | 01 Jun 2017 |
Presentations (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 19 Feb 2025 | 19 Feb 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 | ||
1.0 | 22 Aug 2023 | 22 Aug 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 12 Feb 2024 | 12 Feb 2024 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F417IEH6 | Active | UFBGA 176+25 10x10x0.6 P 0.65 mm | Industrial | Ecopack2 | |
STM32F417IET6 | Active | LQFP 176 24x24x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | Ethernet | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||
STM32F417IEH6 | Active | 6.0494 / 10k | 2 distributors | UFBGA 176+25 10x10x0.6 P 0.65 mm | Tray | TAIWAN | 5A992.c | NEC | -40 | 85 | 2 | 12 | 2 |
|
|
| 2 | 140 |
|
| 3 | 4 | 24 | 2 |
| 2 |
| 100Mbps (IEEE 1588) | ||||
STM32F417IET6 | Active | 5.9753 / 10k | 4 distributors | LQFP 176 24x24x1.4 mm | Tray | TAIWAN | 5A992.c | NEC | -40 | 85 | 2 | 12 | 2 |
|
|
| 2 | 140 |
|
| 3 | 4 | 24 | 2 |
| 2 |
| 100Mbps (IEEE 1588) |
STM32F417IEH6 Active
STM32F417IET6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors