STM32F437II

Active
Education

High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, HW crypto

Download datasheet Order Direct

Product overview

Description

The STM32F437xx and STM32F439xx devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 180 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.

The STM32F437xx and STM32F439xx devices incorporate high-speed embedded memories (Flash memory up to 2 Mbyte, up to 256 Kbytes of SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.

All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers, a true random number generator (RNG) and a cryptographic acceleration cell. They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 180 MHz, MPU, 225 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • 512 bytes of OTP memory
      • Up to 2 MB of Flash memory organized into two banks allowing read-while-write
      • Up to 256+4 KB of SRAM including 64-KB of CCM (core coupled memory) data RAM
      • Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, Compact Flash/NOR/NAND memories
    • LCD parallel interface, 8080/6800 modes
    • LCD-TFT controller with fully programmable resolution (total width up to 4096 pixels, total height up to 2048 lines and pixel clock up to 83 MHz)
    • Chrom-ART Accelerator™ for enhanced graphic content creation (DMA2D)
    • Clock, reset and supply management
      • 1.7 V to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • 4-to-26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC (1% accuracy)
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC, 20×32 bit backup registers + optional 4 KB backup SRAM
    • 3×12-bit, 2.4 MSPS ADC: up to 24 channels and 7.2 MSPS in triple interleaved mode
    • 2×12-bit D/A converters
    • General-purpose DMA: 16-stream DMA controller with FIFOs and burst support
    • Up to 17 timers: up to twelve 16-bit and two 32-
    • Debug mode
      • SWD & JTAG interfaces
      • Cortex-M4 Trace Macrocell™
    • Up to 168 I/O ports with interrupt capability
      • Up to 164 fast I/Os up to 90 MHz
      • Up to 166 5 V-tolerant I/Os
    • Up to 21 communication interfaces
      • Up to 3 × I2C interfaces (SMBus/PMBus)
      • Up to 4 USARTs/4 UARTs (11.25 Mbit/s, ISO7816 interface, LIN, IrDA, modem control)
      • Up to 6 SPIs (45 Mbits/s), 2 with muxed full-duplex I2S for audio class accuracy via internal audio PLL or external clock
      • 1 x SAI (serial audio interface)
      • 2 × CAN (2.0B Active) and SDIO interface
    • Advanced connectivity
      • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
      • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
      • 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
    • 8- to 14-bit parallel camera interface up to 54 Mbytes/s
    • Cryptographic acceleration: hardware acceleration for AES 128, 192, 256, Triple DES, HASH (MD5, SHA-1, SHA-2), and HMAC
    • True random number generator
    • CRC calculation unit
    • RTC: subsecond accuracy, hardware calendar
    • 96-bit unique ID.

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F437II

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F437IIH6
Active
UFBGA 176+25 10x10x0.6 P 0.65 mm Industrial Ecopack2
STM32F437IIH6TR
Active
UFBGA 176+25 10x10x0.6 P 0.65 mm Industrial Ecopack2
STM32F437IIT6
Active
LQFP 176 24x24x1.4 mm Industrial Ecopack2
STM32F437IIT7
Active
LQFP 176 24x24x1.4 mm Industrial Ecopack2

STM32F437IIH6

Package:

UFBGA 176+25 10x10x0.6 P 0.65 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 176+25 10x10x0.6 P 0.65 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F437IIH6TR

Package:

UFBGA 176+25 10x10x0.6 P 0.65 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 176+25 10x10x0.6 P 0.65 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F437IIT6

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F437IIT7

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F437IIT7
Active
8.2292 / 10k
Available at 3 distributors

Distributor availability of STM32F437IIT7

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 20 1
MOUSER WORLDWIDE 764 1
DIGIKEY WORLDWIDE 1175 1

Distributor reported inventory date: 4/6/2025

LQFP 176 24x24x1.4 mm Tray TAIWAN 5A992.c NEC -40 105 2 12 2

4 140

6 4 24 2

2

100Mbps (IEEE 1588)
STM32F437IIT6
Active
7.6909 / 10k
Available at 2 distributors

Distributor availability of STM32F437IIT6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 192 1
DIGIKEY WORLDWIDE 463 1

Distributor reported inventory date: 4/6/2025

LQFP 176 24x24x1.4 mm Tray TAIWAN 5A992.c NEC -40 85 2 12 2

4 140

6 4 24 2

2

100Mbps (IEEE 1588)
STM32F437IIH6TR
Active
7.9872 / 10k
Available at 1 distributors

Distributor availability of STM32F437IIH6TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1775 1

Distributor reported inventory date: 4/5/2025

UFBGA 176+25 10x10x0.6 P 0.65 mm Tape and Reel TAIWAN 5A992.c NEC -40 85 2 12 2

4 140

6 4 24 2

2

100Mbps (IEEE 1588)
STM32F437IIH6
Active
7.9872 / 10k
Available at 2 distributors

Distributor availability of STM32F437IIH6

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 8510 1
MOUSER WORLDWIDE 7004 1

Distributor reported inventory date: 4/6/2025

UFBGA 176+25 10x10x0.6 P 0.65 mm Tray TAIWAN 5A992.c NEC -40 85 2 12 2

4 140

6 4 24 2

2

100Mbps (IEEE 1588)

STM32F437IIT7 Active

Budgetary Price (US$)*/Qty:
8.2292 / 10k
Package:
LQFP 176 24x24x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
5A992.c
ECCN (EU):
NEC

Part Number:

STM32F437IIT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

4

I/Os (High Current):

140

Integrated op-amps:

-

Comparator:

-

SPI (typ):

6

USART (typ):

4

Number of Channels (typ):

24

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

Farnell Element14

Stock

20

Min.Order

1

MOUSER

Stock

764

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1175

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/6/2025

STM32F437IIT6 Active

Budgetary Price (US$)*/Qty:
7.6909 / 10k
Package:
LQFP 176 24x24x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
5A992.c
ECCN (EU):
NEC

Part Number:

STM32F437IIT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

4

I/Os (High Current):

140

Integrated op-amps:

-

Comparator:

-

SPI (typ):

6

USART (typ):

4

Number of Channels (typ):

24

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

MOUSER

Stock

192

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

463

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/6/2025

STM32F437IIH6TR Active

Budgetary Price (US$)*/Qty:
7.9872 / 10k
Package:
UFBGA 176+25 10x10x0.6 P 0.65 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
5A992.c
ECCN (EU):
NEC

Part Number:

STM32F437IIH6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

4

I/Os (High Current):

140

Integrated op-amps:

-

Comparator:

-

SPI (typ):

6

USART (typ):

4

Number of Channels (typ):

24

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

DIGIKEY

Stock

1775

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/5/2025

STM32F437IIH6 Active

Budgetary Price (US$)*/Qty:
7.9872 / 10k
Package:
UFBGA 176+25 10x10x0.6 P 0.65 mm
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
5A992.c
ECCN (EU):
NEC

Part Number:

STM32F437IIH6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

4

I/Os (High Current):

140

Integrated op-amps:

-

Comparator:

-

SPI (typ):

6

USART (typ):

4

Number of Channels (typ):

24

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

ANGLIA Live

Stock

8510

Min.Order

1

MOUSER

Stock

7004

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/6/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors