STM32G030F6

Active
Education

Mainstream Value-Line Arm Cortex-M0+ MCU with 32 Kbytes of Flash memory, 8 Kbytes RAM, 64 MHz CPU, 2x USART, timers, ADC, comm. I/F, 2-3.6V

Download datasheet Order Direct

Product overview

Description

The STM32G030x6/x8 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.

The devices incorporate a memory protection unit (MPU), high-speed embedded memories (8 Kbytes of SRAM and up to 64 Kbytes of Flash program memory with read protection, write protection), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (two I2Cs, two SPIs / one I2S, and two USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, a low-power RTC, an advanced control PWM timer, four general-purpose 16-bit timers, two watchdog timers, and a SysTick timer.

The devices operate within ambient temperatures from -40 to 85°C and with supply voltages from 2.0 V to 3.6 V. Optimized dynamic consumption combined with a comprehensive set of power-saving modes allows the design of low-power applications.

VBAT direct battery input allows keeping RTC and backup registers powered.

The devices come in packages with 8 to 48 pins.

  • All features

    • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
    • -40°C to 85°C operating temperature
    • Memories
      • Up to 64 Kbytes of Flash memory with protection
      • 8 Kbytes of SRAM with HW parity check
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 2.0 V to 3.6 V
      • Power-on/Power-down reset (POR/PDR)
      • Low-power modes:Sleep, Stop, Standby
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator with calibration
      • Internal 16 MHz RC with PLL option
      • Internal 32 kHz RC oscillator (±5 %)
    • Up to 44 fast I/Os
      • All mappable on external interrupt vectors
      • Multiple 5 V-tolerant I/Os
    • 5-channel DMA controller with flexible mapping
    • 12-bit, 0.4 µs ADC (up to 16 ext. channels)
      • Up to 16-bit with hardware oversampling
      • Conversion range: 0 to 3.6V
    • 8 timers: 16-bit for advanced motor control, four 16-bit general-purpose, two watchdogs, SysTick timer
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby
    • Communication interfaces
      • Two I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, one supporting SMBus/PMBus and wakeup from Stop mode
      • Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
      • Two SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I2S interface
    • Development support: serial wire debug (SWD)
    • All packages ECOPACK 2 compliant

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32G030F6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32G030F6P6
Active
TSSOP-20 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G030F6P6TR
Active
TSSOP-20 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32G030F6P6

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G030F6P6TR

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32G030F6P6TR
Available at 5 distributors

Distributor availability of STM32G030F6P6TR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 112500 1
MOUSER WORLDWIDE 229263 1
AVNET AMERICA 2500 0
DIGIKEY WORLDWIDE 5738 1
Newark Element14 AMERICA 931 0

Distributor reported inventory date: 4/13/2025

STM32G030F6P6
Available at 7 distributors

Distributor availability of STM32G030F6P6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 19801 1
ANGLIA Live EUROPE 250 1
MOUSER WORLDWIDE 123476 1
FUTURE WORLDWIDE 4043 0
DIGIKEY WORLDWIDE 85520 1
Newark Element14 AMERICA 3849 0
YOSUN ASIA/PACIFIC 990 1

Distributor reported inventory date: 4/13/2025

STM32G030F6P6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G030F6P6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

26

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

ANGLIA Live

Stock

112500

Min.Order

1

MOUSER

Stock

229263

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

5738

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

931

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/13/2025

STM32G030F6P6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G030F6P6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

26

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

19801

Min.Order

1

ANGLIA Live

Stock

250

Min.Order

1

MOUSER

Stock

123476

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

4043

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

85520

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

3849

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

990

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/13/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors