STM32G0B1CE

Active
Education

Mainstream Arm Cortex-M0+ 32-bit MCU, up to 512KB Flash, 144KB RAM, 6x USART, timers, ADC, DAC, comm. I/Fs, 1.7-3.6V

Download datasheet Order Direct

Product overview

Description

The STM32G0B1xB/xC/xE mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.

The devices incorporate a memory protection unit (MPU), high-speed embedded memories (144 Kbytes of SRAM and up to 512 Kbytes of flash program memory with read protection, write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (three I2Cs, three SPIs / two I2S, one HDMI CEC, one full-speed USB, two FD CANs, and six USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, one 12-bit DAC with two channels, three fast comparators, an internal voltage reference buffer, a low-power RTC, an advanced control PWM timer running at up to double the CPU frequency, six general-purpose 16-bit timers with one running at up to double the CPU frequency, a 32-bit general-purpose timer, two basic timers, two low-power 16-bit timers, two watchdog timers, and a SysTick timer. The devices provide a fully integrated USB Type-C Power Delivery controller.

The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 1.7 V to 3.6 V. Optimized dynamic consumption combined with a comprehensive set of power-saving modes, low-power timers and low-power UART, allows the design of low-power applications.

VBAT direct battery input allows keeping RTC and backup registers powered.

The devices come in packages with 32 to 100 pins. Some packages with low pin count are available in two pinouts (standard and alternative indicated by “N” suffix). Products marked by N suffix are offering VDDIO2 supply and additional UCPD port versus the standard pinout, therefore those are better choice for UCPD/USB applications.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
    • -40°C to 85°C/105°C/125°C operating temperature
    • Memories
      • Up to 512 Kbytes of flash memory with protection and securable area, two banks, read-while-write support
      • 144 Kbytes of SRAM (128 Kbytes with HW parity check)
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 1.7 V to 3.6 V
      • Separate I/O supply pin (1.65 V to 3.6 V)
      • Power-on/Power-down reset (POR/PDR)
      • Programmable Brownout reset (BOR)
      • Programmable voltage detector (PVD)
      • Low-power modes:Sleep, Stop, Standby, Shutdown
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator with calibration
      • Internal 16 MHz RC with PLL option (±1 %)
      • Internal 48 MHz RC oscillator
      • Internal 32 kHz RC oscillator (±5 %)
    • Up to 94 fast I/Os
      • All mappable on external interrupt vectors
      • Multiple 5 V-tolerant I/Os
    • 12-channel DMA controller with flexible mapping
    • 12-bit, 0.4 µs ADC (up to 16 ext. channels)
      • Up to 16-bit with hardware oversampling
      • Conversion range: 0 to 3.6V
    • Two 12-bit DACs, low-power sample-and-hold
    • Three fast low-power analog comparators, with programmable input and output, rail-to-rail
    • 15 timers (two 128 MHz capable): 16-bit for advanced motor control, one 32-bit and six 16-bit general-purpose, two basic 16-bit, two low-power 16-bit, two watchdogs, SysTick timer
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby/Shutdown
    • Communication interfaces
      • Three I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, two supporting SMBus/PMBus and wakeup from Stop mode
      • Six USARTs with master/slave synchronous SPI; three supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
      • Two low-power UARTs
      • Three SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, two multiplexed with I2S interface; six extra SPIs through USARTs
      • HDMI CEC interface, wakeup on header
    • USB 2.0 FS device (crystal-less) and host controller
    • USB Type-C™ Power Delivery controller
    • Two FDCAN controllers
    • Development support: serial wire debug (SWD)
    • 96-bit unique ID
    • All packages ECOPACK 2 compliant

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32G0B1CE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32G0B1CET6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32G0B1CET6N
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32G0B1CET6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32G0B1CEU6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32G0B1CEU6N
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32G0B1CEU6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32G0B1CEU7
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32G0B1CEU7TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2

STM32G0B1CET6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1CET6N

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1CET6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1CEU6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1CEU6N

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1CEU6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1CEU7

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1CEU7TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32G0B1CET6N
Available at 4 distributors

Distributor availability of STM32G0B1CET6N

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 441 1
ANGLIA Live EUROPE 140 1
MOUSER WORLDWIDE 1727 1
DIGIKEY WORLDWIDE 1431 1

Distributor reported inventory date: 3/30/2025

STM32G0B1CEU6
Available at 4 distributors

Distributor availability of STM32G0B1CEU6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1457 1
MOUSER WORLDWIDE 2558 1
DIGIKEY WORLDWIDE 1256 1
YOSUN ASIA/PACIFIC 30 1

Distributor reported inventory date: 3/30/2025

STM32G0B1CET6
Available at 2 distributors

Distributor availability of STM32G0B1CET6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1882 1
DIGIKEY WORLDWIDE 1670 1

Distributor reported inventory date: 3/30/2025

STM32G0B1CET6TR
Available at distributors

Distributor availability of STM32G0B1CET6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32G0B1CEU7
Available at 1 distributors

Distributor availability of STM32G0B1CEU7

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1

Distributor reported inventory date: 3/25/2025

STM32G0B1CEU6TR
Available at distributors

Distributor availability of STM32G0B1CEU6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32G0B1CEU7TR
Available at distributors

Distributor availability of STM32G0B1CEU7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32G0B1CEU6N
Available at 1 distributors

Distributor availability of STM32G0B1CEU6N

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1429 1

Distributor reported inventory date: 3/30/2025

STM32G0B1CET6N Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CET6N

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

58

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

Farnell Element14

Stock

441

Min.Order

1

ANGLIA Live

Stock

140

Min.Order

1

MOUSER

Stock

1727

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1431

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32G0B1CEU6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CEU6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

60

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

Farnell Element14

Stock

1457

Min.Order

1

MOUSER

Stock

2558

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1256

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

30

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32G0B1CET6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CET6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

60

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

MOUSER

Stock

1882

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1670

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32G0B1CET6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CET6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

60

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

Distributor reported inventory date:

STM32G0B1CEU7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CEU7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

60

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

Distributor reported inventory date: 3/25/2025

STM32G0B1CEU6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CEU6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

60

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

Distributor reported inventory date:

STM32G0B1CEU7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CEU7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

60

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

Distributor reported inventory date:

STM32G0B1CEU6N Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0B1CEU6N

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

58

Integrated op-amps:

-

Comparator:

3

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

14

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Distributor Name

MOUSER

Stock

1429

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors