STM32G473PB

Active
Design Win Education

Mainstream Arm Cortex-M4 core with DSP and FPU, 170 MHz with 128 Kbytes of Flash memory, Math Accelerator, High Analog level integration

Download datasheet

Product overview

Description

The STM32G473xB/xC/xE devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 170 MHz.

The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm single-precision data-processing instructions and all the data types. It also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) which enhances the application’s security.

These devices embed high-speed memories (up to 512 Kbytes of flash memory, and 128 Kbytes of SRAM), a flexible external memory controller (FSMC) for static memories (for devices with packages of 100 pins and more), a Quad-SPI flash memory interface, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.

The devices also embed several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, securable memory area and proprietary code readout protection.

The devices embed peripherals allowing mathematical/arithmetic function acceleration (CORDIC for trigonometric functions and FMAC unit for filter functions).

They offer five fast 12-bit ADCs (4 Msps), seven comparators, six operational amplifiers, seven DAC channels (3 external and 4 internal), an internal voltage reference buffer, a low-power RTC, twothree general-purpose 32-bit timers, three 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and one 16-bit low-power timer.

They also feature standard and advanced communication interfaces such as:

- Four I2Cs

- Four SPIs multiplexed with two half duplex I2Ss

- Three USARTs, two UARTs and one low-power UART.

- Three FDCANs

- One SAI

- USB device

- UCPD

The devices operate in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

Some independent power supplies are supported including an analog independent supply input for ADC, DAC, OPAMPs and comparators. A VBAT input allows backup of the RTC and the registers.

The STM32G473xB/xC/xE family offers 8 packages from 48-pin to 128-pin.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 170 MHz with 213 DMIPS, MPU, DSP instructions
    • Operating conditions:
      • VDD, VDDA voltage range: 1.71 V to 3.6 V
    • Mathematical hardware accelerators
      • CORDIC for trigonometric functions acceleration
      • FMAC: filter mathematical accelerator
    • Memories
      • 512 Kbytes of Flash memory with ECC support, two banks read-while-write, proprietary code readout protection (PCROP), securable memory area, 1 Kbyte OTP
      • 96 Kbytes of SRAM, with hardware parity check implemented on the first 32 Kbytes
      • Routine booster: 32 Kbytes of SRAM on instruction and data bus, with hardware parity check (CCM SRAM)
      • External memory interface for static memories FSMC supporting SRAM, PSRAM, NOR and NAND memories
      • Quad-SPI memory interface
    • Reset and supply management
      • Power-on/power-down reset (POR/PDR/BOR)
      • Programmable voltage detector (PVD)
      • Low-power modes: sleep, stop, standby and shutdown
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz oscillator with calibration
      • Internal 16 MHz RC with PLL option (± 1%)
      • Internal 32 kHz RC oscillator (± 5%)
    • Up to 107 fast I/Os
      • All mappable on external interrupt vectors
      • Several I/Os with 5 V tolerant capability
    • Interconnect matrix
    • 16-channel DMA controller
    • 5 x 12-bit ADCs 0.25 µs, up to 42 channels. Resolution up to 16-bit with hardware oversampling, 0 to 3.6 V conversion range
    • 7 x 12-bit DAC channels
      • 3 x buffered external channels 1 MSPS
      • 4 x unbuffered internal channels 15 MSPS
    • 7 x ultra-fast rail-to-rail analog comparators
    • 6 x operational amplifiers that can be used in PGA mode, all terminals accessible
    • Internal voltage reference buffer (VREFBUF) supporting three output voltages (2.048 V, 2.5 V, 2.9 V)
    • 14 timers:
      • 2 x 32-bit timer and 2 x 16-bit timers with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 3 x 16-bit 8-channel advanced motor control timers, with up to 8 x PWM channels, dead time generation and emergency stop
      • 1 x 16-bit timer with 2 x IC/OCs, one OCN/PWM, dead time generation and emergency stop
      • 2 x 16-bit timers with IC/OC/OCN/PWM, dead time generation and emergency stop
      • 2 x watchdog timers (independent, window)
      • 1 x SysTick timer: 24-bit downcounter
      • 2 x 16-bit basic timers
      • 1 x low-power timer
    • Calendar RTC with alarm, periodic wakeup from stop/standby
    • Communication interfaces
      • 3 x FDCAN controller supporting flexible data rate
      • 4 x I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from stop
      • 5 x USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
      • 1 x LPUART
      • 4 x SPIs, 4 to 16 programmable bit frames, 2 x with multiplexed half duplex I2S interface
      • 1 x SAI (serial audio interface)
      • USB 2.0 full-speed interface with LPM and BCD support
      • IRTIM (infrared interface)
      • USB Type-C™ /USB power delivery controller (UCPD)
    • True random number generator (RNG)
    • CRC calculation unit, 96-bit unique ID
    • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32G473PB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32G473PBI6
Active
UFBGA 121 6x6x0.6 P 0.5 mm Industrial Ecopack2

STM32G473PBI6

Package:

UFBGA 121 6x6x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 121 6x6x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32G473PBI6
Available at distributors

Distributor availability of STM32G473PBI6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32G473PBI6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G473PBI6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

7

Timers (typ) (16-bit):

11

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

102

Integrated op-amps:

6

Comparator:

7

SPI (typ):

4

USART (typ):

3

Number of Channels (typ):

42

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

3

CAN (FD):

3

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors