STM32H503CB

Active
Education

High-performance, Arm Cortex-M33, MCU with 128-Kbyte Flash, 32-Kbyte RAM, 250 MHz CPU

Download datasheet Order Direct

Product overview

Description

The STM32H503xx devices are a high-performance microcontrollers family (STM32H5 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.

The Cortex®-M33 core features a single-precision floating-point unit (FPU) that supports all the Arm® single-precision data-processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (128 Kbytes of dual bank flash memory and 32 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to three APB buses, three AHB buses, and a 32-bit multi-AHB bus matrix.

The devices feature several protection mechanisms for embedded flash memory and SRAM: secure life cycle management, write protection and hide protection areas.

The devices embed several peripherals reinforcing security: a HASH hardware accelerator and a true random number generator.

The devices offer active tamper detection and protection against transient and environmental perturbation attacks. It is done thanks to several internal monitoring that generate a secret data erase in case of an attack.

The devices offer a fast 12-bit ADC, two DAC channels, an OPAMP, a comparator, a low-power RTC, one 32-bit general-purpose timer, one 16-bit PWM timer dedicated to motor control, one 16-bit general-purpose timer, two 16-bit basic timers and two 16-bit low-power timers.

The devices also feature standard and advanced communication interfaces such as: two I²Cs, two I3Cs shared with I²C, three SPIs with muxed full-duplex I2S, three USARTs and one low-power UART, one FDCAN, and one USB full-speed.

The devices operate in the - 40 to + 85 °C/105 °C, and up to 125 °C at low dissipation (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.

A comprehensive set of power-saving modes allows the design of low-power applications.

Some independent power supplies are supported like an analog independent supply input for ADC, DACs, COMP and OPAMP, and a dedicated supply input for some GPIOs. A VBAT input is available for connecting a backup battery. This battery preserves the RTC functionality and backup 32x 32-bit registers and 2-Kbyte SRAM.

The devices offer five packages from 25-pin to 64-pin.

  • All features

    • Core
      • Arm® Cortex®-M33 CPU with FPU, frequency up to 250 MHz, MPU, 375 DMIPS (Dhrystone 2.1), and DSP instructions
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 250 MHz)
    • Benchmarks
      • 1.5 DMIPS/MHz (Drystone 2.1)
      • 1023 CoreMark® (4.092 CoreMark®/MHz)
    • Memories
      • 128 Kbytes of embedded flash memory with ECC, two banks of read-while-write
      • 2-Kbyte OTP (one-time programmable)
      • 32-Kbyte SRAM with ECC
      • 2 Kbytes of backup SRAM (available in the lowest power modes)
    • Clock, reset, and supply management
      • 1.71 V to 3.6 V application supply and I/O
      • POR, PDR, PVD, and BOR
      • Embedded regulator (LDO)
      • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
      • Two PLLs for system clock, USB, audio, and ADC
      • External oscillators: 4 to 50 MHz HSE, 32.768 kHz LSE
    • Low-power modes
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC, 32 backup registers (32 bits)
    • General-purpose inputs/outputs
      • Up to 49 fast I/Os with interrupt capability (most 5 V tolerant)
      • Up to 9 I/Os with independent supply down to 1.08 V
    • Analog
      • One 12-bit ADC, up to 2.5 MSPS
      • One 12-bit dual-channel DAC
      • One ultra-low-power comparator
      • One operational amplifier (7 MHz bandwidth)
      • One digital temperature sensor
    • Up to 11 timers
      • Six 16-bit (including two low-power 16-bit timer available in Stop mode) and one 32-bit timer
      • Two watchdogs
      • One SysTick timer
      • RTC with hardware calendar, alarms, and calibration
    • Communication interfaces
      • Up to two I2Cs FM + interfaces (SMBus/PMBus®)
      • Up to two I3Cs shared with I2C
      • Up to three USARTs (ISO7816 interface, LIN, IrDA, modem control) and one LPUART
      • Up to three SPIs including three muxed with full-duplex I2S for audio class accuracy via internal audio PLL or external clock and up to three additional SPI from three USART when configured in synchronous mode
      • One FDCAN
      • One USB 2.0 full-speed host and device
    • Two DMA controllers to offload the CPU
    • Security
      • HASH (SHA-1, SHA-2), HMAC
      • True random generator
      • 96-bit unique ID
      • Active tamper
    • Debug
      • Authenticated debug
      • Serial wire-debug (SWD) and JTAG interfaces
    • ECOPACK2 compliant packages

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H503CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32H503CBT6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32H503CBT7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32H503CBT7TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32H503CBU6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32H503CBU6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32H503CBU7
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2

STM32H503CBT6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503CBT7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503CBT7TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503CBU6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503CBU6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503CBU7

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32H503CBT7TR
Active
1.5324 / 10k
Available at distributors

Distributor availability of STM32H503CBT7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 48 7x7x1.4 mm Tape and Reel CHINA 3A991.a.2 NEC -40 105 2 5 1

1 35 1 1 3 3 10 3 1

1

STM32H503CBU6TR
Active
1.4321 / 10k
Available at distributors

Distributor availability of STM32H503CBU6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85 2 5 1

1 35 1 1 3 3 10 3 1

1

STM32H503CBT7
Active
1.5324 / 10k
Available at 3 distributors

Distributor availability of STM32H503CBT7

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 137 1
DIGIKEY WORLDWIDE 115 1

Distributor reported inventory date: 3/30/2025

LQFP 48 7x7x1.4 mm Tray CHINA 3A991.a.2 NEC -40 105 2 5 1

1 35 1 1 3 3 10 3 1

1

STM32H503CBT6
Active
1.4321 / 10k
Available at 4 distributors

Distributor availability of STM32H503CBT6

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 994 1
FUTURE WORLDWIDE 478 0
DIGIKEY WORLDWIDE 807 1

Distributor reported inventory date: 3/30/2025

LQFP 48 7x7x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85 2 5 1

1 35 1 1 3 3 10 3 1

1

STM32H503CBU6
Active
1.4321 / 10k
Available at 3 distributors

Distributor availability of STM32H503CBU6

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 2048 1
DIGIKEY WORLDWIDE 1558 1

Distributor reported inventory date: 3/30/2025

UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 85 2 5 1

1 35 1 1 3 3 10 3 1

1

STM32H503CBU7
Active
1.5324 / 10k
Available at 3 distributors

Distributor availability of STM32H503CBU7

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 84 1
DIGIKEY WORLDWIDE 74 1

Distributor reported inventory date: 3/30/2025

UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 105 2 5 1

1 35 1 1 3 3 10 3 1

1

STM32H503CBT7TR Active

Budgetary Price (US$)*/Qty:
1.5324 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H503CBT7TR

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

35

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32H503CBU6TR Active

Budgetary Price (US$)*/Qty:
1.4321 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H503CBU6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

35

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32H503CBT7 Active

Budgetary Price (US$)*/Qty:
1.5324 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H503CBT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

35

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

137

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

115

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32H503CBT6 Active

Budgetary Price (US$)*/Qty:
1.4321 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H503CBT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

35

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

994

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

478

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

807

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32H503CBU6 Active

Budgetary Price (US$)*/Qty:
1.4321 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H503CBU6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

35

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

2048

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1558

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32H503CBU7 Active

Budgetary Price (US$)*/Qty:
1.5324 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H503CBU7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

35

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

84

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

74

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors