STM32H725ZE

Active
Design Win Education

High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 512 KBytes Flash, 564 KBytes RAM, 550 MHz CPU, L1 cache, external memory interface, SMPS, subset of peripherals

Download datasheet Order Direct

Product overview

Description

STM32H725xE/G devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 550 MHz. The Cortex® -M7 core features a floating-point unit (FPU) which supports Arm® double-precision (IEEE 754 compliant) and single-precision data-processing instructions and data types. The Cortex -M7 core includes 32 Kbytes of instruction cache and 32 Kbytes of data cache. STM32H725xE/G devices support a full set of DSP instructions and a memory protection unit (MPU) to enhance application security.

STM32H725xE/G devices incorporate high-speed embedded memories with up to 1 Mbyte of flash memory, up to 564 Kbytes of RAM (including 192 Kbytes that can be shared between ITCM and AXI, plus 64 Kbytes exclusively ITCM, plus 128 Kbytes exclusively AXI, 128 Kbyte DTCM, 48 Kbytes AHB and 4 Kbytes of backup RAM), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, 2x32-bit multi-AHB bus matrix and a multilayer AXI interconnect supporting internal and external memory access. To improve application robustness, all memories feature error code correction (one error correction, two error detections).

The devices embed peripherals allowing mathematical/arithmetic function acceleration (CORDIC coprocessor for trigonometric functions and FMAC unit for filter functions). All the devices offer three ADCs, two DACs, two operational amplifiers, two ultra-low-power comparators, a low-power RTC, four general-purpose 32-bit timers, 12 general-purpose 16-bit timers including two PWM timers for motor control, five low-power timers, a true random number generator (RNG). The devices support four digital filters for external sigma-delta modulators (DFSDM). They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core
      • 32-bit Arm® Cortex®-M7 CPU with DP-FPU, L1 cache: 32-Kbyte data cache and 32-Kbyte instruction cache allowing 0-wait state execution from embedded flash memory and external memories, frequency up to 550 MHz, MPU, 1177 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 1 Mbyte of embedded flash memory with ECC
      • SRAM: total 564 Kbytes all with ECC, including 128 Kbytes of data TCM RAM for critical real-time data + 432 Kbytes of system RAM (up to 256 Kbytes can remap on instruction TCM RAM for critical real time instructions) + 4 Kbytes of backup SRAM (available in the lowest-power modes)
      • Flexible external memory controller with up to 24-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND memories
      • 2 x Octo-SPI interface with XiP
      • 2 x SD/SDIO/MMC interface
      • Bootloader
    • Graphics
      • Chrom-ART Accelerator graphical hardware accelerator enabling enhanced graphical user interface to reduce CPU load
      • LCD-TFT controller supporting up to XGA resolution
    • Clock, reset and supply management
      • 1.62 V to 3.6 V application supply and I/O
      • POR, PDR, PVD and BOR
      • Dedicated USB power
      • Embedded DCDC and LDO regulator(*)VFQFPN68 variant is DCDC only
      • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
      • External oscillators: 4-50 MHz HSE, 32.768 kHz LSE
    • Low power
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC, 32×32-bit backup registers
    • Analog
      • 2×16-bit ADC, up to 3.6 MSPS in 16-bit: up to 22 channels and 7.2 MSPS in double-interleaved mode
      • 1 x 12-bit ADC, up to 5 MSPS in 12-bit, up to 12 channels
      • 2 x comparators
      • 2 x operational amplifier GBW = 8 MHz
      • 2× 12-bit D/A converters
    • Digital filters for sigma delta modulator (DFSDM)
      • 8 channels/4 filters
    • 4 DMA controllers to offload the CPU
      • 1 × MDMA with linked list support
      • 2 × dual-port DMAs with FIFO
      • 1 × basic DMA with request router capabilities
    • 24 timers
      • Seventeen 16-bit (including 5 x low power 16-bit timer available in stop mode) and four 32-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 2x watchdogs, 1x SysTick timer
    • Debug mode
      • SWD and JTAG interfaces
      • 2-Kbyte embedded trace buffer
    • Up to 128 I/O ports with interrupt capability
    • Up to 35 communication interfaces
      • Up to 5 × I2C FM+ interfaces (SMBus/PMBus™)
      • Up to 5 USARTs/5 UARTs (ISO7816 interface, LIN, IrDA, modem control) and 1 x LPUART
      • Up to 6 SPIs with 4 with muxed duplex I2S for audio class accuracy via internal audio PLL or external clock and up to 5 x SPI (from 5 x USART when configured in synchronous mode)
      • 2x SAI (serial audio interface)
      • 1× FD/TT-CAN and 2x FD-CAN
      • 8- to 14-bit camera interface
      • 16-bit parallel slave synchronous interface
      • SPDIF-IN interface
      • HDMI-CEC
      • Ethernet MAC interface with DMA controller
      • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip FS PHY and ULPI for external HS PHY
      • SWPMI single-wire protocol master I/F
      • MDIO slave interface
    • Mathematical acceleration
      • CORDIC for trigonometric functions acceleration
      • FMAC: Filter mathematical accelerator
    • Digital temperature sensor
    • True random number generator
    • CRC calculation unit
    • RTC with subsecond accuracy and hardware calendar
    • ROP, PC-ROP, tamper detection
    • 96-bit unique ID
    • All packages are ECOPACK2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H725ZE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32H725ZET6
Active
LQFP 144 20x20x1.4 mm Industrial Ecopack2

STM32H725ZET6

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32H725ZET6
Available at distributors

Distributor availability of STM32H725ZET6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H725ZET6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H725ZET6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

17

Timers (typ) (32-bit):

4

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

18

UART (typ):

6

I/Os (High Current):

97

Integrated op-amps:

2

Comparator:

2

SPI (typ):

6

USART (typ):

5

Number of Channels (typ):

12

I2S (typ):

4

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

3

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors