STM32H742AG

Active
Education

High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 1MByte of Flash memory, 692KB RAM, 480 MHz CPU, L1 cache, external memory interface, subset of peripherals

Download datasheet

Product overview

Description

STM32H742xI/G and STM32H743xI/G devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 480 MHz. The Cortex® -M7 core features a floating point unit (FPU) which supports Arm® double-precision (IEEE 754 compliant) and single-precision data-processing instructions and data types. STM32H742xI/G and STM32H743xI/G devices support a full set of DSP instructions and a memory protection unit (MPU) to enhance application security.

STM32H742xI/G and STM32H743xI/G devices incorporate high-speed embedded memories with a dual-bank flash memory of up to 2 Mbytes, up to 1 Mbyte of RAM (including 192 Kbytes of TCM RAM, up to 864 Kbytes of user SRAM and 4 Kbytes of backup SRAM), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, 2x32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memory access.

All the devices offer three ADCs, two DACs, two ultra-low power comparators, a low-power RTC, a high-resolution timer, 12 general-purpose 16-bit timers, two PWM timers for motor control, five low-power timers, a true random number generator (RNG). The devices support four digital filters for external sigma-delta modulators (DFSDM). They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core
      • 32-bit Arm® Cortex®-M7 core with double-precision FPU and L1 cache: 16 Kbytes of data and 16 Kbytes of instruction cache; frequency up to 480 MHz, MPU, 1027 DMIPS/ 2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 2 Mbytes of flash memory with read-while-write support
      • Up to 1 Mbyte of RAM: 192 Kbytes of TCM RAM (inc. 64 Kbytes of ITCM RAM + 128 Kbytes of DTCM RAM for time critical routines), Up to 864 Kbytes of user SRAM, and 4 Kbytes of SRAM in Backup domain
      • Dual mode Quad-SPI memory interface running up to 133 MHz
      • Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND flash memory clocked up to 100 MHz in Synchronous mode
      • CRC calculation unit
    • Security
      • ROP, PC-ROP, active tamper
    • General-purpose input/outputs
      • Up to 168 I/O ports with interrupt capability
    • Reset and power management
      • 3 separate power domains which can be independently clock-gated or switched off:
        • D1: high-performance capabilities
        • D2: communication peripherals and timers
        • D3: reset/clock control/power management
      • 1.62 to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • Dedicated USB power embedding a 3.3 V internal regulator to supply the internal PHYs
      • Embedded regulator (LDO) with configurable scalable output to supply the digital circuitry
      • Voltage scaling in Run and Stop mode (6 configurable ranges)
      • Backup regulator (~0.9 V)
      • Voltage reference for analog peripheral/VREF+
      • Low-power modes: Sleep, Stop, Standby and VBAT supporting battery charging
    • Low-power consumption
      • VBAT battery operating mode with charging capability
      • CPU and domain power state monitoring pins
      • 2.95 µA in Standby mode (Backup SRAM OFF, RTC/LSE ON)
    • Clock management
      • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
      • External oscillators: 4-48 MHz HSE, 32.768 kHz LSE
      • 3× PLLs (1 for the system clock, 2 for kernel clocks) with Fractional mode
    • Interconnect matrix
    • 4 DMA controllers to unload the CPU
      • 1× high-speed master direct memory access controller (MDMA) with linked list support
      • 2× dual-port DMAs with FIFO
      • 1× basic DMA with request router capabilities
    • Up to 35 communication peripherals
      • 4× I2Cs FM+ interfaces (SMBus/PMBus)
      • 4× USARTs/4x UARTs (ISO7816 interface, LIN, IrDA, up to 12.5 Mbit/s) and 1x LPUART
      • 6× SPIs, 3 with muxed duplex I2S audio class accuracy via internal audio PLL or external clock, 1x I2S in LP domain (up to 150 MHz)
      • 4x SAIs (serial audio interface)
      • SPDIFRX interface
      • SWPMI single-wire protocol master I/F
      • MDIO Slave interface
      • 2× SD/SDIO/MMC interfaces (up to 125 MHz)
      • 2× CAN controllers: 2 with CAN FD, 1 with time-triggered CAN (TT-CAN)
      • 2× USB OTG interfaces (1FS, 1HS/FS) crystal-less solution with LPM and BCD
      • Ethernet MAC interface with DMA controller
      • HDMI-CEC
      • 8- to 14-bit camera interface (up to 80 MHz)
    • 11 analog peripherals
      • 3× ADCs with 16-bit max. resolution (up to 36 channels, up to 3.6 MSPS)
      • 1× temperature sensor
      • 2× 12-bit D/A converters (1 MHz)
      • 2× ultra-low-power comparators
      • 2× operational amplifiers (7.3 MHz bandwidth)
      • 1× digital filters for sigma delta modulator (DFSDM) with 8 channels/4 filters
    • Graphics
      • LCD-TFT controller up to XGA resolution
      • Chrom-ART graphical hardware Accelerator (DMA2D) to reduce CPU load
      • Hardware JPEG Codec
    • Up to 22 timers and watchdogs
      • 1× high-resolution timer (2.1 ns max resolution)
      • 2× 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input (up to 240 MHz)
      • 2× 16-bit advanced motor control timers (up to 240 MHz)
      • 10× 16-bit general-purpose timers (up to 240 MHz)
      • 5× 16-bit low-power timers (up to 240 MHz)
      • 2× watchdogs (independent and window)
      • 1× SysTick timer
      • RTC with sub-second accuracy and hardware calendar
    • Debug mode
      • SWD & JTAG interfaces
      • 4-Kbyte embedded trace buffer
    • True random number generators (3 oscillators each)
    • 96-bit unique ID

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H742AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32H742AGI6
Active
UFBGA 169 7x7x0.6 P 0.5 mm Industrial Ecopack2
STM32H742AGI6TR
Active
UFBGA 169 7x7x0.6 P 0.5 mm Industrial Ecopack2

STM32H742AGI6

Package:

UFBGA 169 7x7x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 169 7x7x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H742AGI6TR

Package:

UFBGA 169 7x7x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 169 7x7x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32H742AGI6
Active
8.0801 / 10k
Available at 2 distributors

Distributor availability of STM32H742AGI6

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 9984 0
DIGIKEY WORLDWIDE 150 1

Distributor reported inventory date: 3/30/2025

UFBGA 169 7x7x0.6 P 0.5 mm Tray PHILIPPINES 3A991.a.2 NEC -40 85 2 12 2

32 4 132 2 2 6 4

3

2 100Mbps (IEEE 1588)
STM32H742AGI6TR
Active
8.0801 / 10k
Available at distributors

Distributor availability of STM32H742AGI6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFBGA 169 7x7x0.6 P 0.5 mm Tape and Reel PHILIPPINES 3A991.a.2 NEC -40 85 2 12 2

32 4 132 2 2 6 4

3

2 100Mbps (IEEE 1588)

STM32H742AGI6 Active

Budgetary Price (US$)*/Qty:
8.0801 / 10k
Package:
UFBGA 169 7x7x0.6 P 0.5 mm
Packing Type:
Tray
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H742AGI6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

32

UART (typ):

4

I/Os (High Current):

132

Integrated op-amps:

2

Comparator:

2

SPI (typ):

6

USART (typ):

4

Number of Channels (typ):

-

I2S (typ):

3

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

FUTURE

Stock

9984

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

150

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32H742AGI6TR Active

Budgetary Price (US$)*/Qty:
8.0801 / 10k
Package:
UFBGA 169 7x7x0.6 P 0.5 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32H742AGI6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

32

UART (typ):

4

I/Os (High Current):

132

Integrated op-amps:

2

Comparator:

2

SPI (typ):

6

USART (typ):

4

Number of Channels (typ):

-

I2S (typ):

3

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors