STM32H742BG

Active
Design Win Education

High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 1MBytes of Flash memory, 692KBytes RAM, 480 MHz CPU, L1 cache, external memory interface, subset of peripherals

Download datasheet

Product overview

Description

STM32H742xI/G and STM32H743xI/G devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 480 MHz. The Cortex® -M7 core features a floating point unit (FPU) which supports Arm® double-precision (IEEE 754 compliant) and single-precision data-processing instructions and data types. STM32H742xI/G and STM32H743xI/G devices support a full set of DSP instructions and a memory protection unit (MPU) to enhance application security.

STM32H742xI/G and STM32H743xI/G devices incorporate high-speed embedded memories with a dual-bank flash memory of up to 2 Mbytes, up to 1 Mbyte of RAM (including 192 Kbytes of TCM RAM, up to 864 Kbytes of user SRAM and 4 Kbytes of backup SRAM), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, 2x32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memory access.

All the devices offer three ADCs, two DACs, two ultra-low power comparators, a low-power RTC, a high-resolution timer, 12 general-purpose 16-bit timers, two PWM timers for motor control, five low-power timers, a true random number generator (RNG). The devices support four digital filters for external sigma-delta modulators (DFSDM). They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core
      • 32-bit Arm® Cortex®-M7 core with double-precision FPU and L1 cache: 16 Kbytes of data and 16 Kbytes of instruction cache; frequency up to 480 MHz, MPU, 1027 DMIPS/ 2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 2 Mbytes of flash memory with read-while-write support
      • Up to 1 Mbyte of RAM: 192 Kbytes of TCM RAM (inc. 64 Kbytes of ITCM RAM + 128 Kbytes of DTCM RAM for time critical routines), Up to 864 Kbytes of user SRAM, and 4 Kbytes of SRAM in Backup domain
      • Dual mode Quad-SPI memory interface running up to 133 MHz
      • Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND flash memory clocked up to 100 MHz in Synchronous mode
      • CRC calculation unit
    • Security
      • ROP, PC-ROP, active tamper
    • General-purpose input/outputs
      • Up to 168 I/O ports with interrupt capability
    • Reset and power management
      • 3 separate power domains which can be independently clock-gated or switched off:
        • D1: high-performance capabilities
        • D2: communication peripherals and timers
        • D3: reset/clock control/power management
      • 1.62 to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • Dedicated USB power embedding a 3.3 V internal regulator to supply the internal PHYs
      • Embedded regulator (LDO) with configurable scalable output to supply the digital circuitry
      • Voltage scaling in Run and Stop mode (6 configurable ranges)
      • Backup regulator (~0.9 V)
      • Voltage reference for analog peripheral/VREF+
      • Low-power modes: Sleep, Stop, Standby and VBAT supporting battery charging
    • Low-power consumption
      • VBAT battery operating mode with charging capability
      • CPU and domain power state monitoring pins
      • 2.95 µA in Standby mode (Backup SRAM OFF, RTC/LSE ON)
    • Clock management
      • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
      • External oscillators: 4-48 MHz HSE, 32.768 kHz LSE
      • 3× PLLs (1 for the system clock, 2 for kernel clocks) with Fractional mode
    • Interconnect matrix
    • 4 DMA controllers to unload the CPU
      • 1× high-speed master direct memory access controller (MDMA) with linked list support
      • 2× dual-port DMAs with FIFO
      • 1× basic DMA with request router capabilities
    • Up to 35 communication peripherals
      • 4× I2Cs FM+ interfaces (SMBus/PMBus)
      • 4× USARTs/4x UARTs (ISO7816 interface, LIN, IrDA, up to 12.5 Mbit/s) and 1x LPUART
      • 6× SPIs, 3 with muxed duplex I2S audio class accuracy via internal audio PLL or external clock, 1x I2S in LP domain (up to 150 MHz)
      • 4x SAIs (serial audio interface)
      • SPDIFRX interface
      • SWPMI single-wire protocol master I/F
      • MDIO Slave interface
      • 2× SD/SDIO/MMC interfaces (up to 125 MHz)
      • 2× CAN controllers: 2 with CAN FD, 1 with time-triggered CAN (TT-CAN)
      • 2× USB OTG interfaces (1FS, 1HS/FS) crystal-less solution with LPM and BCD
      • Ethernet MAC interface with DMA controller
      • HDMI-CEC
      • 8- to 14-bit camera interface (up to 80 MHz)
    • 11 analog peripherals
      • 3× ADCs with 16-bit max. resolution (up to 36 channels, up to 3.6 MSPS)
      • 1× temperature sensor
      • 2× 12-bit D/A converters (1 MHz)
      • 2× ultra-low-power comparators
      • 2× operational amplifiers (7.3 MHz bandwidth)
      • 1× digital filters for sigma delta modulator (DFSDM) with 8 channels/4 filters
    • Graphics
      • LCD-TFT controller up to XGA resolution
      • Chrom-ART graphical hardware Accelerator (DMA2D) to reduce CPU load
      • Hardware JPEG Codec
    • Up to 22 timers and watchdogs
      • 1× high-resolution timer (2.1 ns max resolution)
      • 2× 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input (up to 240 MHz)
      • 2× 16-bit advanced motor control timers (up to 240 MHz)
      • 10× 16-bit general-purpose timers (up to 240 MHz)
      • 5× 16-bit low-power timers (up to 240 MHz)
      • 2× watchdogs (independent and window)
      • 1× SysTick timer
      • RTC with sub-second accuracy and hardware calendar
    • Debug mode
      • SWD & JTAG interfaces
      • 4-Kbyte embedded trace buffer
    • True random number generators (3 oscillators each)
    • 96-bit unique ID

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H742BG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32H742BGT6
Active
LQFP 208 28x28x1.4 mm Industrial Ecopack2

STM32H742BGT6

Package:

LQFP 208 28x28x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 208 28x28x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32H742BGT6
Available at distributors

Distributor availability of STM32H742BGT6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H742BGT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H742BGT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

12

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

32

UART (typ):

4

I/Os (High Current):

168

Integrated op-amps:

2

Comparator:

2

SPI (typ):

6

USART (typ):

4

Number of Channels (typ):

-

I2S (typ):

3

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

2

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors