STM32H7R3Z8

Active
Design Win Education

High-Performance Arm Cortex-M7 MCU, 600MHz, 64KB Bootflash, 620KB SRAM, with DSP, cache, USB HS PHY

Download datasheet Order Direct

Product overview

Key Benefits

High performance

Max performance with 600 MHz bootflash MCU: execute real-time anywhere, with serial & parallel memory interfaces up to 200 MHz DTR.

Design freedom

Scale up and down on external memory with flexible memory architecture.

Mid-range graphics

Drive parallel and serial displays and utilize Chrom-ART to accelerate 2D GUIs.

Description

STM32H7Rxx8 devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 600 MHz. The Cortex -M7 core features a floating point unit (FPU) which supports Arm double-precision (IEEE 754 compliant) and single-precision data-processing instructions and data types. The Cortex -M7 core includes 32 Kbytes of instruction cache and 32 Kbytes of data cache. STM32H7Rxx8 devices support a full set of DSP instructions and a memory protection unit (MPU) to enhance application security.

STM32H7Rxx8 devices incorporate high-speed embedded memories, 64 Kbytes of user flash memory and 128 Kbytes of system flash memory,and up to 620 Kbytes of RAM (including 128 Kbytes that can be shared between ITCM and AXI, including 64 Kbytes exclusively ITCM, including 128 Kbyte DTCM, including 64 Kbytes exclusively DTCM, including 32 Kbytes AHB and 4 Kbytes of backup RAM), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, 2x32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memory access. To improve application robustness, all memories feature error code correction (one error correction, two error detections).

The devices embed peripherals allowing mathematical/arithmetic function acceleration (CORDIC coprocessor for trigonometric functions). All the devices offer two ADCs, a low-power RTC, 4 general-purpose 32-bit timers, 7 general-purpose 16-bit timers including one PWM timer for motor control, five low-power timers, a true random number generator (RNG), a HASH processor (HASH), Public key verification acceleration (PKA - ECDSA verification only). The devices support one digital filter for external sigma-delta modulators or digital microphone with voice activity detection. They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core
      • 32-bit Arm® Cortex®-M7 CPU with MPU and DP-FPU, L1 cache: 32+32-Kbyte instruction and data cache allowing 0-wait state execution from embedded flash memory and external memories, frequency up to 600 MHz, 1284 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • 64 Kbytes of user flash memory that can be used for user code and/or external memory configuration.
      • SRAM: total 620 Kbytes (548 Kbytes with optional ECC activated) organized as follows:
        • 64+64 Kbytes minimum of instruction and data TCM RAM for critical real time instructions
        • 384 Kbytes AXI SRAM (128 Kbytes with optional remap to TCM RAM fully activated
        • 4 Kbytes of backup SRAM (available in the lowest-power modes)
      • Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, FRAM, SDR/LPSDR SDRAM, NOR/NAND memories
      • Up to 2x octo-SPI memory interfaces or 1 octo-SPI + 1 hexa-SPI with XiP, with support for serial PSRAM/NAND/NOR, HyperRAM™/ HyperFlash™ frame formats running at up to 200 MHz
      • 2x SD/SDIO/MMC interfaces
    • 2x DMA controllers to offload the CPU
      • 2 × dual-port DMAs with FIFO and linked listed support
    • Security
      • Flexible life cycle scheme with debug authentication based on certificate or password (debug reopening/regression support)
      • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
      • Secure firmware installation / update (SFI/SFU) thanks to embedded root secure services (RSS)
      • Public key accelerator, with ECC verification feature only
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • 1 Kbyte OTP (one-time programmable)
      • Active tampers
      • Hardware secure storage (dedicated secure flash area)
    • Graphics
      • NeoChrom graphic processor (GPU2D) accelerating any angle rotation, scaling and perspective correct texture mapping
      • Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
      • Chrom-GRC (GFXMMU) allowing up to 20% of graphic resources optimization
      • Hardware JPEG codec
      • LCD-TFT controller supporting up to XGA resolution
      • Flexible memory controller FMC8/16 for parallel display support
      • Digital camera parallel interface with pixel format conversion and cropping capabilities
    • Clock, reset and supply management
      • 1.71 V to 3.6 V application supply and I/O
      • POR, PVD and BOR
      • Dedicated USB power embedding a 3.3 V internal regulator to supply the internal PHYs
      • Embedded regulator LDO to supply the VCORE and/or external circuitry
      • High power-efficiency SMPS step-down converter regulator to directly supply VCORE and/or external circuitry
      • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
      • External oscillators: 4-50 MHz HSE, 32.768 kHz LSE
    • Low power
      • Sleep, Stop, and Standby modes
      • VBAT supply for RTC, 32×32-bit backup registers
    • Analog
      • 2x12-bit ADC, up to 5 MSPS in 12-bit, up to 17 channels
    • Audio digital filters (ADF)
      • 2 microphones /1 filter
      • Voice activity detector (VAD) support
    • Up to 152 I/O ports with interrupt capability
    • Mathematical acceleration
      • CORDIC for trigonometric functions acceleration
    • 23 timers
      • Sixteen 16-bit (including 5 x low power 16-bit timer available in stop mode, one graphic timer), four 32-bit timers, 2x watchdogs, 1x SysTick timer
      • RTC with sub-second and hardware calendar with calibration (to be verified)
    • Debug mode
      • Authenticated debug and flexible device lifecycle
      • SWD and JTAG interfaces
      • ETM with 2-Kbyte embedded trace buffer
    • Up to 35 communication interfaces
      • 3× I2C FM+ (SMBus/PMBus™)
      • 1x I3C interface (muxed with one I2C)
      • Up to 3 USARTs/4 UARTs (ISO7816 interface, LIN, IrDA, modem control) and 2x LPUART
      • 6 SPIs with 4 with muxed duplex I2S and 3x USART configured in synchronous mode (9 SPIs)
      • 2x SAI (serial audio interface)
      • 2× FD-CAN
      • 16-bit parallel slave synchronous interface
      • SPDIF-IN interface, HDMI-CEC
      • Ethernet MAC interface with DMA controller
      • 1 USB Type-C®/USB power delivery controller
      • 1 USB OTG full-speed with embedded PHY
      • 1 USB OTG high-speed with embedded PHY
    • ECOPACK2 compliant packages

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H7R3Z8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32H7R3Z8J6
Active
UFBGA 144 10x10x0.6 P 0.8 mm Industrial Ecopack2
STM32H7R3Z8T6
Active
LQFP 144 20x20x1.4 mm Industrial Ecopack2

STM32H7R3Z8J6

Package:

UFBGA 144 10x10x0.6 P 0.8 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

UFBGA 144 10x10x0.6 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H7R3Z8T6

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32H7R3Z8J6
Available at distributors

Distributor availability of STM32H7R3Z8J6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H7R3Z8T6
Available at distributors

Distributor availability of STM32H7R3Z8T6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H7R3Z8J6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H7R3Z8J6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

17

I2S (typ):

-

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

2

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

Distributor reported inventory date:

STM32H7R3Z8T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H7R3Z8T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

2

Ethernet:

100Mbps (IEEE 1588)

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Getting started with STM32H7RS security