STM32L011E4

Active
Design Win Education Education

Ultra-low-power Arm Cortex-M0+ MCU with 16-Kbytes Flash, 32 MHz CPU

Download datasheet Order Direct

Product overview

Description

The access line ultra-low-power STM32L011xx family incorporates the high-performance ARM® Cortex®-M0+ 32-bit RISC core operating at a 32 MHz frequency, high-speed embedded memories (up to 16 Kbytes of Flash program memory, 512 bytes of data EEPROM and 2 Kbytes of RAM) plus an extensive range of enhanced I/Os and peripherals.

The STM32L011xx devices provide high power efficiency for a wide range of performance. It is achieved with a large choice of internal and external clock sources, an internal voltage adaptation and several low-power modes.

The STM32L011xx devices offer several analog features, one 12-bit ADC with hardware oversampling, two ultra-low-power comparators, several timers, one low-power timer (LPTIM), three general-purpose 16-bit timers, one RTC and one SysTick which can be used as timebases. They also feature two watchdogs, one watchdog with independent clock and window capability and one window watchdog based on bus clock.

Moreover, the STM32L011xx devices embed standard and advanced communication interfaces: one I2C, one SPI, one USART, and a low-power UART (LPUART).

The STM32L011xx also include a real-time clock and a set of backup registers that remain powered in Standby mode.

The ultra-low-power STM32L011xx devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +125 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.

  • All features

    • Ultra-low-power platform
      • 1.65 V to 3.6 V power supply
      • -40 to 125 °C temperature range
      • 0.23 μA Standby mode (2 wakeup pins)
      • 0.34 μA Stop mode (16 wakeup lines)
      • 0.67 μA Stop mode + RTC + 2 KB RAM retention
      • Down to 79 μA/MHz in Run mode
      • 5 μs wakeup time (from Flash memory)
      • 1 μA 12-bit ADC conversion at 10 ksps
    • Core: ARM® 32-bit Cortex®-M0+
      • Up to 32 MHz max.
      • 0.95 DMIPS/MHz
      • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
      • Ultralow power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock sources
      • 0 to 32 MHz external clock
      • 32 kHz oscillator for RTC with calibration
      • High speed internal 16 MHz factory-trimmed RC (+/- 1%)
      • Internal low-power 37 kHz RC
      • Internal multispeed low-power 65 kHz to 4.2 MHz RC
      • PLL for CPU clock
    • Pre-programmed bootloader
      • USART, SPI supported
    • Development support
      • Serial wire debug supported
    • Up to 38 fast I/Os (31 I/Os 5V tolerant)
    • Memories
      • Up to 16 KB Flash memory with ECC
      • 2 KB RAM
      • 512 B of data EEPROM with ECC
      • 20-byte backup register
      • Sector protection against R/W operation
    • Rich Analog peripherals
      • 12-bit ADC 1.14 Msps up to 10 channels (down to 1.65 V)
      • 2x ultra-low-power comparators (window mode and wake up capability, down to 1.8 V)
    • 7-channel DMA controller, supporting ADC, SPI, I2C, USART, Timers
    • 5x peripherals communication interface
    • 1x USART (ISO 7816, IrDA), 1x UART (low power)
    • 1x SPI 16 Mbits/s
    • 1x I2C (SMBus/PMBus)
    • 8x timers: 1x 16-bit with up to 4 channels, 1x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC and 2x watchdogs (independent/window)
    • CRC calculation unit, 96-bit unique ID
    • All packages are ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L011E4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L011E4Y6TR
Active
WLCSP 25 2.2x2.1x0.6 P 0.4 mm - Industrial Ecopack2

STM32L011E4Y6TR

Package:

WLCSP 25 2.2x2.1x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 25 2.2x2.1x0.6 P 0.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L011E4Y6TR
Available at distributors

Distributor availability of STM32L011E4Y6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L011E4Y6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L011E4Y6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

2

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

21

Integrated op-amps:

-

Comparator:

2

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors