STM32L073V8

Active
Education Education

Ultra-low-power Arm Cortex-M0+ MCU with 64-Kbytes of Flash memory, 32 MHz CPU, USB, LCD

Download datasheet

Product overview

Description

The ultra-low-power STM32L073xx microcontrollers incorporate the connectivity power of the universal serial bus (USB 2.0 crystal-less) with the high-performance Arm Cortex-M0+ 32-bit RISC core operating at a 32 MHz frequency, a memory protection unit (MPU), high-speed embedded memories (up to 192 Kbytes of Flash program memory, 6 Kbytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os and peripherals.

The STM32L073xx devices provide high power efficiency for a wide range of performance. It is achieved with a large choice of internal and external clock sources, an internal voltage adaptation and several low-power modes.

The STM32L073xx devices offer several analog features, one 12-bit ADC with hardware oversampling, two DACs, two ultra-low-power comparators, several timers, one low-power timer (LPTIM), four general-purpose 16-bit timers and two basic timer, one RTC and one SysTick which can be used as timebases. They also feature two watchdogs, one watchdog with independent clock and window capability and one window watchdog based on bus clock.

Moreover, the STM32L073xx devices embed standard and advanced communication interfaces: up to three I2Cs, two SPIs, one I2S, four USARTs, a low-power UART (LPUART), and a crystal-less USB. The devices offer up to 24 capacitive sensing channels to simply add touch sensing functionality to any application.

The STM32L073xx also include a real-time clock and a set of backup registers that remain powered in Standby mode.

Finally, their integrated LCD controller has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with contrast independent of the supply voltage.

The ultra-low-power STM32L073xx devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +125 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.

  • All features

    • Includes ST state-of-the-art patented technology
      • Ultra-low-power platform
        • 1.65 V to 3.6 V power supply
        • -40 to 125 °C temperature range
        • 0.29 µA Standby mode (3 wakeup pins)
        • 0.43 µA Stop mode (16 wakeup lines)
        • 0.86 µA Stop mode + RTC + 20-Kbyte RAM retention
        • Down to 93 µA/MHz in Run mode
        • 5 µs wakeup time (from Flash memory)
        • 41 µA 12-bit ADC conversion at 10 ksps
      • Core: Arm® 32-bit Cortex®-M0+ with MPU
        • From 32 kHz up to 32 MHz max.
        • 0.95 DMIPS/MHz
      • Memories
        • Up to 192-Kbyte Flash memory with ECC (2 banks with read-while-write capability)
        • 20-Kbyte RAM
        • 6 Kbytes of data EEPROM with ECC
        • 20-byte backup register
        • Sector protection against R/W operation
      • Up to 84 fast I/Os (78 I/Os 5V tolerant)
      • Reset and supply management
        • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
        • Ultra-low-power POR/PDR
        • Programmable voltage detector (PVD)
      • Clock sources
        • 1 to 25 MHz crystal oscillator
        • 32 kHz oscillator for RTC with calibration
        • High speed internal 16 MHz factory-trimmed RC (+/- 1%)
        • Internal low-power 37 kHz RC
        • Internal multispeed low-power 65 kHz to 4.2 MHz RC
        • Internal self calibration of 48 MHz RC for USB
        • PLL for CPU clock
      • Pre-programmed bootloader
        • USB, USART supported
      • Development support
        • Serial wire debug supported
      • LCD driver for up to 4x52 or 8x48 segments
        • Support contrast adjustment
        • Support blinking mode
        • Step-up converted on board
      • Rich Analog peripherals
        • 12-bit ADC 1.14 Msps up to 16 channels (down to 1.65 V)
        • 2 x 12-bit channel DACs with output buffers (down to 1.8 V)
        • 2x ultra-low-power comparators (window mode and wake up capability, down to 1.65 V)
      • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
      • 7-channel DMA controller, supporting ADC, SPI, I2C, USART, DAC, Timers
      • 11x peripheral communication interfaces
        • 1x USB 2.0 crystal-less, battery charging detection and LPM
        • 4x USART (2 with ISO 7816, IrDA), 1x UART (low power)
        • Up to 6x SPI 16 Mbits/s
        • 3x I2C (2 with SMBus/PMBus)
      • 11x timers: 2x 16-bit with up to 4 channels, 2x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC, 2x 16-bit basic for DAC, and 2x watchdogs (independent/window)
      • CRC calculation unit, 96-bit unique ID
      • True RNG and firewall protection
      • All packages are ECOPACK2

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L073V8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L073V8T6
Active
LQFP 100 14x14x1.4 mm - Industrial Ecopack2
STM32L073V8T7
Proposal
LQFP 100 14x14x1.4 mm - Industrial -

STM32L073V8T6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

SMPS

-

Grade

Industrial

STM32L073V8T7

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

Marketing Status

Proposal

Package

LQFP 100 14x14x1.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L073V8T6
Active
2.1185 / 10k
Available at 1 distributors

Distributor availability of STM32L073V8T6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 209 1

Distributor reported inventory date: 4/1/2025

LQFP 100 14x14x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 85 2 6

84

2 2 4 16 1

STM32L073V8T7
Proposal
Available at distributors

Distributor availability of STM32L073V8T7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 100 14x14x1.4 mm Tray -40 105 2 6

84

2 2 4 16 1

STM32L073V8T6 Active

Budgetary Price (US$)*/Qty:
2.1185 / 10k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L073V8T6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

84

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

DIGIKEY

Stock

209

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/1/2025

STM32L073V8T7 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
-
ECCN (US):
-
ECCN (EU):
-

Part Number:

STM32L073V8T7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

84

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors