STM32L100R8

NRND
Design Win Education

Ultra-low-power 32-bit Value Line Arm Cortex-M3 MCU with 64 Kbytes of Flash memory, 32 MHz CPU, LCD, USB

Download datasheet Order Direct

Product overview

Description

The ultra-low-power STM32L100C6 and STM32L100R8/RB devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 128 Kbytes and RAM up to 10 Kbytes) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

All the devices offer a 12-bit ADC, 2 DACs and 2 ultra-low-power comparators, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.

Moreover, the STM32L100C6 and STM32L100R8/RB devices contain standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs and a USB.

They also include a real-time clock with sub-second counting and a set of backup registers that remain powered in Standby mode.

Finally, the integrated LCD controller has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with contrast independent of the supply voltage.

The ultra-low-power STM32L100C6 and STM32L100R8/RB devices operate from a 1.8 to 3.6 V power supply. They are available in the -40 to +85 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.

  • All features

    • Ultra-low-power platform
      • 1.8 V to 3.6 V power supply
      • -40°C to 85°C temperature range
      • 0.3 µA Standby mode (2 wakeup pins)
      • 0.9 µA Standby mode + RTC
      • 0.57 µA Stop mode (16 wakeup lines)
      • 1.2 µA Stop mode + RTC
      • 9 µA Low-power run mode
      • 214 µA/MHz Run mode
      • 10 nA ultra-low I/O leakage
      • < 8 µs wakeup time
    • Core: 32-bit ARM® Cortex®-M3 CPU
      • From 32 kHz up to 32 MHz max
      • 1.25 DMIPS/MHz (Dhrystone 2.1)
      • Memory protection unit
    • Reset and supply management
      • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock sources
      • 1 to 24 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • High-speed internal 16 MHz
      • Internal low-power 37 kHz RC
      • Internal multispeed low-power 65 kHz to 4.2 MHz
      • PLL for CPU clock and USB (48 MHz)
    • Pre-programmed bootloader
      • USART supported
    • Development support
      • Serial wire debug supported
      • JTAG supported
    • Up to 51 fast I/Os (42 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
    • Memories
      • Up to 128 Kbytes of Flash memory with ECC
      • Up to 10 Kbytes of RAM
      • Up to 2 Kbytes of true EEPROM with ECC
      • 20-byte backup register
    • LCD Driver for up to 8x28 segments
    • Analog peripherals
      • 12-bit ADC 1 Msps up to 20 channels
      • 12-bit DAC 2 channels with output buffers
      • Two ultra-low-power comparators
    • Seven DMA controller channels
    • Eight communication interface peripherals
      • One USB 2.0
      • Three USARTs (ISO 7816, IrDA)
      • Two SPIs (16 Mbit/s)
      • Two I2Cs (SMBus/PMBus)
    • Ten timers:
      • Six 16-bit timers with up to 4 IC/OC/PWM channels
      • Two 16-bit basic timers
      • Two watchdog timers (independent and window)
    • CRC calculation unit
    • All packages ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L100R8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L100R8T6
NRND
LQFP 64 10x10x1.4 mm - Industrial Ecopack2
STM32L100R8T6TR
NRND
LQFP 64 10x10x1.4 mm - Industrial Ecopack2

STM32L100R8T6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L100R8T6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L100R8T6TR
Available at distributors

Distributor availability of STM32L100R8T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L100R8T6
Available at distributors

Distributor availability of STM32L100R8T6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L100R8T6TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L100R8T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

20

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32L100R8T6 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L100R8T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

20

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors