STM32L151QC

Active
Design Win Education

Ultra-low-power Arm Cortex-M3 MCU with 256 Kbytes of Flash memory, 32 MHz CPU, USB, 3xOp-amp

Download datasheet

Product overview

Description

The ultra-low-power STM32L151xC/C-A and STM32L152xC/C-A devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 256 Kbytes and RAM up to 32 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The STM32L151xC/C-A and STM32L152xC/C-A devices offer two operational amplifiers, one 12-bit ADC, two DACs, two ultra-low-power comparators, one general-purpose 32-bit timer, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.

Moreover, the STM32L151xC/C-A and STM32L152xC/C-A devices contain standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2S, three USARTs, and an USB. The STM32L151xC/C-A and STM32L152xC/C-A devices offer up to 23 capacitive sensing channels to simply add a touch sensing functionality to any application.

They also include a real-time clock and a set of backup registers that remain powered in Standby mode.

Finally, the integrated LCD controller (except STM32L151xC/C-A devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with the contrast independent of the supply voltage.

The ultra-low-power STM32L151xC/C-A and STM32L152xC/C-A devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +85 °C and -40 to +105 °C temperature ranges. A comprehensive set of power-saving modes allows the design of low-power applications.

  • All features

    • Ultra-low-power platform
      • 1.65 V to 3.6 V power supply
      • -40°C to 105°C temperature range
      • 305 nA standby mode (3 wakeup pins)
      • 1.15 µA standby mode + RTC
      • 0.475 µA stop mode (16 wakeup lines)
      • 1.35 µA stop mode + RTC
      • 11 µA Low-power run mode
      • 230 µA/MHz run mode
      • 10 nA ultra-low I/O leakage
      • 8 µs wakeup time
    • Core: Arm® Cortex®-M3 32-bit CPU
      • From 32 kHz up to 32 MHz max
      • 1.25 DMIPS/MHz (Dhrystone 2.1)
      • Memory protection unit
    • Up to 23 capacitive sensing channels
    • CRC calculation unit, 96-bit unique ID
    • Reset and supply management
      • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock sources
      • 1 to 24 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
      • Internal low-power 37 kHz RC
      • Internal multispeed low-power 65 kHz to 4.2 MHz
      • PLL for CPU clock and USB (48 MHz)
    • Pre-programmed bootloader
      • USB and USART supported
    • Serial wire debug, JTAG and trace
    • Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
    • Memories
      • 256 Kbytes of Flash memory with ECC
      • 32 Kbytes of RAM
      • 8 Kbytes of true EEPROM with ECC
      • 128-byte backup register
    • LCD driver (except STM32L151xC/C-A devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
    • Rich analog peripherals (down to 1.8V)
      • 2x operational amplifiers
      • 12-bit ADC 1 Msps up to 40 channels
      • 12-bit DAC 2 ch with output buffers
      • 2x ultra-low-power-comparators(window mode and wake up capability)
    • DMA controller 12x channels
    • 9x peripheral communication interfaces
      • 1x USB 2.0 (internal 48 MHz PLL)
      • 3x USARTs
      • Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
      • 2x I2Cs (SMBus/PMBus)
    • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L151QC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L151QCH6
Active
UFBGA 132 7x7x0.6 P 0.5 mm - Industrial Ecopack2

STM32L151QCH6

Package:

UFBGA 132 7x7x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 132 7x7x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L151QCH6
Available at distributors

Distributor availability of STM32L151QCH6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L151QCH6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L151QCH6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

112

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

40

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors