STM32L151RD

Active
Education

Ultra-low-power Arm Cortex-M3 MCU with 384 Kbytes of Flash memory, 32 MHz CPU, USB, 3xOp-amp

Download datasheet Order Direct

Product overview

Description

The ultra-low-power STM32L151xD and STM32L152xD devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 384 Kbytes and RAM up to 48 Kbytes), a flexible static memory controller (FSMC) interface (for devices with packages of 100 pins and more) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The STM32L151xD and STM32L152xD devices offer three operational amplifiers, one 12-bit ADC, two DACs, two ultra-low-power comparators, one general-purpose 32-bit timer, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.

Moreover, the STM32L151xD and STM32L152xD devices contain standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2S, one SDIO, three USARTs, two UARTs, and an USB. The STM32L151xD and STM32L152xD devices offer up to 34 capacitive sensing channels to simply add a touch sensing functionality to any application.

They also include a real-time clock and a set of backup registers that remain powered in Standby mode.

Finally, the integrated LCD controller (except STM32L151xD devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with the contrast independent of the supply voltage.

The ultra-low-power STM32L151xD and STM32L152xD devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +85 °C and -40 to +105 °C temperature ranges. A comprehensive set of power-saving modes allows the design of low-power applications.

  • All features

    • Includes ST state-of-the-art patented technology
      • Ultra-low-power platform
        • 1.65 V to 3.6 V power supply
        • -40°C to 105°C temperature range
        • 305 nA Standby mode (3 wakeup pins)
        • 1.15 µA Standby mode + RTC
        • 0.475 µA Stop mode (16 wakeup lines)
        • 1.35 µA Stop mode + RTC
        • 11 µA Low-power run mode
        • 230 µA/MHz Run mode
        • 10 nA ultra-low I/O leakage
        • 8 µs wakeup time
      • Core: Arm® Cortex®-M3 32-bit CPU
        • From 32 kHz up to 32 MHz max
        • 33.3 DMIPS peak (Dhrystone 2.1)
        • Memory protection unit
      • Up to 34 capacitive sensing channels
      • CRC calculation unit, 96-bit unique ID
      • Reset and supply management
        • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
        • Ultra-low-power POR/PDR
        • Programmable voltage detector (PVD)
      • Clock sources
        • 1 to 24 MHz crystal oscillator
        • 32 kHz oscillator for RTC with calibration
        • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
        • Internal low-power 37 kHz RC
        • Internal multispeed low-power 65 kHz to 4.2 MHz
        • PLL for CPU clock and USB (48 MHz)
      • Pre-programmed bootloader
        • USB and USART supported
      • Serial wire debug, JTAG and trace
      • Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
      • Memories
        • 384 Kbytes of Flash memory with ECC (with 2 banks of 192 Kbytes enabling Rww capability)
        • 48 Kbytes of RAM
        • 12 Kbytes of true EEPROM with ECC
        • 128-byte backup register
        • Memory interface controller supporting SRAM, PSRAM and NOR Flash
      • LCD driver (except STM32L151xD devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
      • Rich analog peripherals (down to 1.8V)
        • 3x operational amplifiers
        • 12-bit ADC 1 Msps up to 40 channels
        • 12-bit DAC 2 ch with output buffers
        • 2x ultra-low-power-comparators(window mode and wakeup capability)
      • DMA controller 12x channels
      • 12x peripheral communication interfaces
        • 1x USB 2.0 (internal 48 MHz PLL)
        • 5x USARTs
        • Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
        • 2x I2Cs (SMBus/PMBus)
        • 1x SDIO interface
      • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L151RD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L151RDT6
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2
STM32L151RDT6TR
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2
STM32L151RDT7
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2
STM32L151RDY6TR
Active
WLCSP 64 4.6x4.9x0.6 P 0.4 mm - Industrial Ecopack2

STM32L151RDT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L151RDT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L151RDT7

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L151RDY6TR

Package:

WLCSP 64 4.6x4.9x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 64 4.6x4.9x0.6 P 0.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L151RDT7
Active
4.2466 / 10k
Available at distributors

Distributor availability of STM32L151RDT7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 105 2 8 1

2 51 3 2 3 3 21 2

STM32L151RDY6TR
Active
3.691 / 10k
Available at distributors

Distributor availability of STM32L151RDY6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 64 4.6x4.9x0.6 P 0.4 mm Tape and Reel SINGAPORE 3A991.a.2 NEC -40 85 2 8 1

2 51 3 2 3 3 21 2

STM32L151RDT6TR
Active
3.9688 / 10k
Available at 3 distributors

Distributor availability of STM32L151RDT6TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 16225 1
MOUSER WORLDWIDE 930 1
DIGIKEY WORLDWIDE 800 1

Distributor reported inventory date: 3/30/2025

LQFP 64 10x10x1.4 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85 2 8 1

2 51 3 2 3 3 21 2

STM32L151RDT6
Active
3.9688 / 10k
Available at 3 distributors

Distributor availability of STM32L151RDT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4744 1
MOUSER WORLDWIDE 617 1
DIGIKEY WORLDWIDE 682 1

Distributor reported inventory date: 3/30/2025

LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85 2 8 1

2 51 3 2 3 3 21 2

STM32L151RDT7 Active

Budgetary Price (US$)*/Qty:
4.2466 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L151RDT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

3

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

21

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32L151RDY6TR Active

Budgetary Price (US$)*/Qty:
3.691 / 10k
Package:
WLCSP 64 4.6x4.9x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SINGAPORE
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L151RDY6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

3

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

21

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32L151RDT6TR Active

Budgetary Price (US$)*/Qty:
3.9688 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L151RDT6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

3

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

21

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

16225

Min.Order

1

MOUSER

Stock

930

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

800

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32L151RDT6 Active

Budgetary Price (US$)*/Qty:
3.9688 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L151RDT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

3

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

21

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

4744

Min.Order

1

MOUSER

Stock

617

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

682

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors