STM32L151VD

Active
Design Win Education

Ultra-low-power Arm Cortex-M3 MCU with 384 Kbytes of Flash memory, 32 MHz CPU, USB, 3xOp-amp

Download datasheet Order Direct

Product overview

Description

The ultra-low-power STM32L151xD and STM32L152xD devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 384 Kbytes and RAM up to 48 Kbytes), a flexible static memory controller (FSMC) interface (for devices with packages of 100 pins and more) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The STM32L151xD and STM32L152xD devices offer three operational amplifiers, one 12-bit ADC, two DACs, two ultra-low-power comparators, one general-purpose 32-bit timer, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.

Moreover, the STM32L151xD and STM32L152xD devices contain standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2S, one SDIO, three USARTs, two UARTs, and an USB. The STM32L151xD and STM32L152xD devices offer up to 34 capacitive sensing channels to simply add a touch sensing functionality to any application.

They also include a real-time clock and a set of backup registers that remain powered in Standby mode.

Finally, the integrated LCD controller (except STM32L151xD devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with the contrast independent of the supply voltage.

The ultra-low-power STM32L151xD and STM32L152xD devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +85 °C and -40 to +105 °C temperature ranges. A comprehensive set of power-saving modes allows the design of low-power applications.

  • All features

    • Includes ST state-of-the-art patented technology
      • Ultra-low-power platform
        • 1.65 V to 3.6 V power supply
        • -40°C to 105°C temperature range
        • 305 nA Standby mode (3 wakeup pins)
        • 1.15 µA Standby mode + RTC
        • 0.475 µA Stop mode (16 wakeup lines)
        • 1.35 µA Stop mode + RTC
        • 11 µA Low-power run mode
        • 230 µA/MHz Run mode
        • 10 nA ultra-low I/O leakage
        • 8 µs wakeup time
      • Core: Arm® Cortex®-M3 32-bit CPU
        • From 32 kHz up to 32 MHz max
        • 33.3 DMIPS peak (Dhrystone 2.1)
        • Memory protection unit
      • Up to 34 capacitive sensing channels
      • CRC calculation unit, 96-bit unique ID
      • Reset and supply management
        • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
        • Ultra-low-power POR/PDR
        • Programmable voltage detector (PVD)
      • Clock sources
        • 1 to 24 MHz crystal oscillator
        • 32 kHz oscillator for RTC with calibration
        • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
        • Internal low-power 37 kHz RC
        • Internal multispeed low-power 65 kHz to 4.2 MHz
        • PLL for CPU clock and USB (48 MHz)
      • Pre-programmed bootloader
        • USB and USART supported
      • Serial wire debug, JTAG and trace
      • Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
      • Memories
        • 384 Kbytes of Flash memory with ECC (with 2 banks of 192 Kbytes enabling Rww capability)
        • 48 Kbytes of RAM
        • 12 Kbytes of true EEPROM with ECC
        • 128-byte backup register
        • Memory interface controller supporting SRAM, PSRAM and NOR Flash
      • LCD driver (except STM32L151xD devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
      • Rich analog peripherals (down to 1.8V)
        • 3x operational amplifiers
        • 12-bit ADC 1 Msps up to 40 channels
        • 12-bit DAC 2 ch with output buffers
        • 2x ultra-low-power-comparators(window mode and wakeup capability)
      • DMA controller 12x channels
      • 12x peripheral communication interfaces
        • 1x USB 2.0 (internal 48 MHz PLL)
        • 5x USARTs
        • Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
        • 2x I2Cs (SMBus/PMBus)
        • 1x SDIO interface
      • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L151VD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L151VDT6
Active
LQFP 100 14x14x1.4 mm - Industrial Ecopack2
STM32L151VDT6TR
Active
LQFP 100 14x14x1.4 mm - Industrial Ecopack2

STM32L151VDT6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

SMPS

-

Grade

Industrial

STM32L151VDT6TR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L151VDT6
Available at distributors

Distributor availability of STM32L151VDT6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L151VDT6TR
Available at distributors

Distributor availability of STM32L151VDT6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L151VDT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L151VDT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

83

Integrated op-amps:

3

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

25

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32L151VDT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L151VDT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

83

Integrated op-amps:

3

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

25

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors