STM32L431RB

Active
Education Education

Ultra-low-power with FPU Arm Cortex-M4 MCU 80 MHz with 128 Kbytes of Flash memory

Download datasheet Order Direct

Product overview

Description

The STM32L431xx devices are the ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.

The STM32L431xx devices embed high-speed memories (Flash memory up to 256 Kbyte, 64 Kbyte of SRAM), a Quad SPI flash memories interface (available on all packages) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.

The STM32L431xx devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and Firewall.

The devices offer a fast 12-bit ADC (5 Msps), two comparators, one operational amplifier, two DAC channels, an internal voltage reference buffer, a low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, four general-purpose 16-bit timers, and two 16-bit low-power timers.

In addition, up to 21 capacitive sensing channels are available.

They also feature standard and advanced communication interfaces.

The STM32L431xx operates in the -40 to +85 °C (+105 °C junction), -40 to +105 °C (+125 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

Some independent power supplies are supported: analog independent supply input for ADC, DAC, OPAMP and comparators. A VBAT input allows to backup the RTC and backup registers.

The STM32L431xx family offers nine packages from 32 to 100-pin packages.

  • All features

    • Ultra-low-power with FlexPowerControl
      • 1.71 V to 3.6 V power supply
      • -40 °C to 85/105/125 °C temperature range
      • 200 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
      • 8 nA Shutdown mode (5 wakeup pins)
      • 28 nA Standby mode (5 wakeup pins)
      • 280 nA Standby mode with RTC
      • 1.0 μA Stop 2 mode, 1.28 μA with RTC
      • 84 μA/MHz run mode
      • Batch acquisition mode (BAM)
      • 4 μs wakeup from Stop mode
      • Brown out reset (BOR)
      • Interconnect matrix
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
    • Performance benchmark
      • 1.25 DMIPS/MHz (Drystone 2.1)
      • 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
    • Energy benchmark
      • 176.7 ULPBench® score
    • Clock Sources
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator for RTC (LSE)
      • Internal 16 MHz factory-trimmed RC (±1%)
      • Internal low-power 32 kHz RC (±5%)
      • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
      • Internal 48 MHz with clock recovery
      • 2 PLLs for system clock, audio, ADC
    • Up to 83 fast I/Os, most 5 V-tolerant
    • RTC with HW calendar, alarms and calibration
    • Up to 21 capacitive sensing channels: support touchkey, linear and rotary touch sensors
    • 11x timers: 1x 16-bit advanced motor-control, 1x 32-bit and 2x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
    • Memories
      • Up to 256 KB single bank Flash, proprietary code readout protection
      • 64 KB of SRAM including 16 KB with hardware parity check
      • Quad SPI memory interface
    • Rich analog peripherals (independent supply)
      • 1x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 μA/Msps
      • 2x 12-bit DAC output channels, low-power sample and hold
      • 1x operational amplifier with built-in PGA
      • 2x ultra-low-power comparators
    • 16x communication interfaces
      • 1x SAI (serial audio interface)
      • 3x I2C FM+(1 Mbit/s), SMBus/PMBus
      • 4x USARTs (ISO 7816, LIN, IrDA, modem)
      • 1x LPUART (Stop 2 wake-up)
      • 3x SPIs (and 1x Quad SPI)
      • CAN (2.0B Active) and SDMMC interface
      • SWPMI single wire protocol master I/F
      • IRTIM (Infrared interface)
    • 14-channel DMA controller
    • True random number generator
    • CRC calculation unit, 96-bit unique ID
    • Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
    • All packages are ECOPACK2® compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L431RB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L431RBI3
Active
UFBGA 64 5x5x0.6 P 0.5 mm - Industrial Ecopack2
STM32L431RBI6
Active
UFBGA 64 5x5x0.6 P 0.5 mm - Industrial Ecopack2
STM32L431RBI6TR
Active
UFBGA 64 5x5x0.6 P 0.5 mm - Industrial Ecopack2
STM32L431RBT6
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2
STM32L431RBT6TR
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2
STM32L431RBY6TR
Active
WLCSP 64 3.2x3.2x0.6 P 0.35 mm - Industrial Ecopack2

STM32L431RBI3

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

STM32L431RBI6

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

STM32L431RBI6TR

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 64 5x5x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

STM32L431RBT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L431RBT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L431RBY6TR

Package:

WLCSP 64 3.2x3.2x0.6 P 0.35 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 64 3.2x3.2x0.6 P 0.35 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L431RBI6
Available at 4 distributors

Distributor availability of STM32L431RBI6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 611 1
MOUSER WORLDWIDE 2920 1
AVNET AMERICA 10710 0
DIGIKEY WORLDWIDE 1800 1

Distributor reported inventory date: 4/6/2025

STM32L431RBI3
Available at 1 distributors

Distributor availability of STM32L431RBI3

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 11760 0

Distributor reported inventory date: 4/6/2025

STM32L431RBY6TR
Available at 3 distributors

Distributor availability of STM32L431RBY6TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 8530 1
DIGIKEY WORLDWIDE 4868 1
Newark Element14 AMERICA 500 0

Distributor reported inventory date: 4/5/2025

STM32L431RBT6
Available at 4 distributors

Distributor availability of STM32L431RBT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 288 1
MOUSER WORLDWIDE 2123 1
DIGIKEY WORLDWIDE 850 1
Newark Element14 AMERICA 1 0

Distributor reported inventory date: 4/6/2025

STM32L431RBT6TR
Available at 5 distributors

Distributor availability of STM32L431RBT6TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4480 1
MOUSER WORLDWIDE 1343 1
FUTURE WORLDWIDE 13000 0
DIGIKEY WORLDWIDE 3585 1
Newark Element14 AMERICA 1495 0

Distributor reported inventory date: 4/6/2025

STM32L431RBI6TR
Available at distributors

Distributor availability of STM32L431RBI6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L431RBI6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L431RBI6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

52

Integrated op-amps:

1

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

611

Min.Order

1

MOUSER

Stock

2920

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

10710

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

1800

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/6/2025

STM32L431RBI3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L431RBI3

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

52

Integrated op-amps:

1

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

AVNET

Stock

11760

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/6/2025

STM32L431RBY6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L431RBY6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

52

Integrated op-amps:

1

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

8530

Min.Order

1

DIGIKEY

Stock

4868

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

500

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/5/2025

STM32L431RBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L431RBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

52

Integrated op-amps:

1

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

288

Min.Order

1

MOUSER

Stock

2123

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

850

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/6/2025

STM32L431RBT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L431RBT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

52

Integrated op-amps:

1

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

4480

Min.Order

1

MOUSER

Stock

1343

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

13000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3585

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1495

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/6/2025

STM32L431RBI6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L431RBI6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

52

Integrated op-amps:

1

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors